(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Threading, Inner Diameter Holder SIN Type / CIN Type
KYOCERA
•Sheet Stop Screw: SP3X8
For complete product overview and details on Threading, Inner Diameter Holder SIN Type / CIN Type see the sections below:
Days to Ship: | 8 Days or more |
---|
HY-PRO Planet Cutter TMC Holder (1 Flute / Standard Type) PNTC-TMC
OSG
[Specifications]
· Shape: Thread cutting holder
Days to Ship: | 8 Days or more |
---|
Threading, External Holder, KTN Type
KYOCERA
Threading, External Holder
•Preferred Hand: Right Handed
Days to Ship: | 8 Days or more |
---|
Threading TKFT Series, KTKF Type / KTKF Type Space Holder
KYOCERA
•Dimension L2 (mm): 15
•Dimension T (mm): 6
•Wrench: LTW-10S
•Clamp Screw: SB-4590TRWN
Days to Ship: | 8 Days or more |
---|
Outer Diameter Threading Tool Holder [for TTX Chip] S...KTTX Type (Outer Diameter Sleeve Holder)
KYOCERA
•Preferred Hand: Left Handed
•Wrench: FT-8
•Clamp Screw: SB-4070TRW
Days to Ship: | 10 Days or more |
---|
HY-PRO Planet Cutter Single Point Holder (Cylindrical Shank) TM-SC-C
OSG
[Specifications]
· Shape: Thread cutting holder
Days to Ship: | 8 Days or more |
---|
SUMITOMO ELEC
For compact lathes with shank □20 mm square or less. It also supports space-saving threading with a 2-corner insert used vertically.
Days to Ship: | 8 Days or more |
---|
SUMITOMO ELEC
Excellent sharpness with G-grade corner insert
Days to Ship: | 8 Days or more |
---|
SEC-Threading Bit, Nejikiri-Kun, STE Type
SUMITOMO ELEC
Lineup of strong clamp lever lock holder (shank □25-32 mm square) and screw-on specifications (shank □12-16 mm square)
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
SEC-Threading Bit (Mini Bit), THE Type
SUMITOMO ELEC
It uses a G-class vertical use 3-corner insert with high cutting performance.
For outer diameter thread cutting.
Days to Ship: | 8 Days or more |
---|
SEC-Threading Bit for Outer Diameter, THE Type
SUMITOMO ELEC
Firm Retractable Pin Specification
Days to Ship: | 10 Days or more |
---|
Outer Diameter Holder KTNS Type
KYOCERA
•Preferred Hand: Right Handed
•Dimension H3 (mm): 8.5
•Sheet: FT-15
•Clamp Set: CPS-5S
•Clamp Screw: SB-3.5TR
Days to Ship: | 11 Days or more |
---|
Outer Diameter Threading Tool Holder [for TTX Chip] KTTX Type
KYOCERA
•Preferred Hand: Right Handed
•Dimension H2 (mm): 2
•Dimension H3 (mm): 2.5
•Dimension L2 (mm): 17.6
•Wrench: FT-8
Days to Ship: | 10 Days or more |
---|
Outer Diameter Threading Tool Holder [for TT Chip] KTT Type
KYOCERA
Preferred Hand: Right Handed
For complete product overview and details on Outer Diameter Threading Tool Holder [for TT Chip] KTT Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Small Bore Threaded, EZ Bar, EZT Model
KYOCERA
•Preferred Hand: Right Handed
•rε: 0.02±0.01
•Material: PR1225
•φd (mm): 2.5
•φA: 3.0
Days to Ship: | 12 Days or more |
---|
KYOCERA
•Preferred Hand: Right Handed
•rε: 0.05+0/-0.02
•Dimension H (mm): 3.9
•Dimension L1 (mm): 30.8
•Dimension L2 (mm): 11
Days to Ship: | 11 Days or more |
---|
KYOCERA
•Dimension L3 (mm): 5.5
•Screw: SB-3STR
•Wrench: FT-10
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 6 Days or more |
---|
HY-PRO Planet Cutter TMLC Holder (1 Flute / Long Type) TMLC
OSG
[Specifications]
· Shape: Thread cutting holder
· Handedness: Right Handed
Days to Ship: | 8 Days or more |
---|
HY-PRO Planet Cutter TM2C Holders (2 Flute / High Efficiency Type) TM2C
OSG
[Specifications]
· Shape: Thread cutting holder
Days to Ship: | 8 Days or more |
---|
HY-PRO Planet Cutter TMNC HOLDER (for 1 Flute / Pipe Taper Thread) TMNC
OSG
[Specifications]
· Shape: Thread cutting holder
Days to Ship: | 8 Days or more |
---|
HY-PRO Planet Cutter Shell Type TMSH
OSG
•Dimension L1 (mm): 12.5
•Includes Oil Hole: Available
Days to Ship: | 8 Days or more |
---|
Tool For Small Lathes - CoroTurn XS, Blank, CXS-B
SANDVIK
[Features]
CoroTurn XS insert bar
Carbide
Boring bit for small-diameter machining
Blank
Days to Ship: | 29 Days or more |
---|
SANWASEISAKUSYO
•Use: Outer Diameter Thread
•Overall Length (mm): 120
•JAN Code: 4580130747601
•Height (mm): 25
•Trusco Code: 411-0901
Days to Ship: | 8 Days or more |
---|
Sandvik T-Max U-Lock Thread-Cutting Boring Bit
SANDVIK
[Features]
· A boring bit with high rigidity for inner diameter threading.
[Applications]
· For internal threading.
Days to Ship: | 6 Days or more |
---|
Sandvik CoroThread 266 Small Lathe Thread-Cutting Shank Bit
SANDVIK
[Features]
· Threading shank bit with extremely high rigidity.
· iLock interface suppresses tip movement while machining threads, guarantees tip stability and accuracy, and achieves an excellent finished surface and repeatability.
[Applications]
· For outer diameter threading.
· Especially for small lathes.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Use |
Thread Model |
Pitch(mm) |
Minimum Processing Diameter(mm) |
Preferred Hand |
Link Size |
Cutting Oil Hole Presence |
Wiper Blade Presence |
Brand | KYOCERA | OSG | KYOCERA | KYOCERA | KYOCERA | OSG | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | SANDVIK | OSG | OSG | OSG | OSG | SANDVIK | SANWASEISAKUSYO | SANDVIK | SANDVIK |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | HY-PRO Planet Cutter TMC Holder (1 Flute / Standard Type) PNTC-TMC | Outer Diameter Threading Tool Holder [for TTX Chip] S...KTTX Type (Outer Diameter Sleeve Holder) | HY-PRO Planet Cutter Single Point Holder (Cylindrical Shank) TM-SC-C | Outer Diameter Threading Tool Holder [for TTX Chip] KTTX Type | HY-PRO Planet Cutter TM2C Holders (2 Flute / High Efficiency Type) TM2C | HY-PRO Planet Cutter TMNC HOLDER (for 1 Flute / Pipe Taper Thread) TMNC | |||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 10 Days or more | 8 Days or more | 12 Days or more | 11 Days or more | 10 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 29 Days or more | 8 Days or more | 6 Days or more | 8 Days or more |
Use | - | - | - | - | - | - | Outer Diameter Thread | Inner Diameter Thread | Outer Diameter Thread | Inner Diameter Thread | Outer Diameter Thread | Outer Diameter Thread | - | - | - | - | - | - | Inner Diameter Thread | - | - | - | - | Inner Diameter Thread | Outer Diameter Thread | Inner Diameter Thread | Outer Diameter Thread |
Thread Model | - | - | - | - | - | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | 60 Degrees Meter (M) / 55° Wit (W) | 60 Degrees Meter (M) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) | 60 Degrees Meter (M) / 55° Wit (W) | 60 Degrees Meter (M) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) | 60 Degrees Meter (M) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) | - | - | - | - | - | - | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / American Pipe Taper (NPT) | - | - | - | - | 60 Degrees Meter (M) | - | - | - |
Pitch(mm) | - | - | - | - | - | - | 0.20~1.50 | 0.40~1.00 | 1.00~3.00 | 1.00~3.00 | 0.80~3.00 | 0.80~3.00 | - | - | - | - | - | - | 0.5-2.0 | - | - | - | - | - | - | - | - |
Minimum Processing Diameter(mm) | - | - | - | - | - | - | - | 18 | - | 25 | - | - | - | - | - | - | - | - | 12 ~ 16 | - | - | - | - | - | - | - | - |
Preferred Hand | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Left Handed | - | Right Handed | Right Handed | Right Handed | Right Handed | Right Handed | Right Handed | Right Handed | Right Handed | Right Handed / Left Handed | Right Handed | Right Handed | Right Handed / Left Handed | Right Handed | Right Handed | Right Handed | Right Handed / Left Handed | - | Right Handed | - | - | - |
Link Size | - | - | - | - | - | - | 20-sided | Ø16 | 16-sided | Ø20 | 12-sided | 20-sided | - | - | - | - | - | - | Ø16 | - | - | - | - | - | - | - | - |
Cutting Oil Hole Presence | - | - | - | - | - | Included | - | - | - | - | - | - | - | - | - | - | - | - | Included | - | - | - | - | None | - | - | - |
Wiper Blade Presence | - | - | - | - | - | - | None | Both Available and Unavailable | Both Available and Unavailable | Both Available and Unavailable | Both Available and Unavailable | Both Available and Unavailable | - | - | - | - | - | - | None | - | - | - | - | None | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy