(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Grooved End Face Blade KGDF Type
KYOCERA
[Specifications]·Machining applications: flanges, blind holes; compatible insert shape: non-ISO standard; clamp method: non-ISO standard
Days to Ship: | 8 Days or more |
---|
Lathe Turning/Cutting (Multi-Function) Bit GMM Model
KYOCERA
•Dimension H (mm): 4.3
•L Dimension (mm): 20
Days to Ship: | 8 Days or more |
---|
Inner Diameter Groove SIGE Type Compatible Chip
KYOCERA
Preferred Hand: Right Handed
For complete product overview and details on Inner Diameter Groove SIGE Type Compatible Chip see the sections below:
Days to Ship: | 7 Days or more |
---|
Lathe Turning (Cutter) Bit GDM Model
KYOCERA
•Preferred Hand: No Preferred Hand
•θ: -
Days to Ship: | 8 Days or more |
---|
Slit Tip (For Small Diameters) TKF Type
KYOCERA
[Features]
· Lead angle (front cutting blade angle: θ) indicates the angle when mounted to the holder.
Days to Ship: | 8 Days or more |
---|
Small Bore Slotting Holder [for GV Tip]
KYOCERA
Preferred Hand: Right Handed
For complete product overview and details on Small Bore Slotting Holder [for GV Tip] see the sections below:
Days to Ship: | 8 Days or more |
---|
Multi-Functional / Grooving (Cutting-Off) Chip GMM Type
KYOCERA
•Preferred Hand: No Preferred Hand
Days to Ship: | 8 Days or more |
---|
Multi-Functional / Grooving Holder KGM -T Type (Deep Grooving Type)
KYOCERA
Preferred Hand: Right Handed
For complete product overview and details on Multi-Functional / Grooving Holder KGM -T Type (Deep Grooving Type) see the sections below:
Days to Ship: | 8 Days or more |
---|
Small Diameter End Face Grooving Holder [for GVF-AA Chip] Model GFVS - AA
KYOCERA
•Wrench: FT-15
•Clamp Set: CPS-5V
•φDmax (mm): ∞(∞)
•φD MIN. (mm): 8(0)
•Dimension H3 (mm): 5.5
Days to Ship: | 8 Days or more |
---|
KYOCERA
•θ: -
For complete product overview and details on Grooving & Cut-Off Holders - Carbide, TKN see the sections below:
Days to Ship: | 8 Days or more |
---|
KYOCERA
For complete product overview and details on Punching Blade KTKB-S Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Sandvik CoroCut 1/2 Plunging/Grooving Boring Bit
SANDVIK
[Features]
· A boring bit with high clamp rigidity for inner diameter grooving.
· Unique rail locking seat and V-type seat securely receive lateral cutting force, delivering highly stable machining. (Patent Acquired)
[Applications]
· For inner diameter grooving.
Days to Ship: | 8 Days or more |
---|
Multi-Functional / Grooving (Cutting-Off) Chip GMG Type
KYOCERA
•Preferred Hand: No Preferred Hand
Days to Ship: | 8 Days or more |
---|
Inner Diameter Groove SIGE-EH Type Excellent Bar (with Coolant Hole)
KYOCERA
[Specifications]·Machining applications: grooving; holder angle (°): 90; lubrication hole (oil hole): yes; screw clamp enables good cutting chip discharge
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Multi-Functional / End Face Grooving Holder Compatible Tip
KYOCERA
•Preferred Hand: No Preferred Hand
Days to Ship: | 8 Days or more |
---|
KYOCERA
Preferred Hand: No Preferred Hand
For complete product overview and details on Slit Tip GDM Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Lathe Turning/Cutting Holder KGD Model (Combination)
KYOCERA
•Dimension H3 (mm): 9.5
For complete product overview and details on Grooving & Cut-Off Holders - Lathe Turner, Combination Type, KGD see the sections below:
Days to Ship: | 8 Days or more |
---|
KYOCERA
•θ: 8°
For complete product overview and details on Grooving & Cut-Off Holders - Carbide, TKR/TKL see the sections below:
Days to Ship: | 8 Days or more |
---|
Kyocera Mill Routing Tip Holder KFMSL/KFMSR
KYOCERA
•Use: End Face Grooving
•Compatible Tip: FMM/FMN
Days to Ship: | 12 Days or more |
---|
Lathe Turning (Cutter) Holder KGD Model (for Combination/Automatic Type)
KYOCERA
•Wrench: LTW-15S
•Clamp Screw: SB-40120TR
•Dimension H3 (mm): 4.5
Days to Ship: | 8 Days or more |
---|
Lathe Turning/Cutting Holder Main Body KGD-S Model (Straight Type: 0°, Parting Type)
KYOCERA
[Specifications]·Machining applications: grooving / parting-off; holder angle (°): 0; type: modular type (blade); compatible tip: GDM, GDMS, GDG, GDGS
Days to Ship: | 9 Days or more |
---|
Lathe Turning/Cutting Holder Main Body KGDS-S Model (Right Angle Type: 90°, Parting Type)
KYOCERA
•Dimension B (mm): 25
•Dimension H1 (mm): 25
•L Dimension (mm): 147
Days to Ship: | 11 Days or more |
---|
Outer Diameter Deep Groove Holder [for GH/GHU/GA Chip] Compatible Chip
KYOCERA
•Preferred Hand: No Preferred Hand
Days to Ship: | 8 Days or more |
---|
Inner Diameter Groove EZG Type (Small Inner Diameter Grooving)
KYOCERA
•Preferred Hand: Right Handed
•rε (mm): 0.05 ± 0.013
•Material: PR1225
•Dimension L4 (mm): 0
Days to Ship: | 9 Days or more |
---|
Inner Diameter Groove SIGE-WH-90 Type Compatible Sleeve
KYOCERA
•No Preferred Hand
•Wrench: LW-3
•Screw: HS6x4P
Days to Ship: | 9 Days or more |
---|
Inner Diameter Shallow Groove Holder KIGBA Type
KYOCERA
•Wrench: FT-15
•Dimension L2 (mm): 30
Days to Ship: | 10 Days or more |
---|
Large Inner Diameter Deep Grooved Holder [for TG Tip] KITG Type
KYOCERA
[Specifications]·Machining applications: grooving; holder angle (°): 90; compatible insert: for GH and GHU inserts; type: integrated
Days to Ship: | 10 Days or more |
---|
Multi-Functional / Inner Diameter Grooving Holder (KIGM-V Type)
KYOCERA
•Preferred Hand: No Preferred Hand
Days to Ship: | 8 Days or more |
---|
KYOCERA
•Wrench: LW-5
•φd (mm): 40
•φA (mm): 65
•Dimension H (mm): 36
•WMIN (mm): 8.0
Days to Ship: | 11 Days or more |
---|
Micro Groove Cutter (Twin Bar) Mode TWFG (Side Cutting)
KYOCERA
•Preferred Hand: Left Handed
•rε (mm): 0.05
•ΦAMIN. (mm): 6 (0)
•ΦAMAX. (mm): ∞
Days to Ship: | 8 Days or more |
---|
Micro Groove Cutter (Twin Bar) Model TWFGT (Vertical Cutting Type)
KYOCERA
•Preferred Hand: Right Handed
•ΦAMIN. (mm): 6 (0)
•ΦAMAX. (mm): ∞ (∞)
Days to Ship: | 10 Days or more |
---|
Compatible Chip for Grooved End Face Blade
KYOCERA
•Preferred Hand: No Preferred Hand
•rε (mm): 0.25
Days to Ship: | 10 Days or more |
---|
KYOCERA
•Preferred Hand: No Preferred Hand
•Dimension H (mm): 4.3
•L Dimension (mm): 20
•Tolerance: ±0.03
Days to Ship: | 8 Days or more |
---|
KYOCERA
•Compatible Tip: TKN1.6,TKN1.6-P,TKR/L1.6,TKR/L1.6-P
•Dimension B (mm): 2.4
•W Dimension (mm): 1.6
Days to Ship: | 10 Days or more |
---|
Cutter Holder (Integrated Type) KTKH-S Type
KYOCERA
•Removing Wrench: LTK-5
For complete product overview and details on Grooving & Cut-Off Holders - Right or Left Hand, Integrated Type, KTKH-S see the sections below:
Days to Ship: | 8 Days or more |
---|
CORO-TURN SL, Plunging and Grooving Blade for CoroCut 1/2
SANDVIK
Unique shape exhibits high performance
Days to Ship: | 6 Days or more |
---|
Kyocera Mill Routing Tip Holder GFVT
KYOCERA
•Use: End Face Grooving
For complete product overview and details on Grooving Holders - Edge Surface Type, Clamp-on, GFVT see the sections below:
Days to Ship: | 11 Days or more |
---|
SEC-Grooved Bit (for Outer Diameter L Type Shallow Groove) GWCSI Type
SUMITOMO ELEC
GWC L Shaped Type (Lateral Facing)
Days to Ship: | 9 Days or more |
---|
SEC-Grooved Bit (for Outer Diameter Deep Groove, Perforating) GNDL Type
SUMITOMO ELEC
Highly rigid design suppresses vibrations when cutting. Ideal for grooving, deep grooving, and cutting off.
Days to Ship: | 10 Days or more |
---|
SEC-Grooved Bit (for Outer Diameter Shallow Groove) SGE Type
SUMITOMO ELEC
Lateral feed (groove widening) is possible
Days to Ship: | 8 Days or more |
---|
SEC-Small Diameter Perforating Bit, SCT Type
SUMITOMO ELEC
Use of screw-fastening clamp method enables insert replacement merely by loosening the screw
Days to Ship: | 12 Days or more |
---|
Sumiboron Grooved Bite BNGG Type
SUMITOMO ELEC
The improved rigidity provides a longer lifetime. Clamp strength improvement eliminates insert fracture and holder chatter.
Days to Ship: | 8 Days or more |
---|
SUMITOMO ELEC
Doubled tip clamp strength. There is little vibration during cutting. Intermittent machining is possible.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Use |
Groove Width(mm) |
Maximum Processing Diameter(mm) |
Maximum Groove Depth(mm) |
Preferred Hand |
No. of Corners Used by Tip |
Shank Height(mm) |
Brand | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | SANDVIK | KYOCERA | KYOCERA | SANDVIK | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | SANDVIK | KYOCERA | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Multi-Functional / Grooving Holder KGM -T Type (Deep Grooving Type) | Small Diameter End Face Grooving Holder [for GVF-AA Chip] Model GFVS - AA | Inner Diameter Groove SIGE-EH Type Excellent Bar (with Coolant Hole) | Lathe Turning (Cutter) Holder KGD Model (for Combination/Automatic Type) | Lathe Turning/Cutting Holder Main Body KGD-S Model (Straight Type: 0°, Parting Type) | Lathe Turning/Cutting Holder Main Body KGDS-S Model (Right Angle Type: 90°, Parting Type) | Outer Diameter Deep Groove Holder [for GH/GHU/GA Chip] Compatible Chip | Inner Diameter Groove EZG Type (Small Inner Diameter Grooving) | Large Inner Diameter Deep Grooved Holder [for TG Tip] KITG Type | Multi-Functional / Inner Diameter Grooving Holder (KIGM-V Type) | Micro Groove Cutter (Twin Bar) Model TWFGT (Vertical Cutting Type) | SEC-Grooved Bit (for Outer Diameter L Type Shallow Groove) GWCSI Type | SEC-Grooved Bit (for Outer Diameter Deep Groove, Perforating) GNDL Type | SEC-Grooved Bit (for Outer Diameter Shallow Groove) SGE Type | |||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 9 Days or more | 11 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 6 Days or more | 11 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more |
Use | - | - | - | - | - | - | - | - | - | - | - | Inner Diameter Grooving | - | - | Cut Off | - | - | - | - | - | End Face Grooving | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Outer Diameter Grooving / Cut Off / Profile | End Face Grooving | Outer Diameter Grooving | Outer Diameter Grooving / Cut Off | Outer Diameter Grooving | Cut Off | Outer Diameter Grooving | Cut Off |
Groove Width(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.5 ~ 3 | - | 1~1.45 | 2 | 6 | 0.5–2.0 | 2 | 5 |
Maximum Processing Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 5~16 | - | 70 |
Maximum Groove Depth(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 35 ~ 120 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12 ~ 18 | - | 2 | 20 | 6.2 | - | 4 | - |
Preferred Hand | Right Handed / Left Handed | Right Handed / Left Handed / No Preferred Hand | Right Handed / Left Handed | No Preferred Hand | Right Handed / Left Handed | Right Handed / Left Handed | No Preferred Hand | Right Handed / Left Handed | Right Handed / Left Handed | - | Right Handed / Left Handed | - | No Preferred Hand | Right Handed / Left Handed | No Preferred Hand | Right Handed / Left Handed | No Preferred Hand | Right Handed / Left Handed / No Preferred Hand | Right Handed / Left Handed | Right Handed / Left Handed | - | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | No Preferred Hand | Right Handed | No Preferred Hand | Right Handed / Left Handed | Right Handed / Left Handed | No Preferred Hand | Right Handed / Left Handed | Left Handed | Right Handed | No Preferred Hand | No Preferred Hand | - | - | Left Handed | - | Left Handed | Right Handed | Right Handed | Right Handed | Right Handed | Right Handed |
No. of Corners Used by Tip | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 Corner / 2 Corner | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2 Corner | - | 3 Corner | 2 Corner | 2 Corner | 2 Corner | 1 Corner | 1 Corner |
Shank Height(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 ~ 50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 20 | 25 | 10 | 16 | 25 | 25 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy