(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
A-SVJP (C) (B)-AE Type Excellent Bar (Inner Spherical Surface and Interior Edge Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
Days to Ship: | 8 Days or more |
---|
EWN Boring Head Set (for Finishing / Insert Holder Type)
DAISHOWASEIKI
•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Oil Hole Presence: Included
•Description: ENH○-1 is attached to the insert holder. Purchase ENH○-2 and 3 separately. When using with back boring, the direction of rotation is reversed.
•Feature: 1-micron scale has been added to the easy-to-see scale of 0.01 mm/φ increments.
Days to Ship: | 8 Days or more |
---|
S-SCLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: C (80° Diamond)
•Clearance Angle: 7°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
Days to Ship: | 8 Days or more |
---|
E (C)-STLB (P)-A Type Carbide Vibration-Free Bar (Inner Diameter and Interior Edge Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clearance Angle: 11°
•Clamp Shape: Screw On
•Protrusion Length d: ~7
Days to Ship: | 8 Days or more |
---|
A-SVPC (B)-AE Type Excellent Bar (Undercutting and Profiling)
KYOCERA
•Use: Inner Diameter Profile
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
Days to Ship: | 10 Days or more |
---|
A/S-SCLC-AE Type Excellent Bar (Inner Diameter / Back End Surface Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: C (80° Diamond)
•Clearance Angle: 7°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
Days to Ship: | 8 Days or more |
---|
SVN-N Type (No Side Stopper Specifications)
KYOCERA
•Preferred Hand: Right Handed
•Set Screw: SP3×4
•Clamp Screw: SB-3080TR
•Compatible Tip: VNBR.... - ...VNBTR....- ...VNGR.... - ..VNFGR....- ..VNTR...- ..
•Dimension F2 (mm): -
Days to Ship: | 10 Days or more |
---|
S-SVJP (C) (B)-A Type Steel Bar (Inner Spherical Surface and Interior Edge Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
Days to Ship: | 8 Days or more |
---|
E-SVUC (B)-A Type Carbide Vibration-Free Bar (Undercutting)
KYOCERA
•Use: Inner Diameter Profile
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Preferred Hand: Right Handed
Days to Ship: | 11 Days or more |
---|
VNB-S Type (Inner Diameter Machined) [Corner R (rε) Flathead Tolerance]
KYOCERA
•Use: Minor Diameter
•Preferred Hand: Right Handed
•Dimension H (mm): 3.9
Days to Ship: | 8 Days or more |
---|
VNB Type (Inner Diameter Machined)
KYOCERA
•Use: Minor Diameter
•Preferred Hand: Right Handed
•Dimension H (mm): 3.9
Days to Ship: | 8 Days or more |
---|
SVNS-XN Type (Square Shaft: L Type)
KYOCERA
•Preferred Hand: Right Handed
•Set Screw: SP3×4
•Clamp Screw: SB-3080TR
•Dimension L2 (mm): 45
•Wrench: LTW-10S
Days to Ship: | 12 Days or more |
---|
A-SCLP-AE Type Excellent Bar (Inner Diameter / Back End Surface Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: C (80° Diamond)
•Clearance Angle: 11°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
Days to Ship: | 8 Days or more |
---|
E-SDQC-A Carbide Anti-Vibration Bar (Profiling)
KYOCERA
•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Screw On
•Protrusion Length d: ~7
•Oil Hole Presence: Included
Days to Ship: | 9 Days or more |
---|
A/S-STLB (P)-AE Type A/S-STLB (P)-AE Type Excellent Bar (Inner Diameter and Interior Edge Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clearance Angle: 11°
•Clamp Shape: Screw On
Days to Ship: | 8 Days or more |
---|
S-SVUC (B)-A Type Steel Bar (Undercutting)
KYOCERA
•Use: Inner Diameter Profile
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
Days to Ship: | 8 Days or more |
---|
E (C)-SWUB (P)-A Type Carbide Vibration-Free Bar (Inner Diameter Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: W (Hexagonal)
•Clearance Angle: 11°
•Clamp Shape: Screw On
•Protrusion Length d: ~7
Days to Ship: | 10 Days or more |
---|
MANYOTOOLS
[Features]
· A rough machining boring head used with a square bit mounted
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
CK Boring System CK Shank (BBT Shank)
DAISHOWASEIKI
[Features]
· Especially effective for machining deep holes and large diameters. Reduces vibration and deflection that affect the boring process.
· BIG-PLUS (BBT Shank) tools can be used on both BIG-PLUS spindles and conventional BT spindles
Days to Ship: | Quote |
---|
DAISHOWASEIKI
[Features]
· Microminiaturized, using the popular φ0.01 mm scale adjustment mechanism.
· Adjustment with only micro-quill eccentricity preserves high speed capability.
· Carbide solid straight shank enables high-rigidity machining.
Days to Ship: | 12 Days or more |
---|
KYOCERA
For complete product overview and details on EZH-CT Sleeve see the sections below:
Days to Ship: | 10 Days or more |
---|
KYOCERA
For complete product overview and details on EZH-HP Sleeve see the sections below:
Days to Ship: | 8 Days or more |
---|
S...SVN-N Type (without Side Stopper, Standard Type)
KYOCERA
•Preferred Hand: Right Handed
•Set Screw: SP3×4
•Clamp Screw: SB-3080TR
•Compatible Tip: VNBR.... - ..VNBTR....- ...VNGR.... - ..VNFGR....- ..VNTR.... - ..
•Screw: -
Days to Ship: | 8 Days or more |
---|
A-SDQC-AE Type Excellent Bar (Profiling)
KYOCERA
•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
•Oil Hole Presence: Included
Days to Ship: | 10 Days or more |
---|
S-SDQC-A Type Steel Bar (Profile Machining)
KYOCERA
•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
•Standard corner Dimension R (rε): 0.4
Days to Ship: | 10 Days or more |
---|
E-SDZC-A Carbide Anti-Vibration Bar (for Drawing)
KYOCERA
•Use: Pull
•Compatible Tip Shape: D (55° Diamond)
•Clearance Angle: 7°
•Clamp Shape: Screw On
•Preferred Hand: Right Handed
Days to Ship: | 11 Days or more |
---|
C...SJZC Type Carbide Anti-Vibration Bar (Boring)
KYOCERA
•Use: Pull
•Overall Length L1: 93
•Minimum Processing Diameter: 6.5
•Compatible Tip Shape: Others
•Clamp Shape: Screw On
Days to Ship: | 11 Days or more |
---|
S-STLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
•Standard corner Dimension R (rε): 0.4
Days to Ship: | 12 Days or more |
---|
C...STXP (B) Type Carbide Anti-Vibration Bar (Inner Diameter / Back End Surface Machining)
KYOCERA
•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clamp Shape: Screw On
•Protrusion Length d: ~7
•Standard corner Dimension R (rε): 0.03
Days to Ship: | 11 Days or more |
---|
A-SVUC (B)-AE Type Excellent Bar (Undercutting)
KYOCERA
•Use: Inner Diameter Profile
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
Days to Ship: | 8 Days or more |
---|
S...PDZN15 Type (Draw Machining)
KYOCERA
•Use: Pull
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Pin Lock
•Protrusion Length d: Up to 3
•Standard corner Dimension R (rε): 0.8
Days to Ship: | 11 Days or more |
---|
KYOCERA
•D Dimension (mm): 15
For complete product overview and details on Boring Bar Sleeve see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
CoroTurn XS Insert Bar for Turning CXS-..T098
SANDVIK
[Features]
CoroTurn XS, Insert Bar
Coating Carbide
Boring Bar for Small Diameter Machining
For lathe turning
Days to Ship: | 8 Days or more |
---|
Sandvik CoroTurn 107 Positive Tip Carbide Boring Bit
SANDVIK
[Features]
· A bit dedicated for deep hole boring, with an anti-vibration device for absorbing cutting vibration caused by the tool built into the bit.
· Dynamic rigidity of the anti-vibration bit is greatly enhanced by the cutting vibration damping capability of the anti-vibration device inside the bit. Regular steel boring bar projection length limit is 4 times the tool diameter, but this allows the projection length to be extended to about 7 times.
[Applications]
· For inside turning of long protrusions.
· To prevent chattering.
Days to Ship: | Quote |
---|
Kyocera Boring Bit Holder A32S-DCLNR12-40/A40T-DCLNR12-50
KYOCERA
•Use: Minor Diameter
•Clamp Shape: Cable clamp
•Compatible Tip: Compatible Tip: CN○○1204
Days to Ship: | 10 Days or more |
---|
Kyocera Boring Bit Holder E16X-SCLPR09-18A
KYOCERA
•Use: Minor Diameter
•Clearance Angle: 20°
•Clamp Shape: Screw On
•Compatible Tip: Compatible Tip: CP○○0903
•Number Contained In A Packet: 1 unit
Days to Ship: | 10 Days or more |
---|
Micro Boring Bit Model CKB (Holder)
SUMITOMO ELEC
Automatic lathes can be supported. High indexing precision. Insert replacement operation is simple.
Days to Ship: | 9 Days or more |
---|
Micro Boring Bit Model CKB (Square Shank)
SUMITOMO ELEC
Automatic lathes can be supported. High indexing precision. Insert replacement operation is simple.
Days to Ship: | 8 Days or more |
---|
Micro Boring Bit Model CKB (Circular Shank Offset Small)
SUMITOMO ELEC
Automatic lathes can be supported. High indexing precision. Insert replacement operation is simple.
Days to Ship: | 9 Days or more |
---|
MANYOTOOLS
[Features]
· A rough machining boring head used with a square bit mounted
Days to Ship: | 12 Days or more |
---|
TBS Throw-Away Square Bit Back Boring
MANYOTOOLS
•Use: Minor Diameter
•Compatible Tip Shape: S (Square)
•Clamp Shape: Screw On
•Type: 90° L Back Boring
Days to Ship: | 13 Days or more |
---|
CK Boring System BT Shank Holder
DAISHOWASEIKI
[Features]
A basic holder for machining centers.
[Applications]
It can be used for a wide range of applications, from roughing to finish.
Days to Ship: | 8 Days or more |
---|
EWB Boring Head (High-Speed Finishing / Automatic Balance Compensation Mechanism Built-In)
DAISHOWASEIKI
[Features]
· With excellent dynamic balance, it achieves high-speed processing and stable precision.
· Automatic balance compensation.
· Accurate φ0.01 mm unit scale ultra-precision head.
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Applicable Tip Shape |
Minimum Processing Diameter |
Use |
Preferred Hand |
Clamp Shape |
Overall Length L1 |
Clearance Angle |
Link Diameter |
Protrusion Length (L/D) |
Oil Hole Presence |
Brand | KYOCERA | DAISHOWASEIKI | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | MANYOTOOLS | MANYOTOOLS | DAISHOWASEIKI | DAISHOWASEIKI | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | SANDVIK | SANDVIK | SANDVIK | KYOCERA | KYOCERA | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | MANYOTOOLS | MANYOTOOLS | DAISHOWASEIKI | DAISHOWASEIKI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | A-SVJP (C) (B)-AE Type Excellent Bar (Inner Spherical Surface and Interior Edge Machining) | S-SCLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining) | E (C)-STLB (P)-A Type Carbide Vibration-Free Bar (Inner Diameter and Interior Edge Machining) | A-SVPC (B)-AE Type Excellent Bar (Undercutting and Profiling) | A/S-SCLC-AE Type Excellent Bar (Inner Diameter / Back End Surface Machining) | S-SVJP (C) (B)-A Type Steel Bar (Inner Spherical Surface and Interior Edge Machining) | VNB-S Type (Inner Diameter Machined) [Corner R (rε) Flathead Tolerance] | A-SCLP-AE Type Excellent Bar (Inner Diameter / Back End Surface Machining) | A/S-STLB (P)-AE Type A/S-STLB (P)-AE Type Excellent Bar (Inner Diameter and Interior Edge Machining) | E (C)-SWUB (P)-A Type Carbide Vibration-Free Bar (Inner Diameter Machining) | S-STLC-A Type Steel Bar (Inner Diameter, Inner End Surface Machining) | C...STXP (B) Type Carbide Anti-Vibration Bar (Inner Diameter / Back End Surface Machining) | EWB Boring Head (High-Speed Finishing / Automatic Balance Compensation Mechanism Built-In) | ||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | Quote | 12 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 11 Days or more | 12 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | Quote | 10 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 13 Days or more | 8 Days or more | 13 Days or more |
Applicable Tip Shape | V (35° Diamond) | T (Triangular) | C (80° Diamond) | T (Triangular) | V (35° Diamond) | C (80° Diamond) | - | V (35° Diamond) | V (35° Diamond) | - | - | - | C (80° Diamond) | D (55° Diamond) | T (Triangular) | V (35° Diamond) | W (Hexagonal) | - | T (Triangular) / S (Square) | - | W (Hexagonal) | - | - | - | D (55° Diamond) | D (55° Diamond) | D (55° Diamond) | Others | T (Triangular) | T (Triangular) | V (35° Diamond) | D (55° Diamond) | - | D (55° Diamond) | - | - | - | - | - | - | Others | - | S (Square) | - | T (Triangular) |
Minimum Processing Diameter | 16 ~ 50 | 20 ~ 100 | 10 ~ 27 | 14 ~ 27 | 14 ~ 40 | 5 ~ 27 | - | 16 ~ 50 | 18 ~ 34 | 1 ~ 4 | 2 ~ 7 | - | 12 ~ 27 | 13 ~ 30 | 8 ~ 27 | 16 ~ 40 | 14 ~ 22 | 50 ~ 130 | - | - | 15 ~ 18 | - | - | - | 13 ~ 30 | 13 ~ 30 | 14 ~ 23 | 6.5 | 10 ~ 22 | 7.5 ~ 11 | 16 ~ 40 | 32 ~ 54 | - | 50 ~ 80 | 0.3 ~ 7.2 | - | - | - | - | - | - | 50 ~ 130 | - | - | 32 ~ 85 |
Use | Minor Diameter | Minor Diameter | Minor Diameter | Minor Diameter | Inner Diameter Profile | Minor Diameter | - | Minor Diameter | Inner Diameter Profile | Minor Diameter | Minor Diameter | - | Minor Diameter | Inner Diameter Profile | Minor Diameter | Inner Diameter Profile | Minor Diameter | Minor Diameter | Minor Diameter | - | Minor Diameter | - | - | - | Inner Diameter Profile | Inner Diameter Profile | Pull | Pull | Minor Diameter | Minor Diameter | Inner Diameter Profile | Pull | - | Minor Diameter | Minor Diameter / Inner Diameter Profile | Minor Diameter | Minor Diameter | Minor Diameter | Minor Diameter | Minor Diameter | Minor Diameter | Minor Diameter | Minor Diameter | - | Minor Diameter |
Preferred Hand | Right Handed / Left Handed | - | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed | Right Handed / Left Handed | Right Handed | Right Handed | Right Handed | Right Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | - | - | - | - | - | - | Right Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | - | Right Handed / Left Handed | Right Handed / Left Handed | - | - | - | Right Handed | Right Handed | - | - | - | - | - |
Clamp Shape | Screw On | - | Screw On | Screw On | Screw On | Screw On | - | Screw On | Screw On | - | - | - | Screw On | Screw On | Screw On | Screw On | Screw On | - | Screw On | - | - | - | - | - | Screw On | Screw On | Screw On | Screw On | Screw On | Screw On | Screw On | Pin Lock | - | - | - | - | Cable clamp | Screw On | - | - | - | - | Screw On | - | - |
Overall Length L1 | 150 ~ 300 | - | 120 ~ 250 | 90 ~ 300 | 140 ~ 250 | 100 ~ 250 | 100 ~ 150 | 150 ~ 300 | 180 ~ 300 | 26.5 ~ 39.8 | 26.5 ~ 49.8 | 125 ~ 150 | 140 ~ 250 | 105 ~ 300 | 100 ~ 250 | 150 ~ 250 | 90 ~ 250 | - | 80 ~ 150 | - | 144 ~ 204 | 120 ~ 135 | 100 ~ 135 | 80 ~ 160 | 140 ~ 250 | 140 ~ 250 | 160 ~ 220 | 93 | 120 ~ 200 | 110 ~ 164 | 150 ~ 250 | 225 ~ 325 | 15 ~ 180 | 32 ~ 40 | 27.25 ~ 72.25 | - | - | - | 125 | 100 | 100 | - | 80 ~ 140 | - | - |
Clearance Angle | 5° | - | 7° | 11° | 5° | 7° | - | 5° | 5° | - | - | - | 11° | - | 11° | 5° | 11° | - | - | - | - | - | - | - | - | - | 7° | - | - | - | 5° | - | - | - | - | - | - | 20° | - | - | - | - | - | - | - |
Link Diameter | 12 ~ 40 | - | 8 ~ 25 | 10 ~ 25 | 10 ~ 32 | 8 ~ 25 | - | 12 ~ 40 | 12 ~ 25 | - | - | - | 10 ~ 25 | 10 ~ 25 | 6 ~ 25 | 12 ~ 32 | 12 ~ 20 | 16 ~ 42 | - | 39 | 14 ~ 16 | - | - | - | 10 ~ 25 | 10 ~ 25 | 10 ~ 16 | 4 | 8 ~ 20 | 6 ~ 10 | 12 ~ 32 | 25 ~ 40 | 16 ~ 32 | 40 ~ 60 | 4 ~ 7 | - | - | - | - | - | 25.4 | 16 ~ 42 | - | 90 | - |
Protrusion Length (L/D) | ~5.5 | - | Up to 4 | ~7 | ~5.5 | ~5.5 | - | Up to 4 | ~7 | - | - | - | ~5.5 | ~7 | Up to 4 ~ ~5.5 | Up to 4 | ~7 | - | - | - | 100 ~ 160 | - | - | - | ~5.5 | Up to 4 | ~7 | ~7 | Up to 4 | ~7 | ~5.5 | Up to 3 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Oil Hole Presence | Included | Included | None | Included | Included | Included / None | - | None | Included | - | - | - | Included | Included | Included / None | None | Included | - | - | Included | Included | - | - | - | Included | None | Included | None | None | None | Included | None | - | Included | None | - | - | - | None | None | None | - | - | Included | Included |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy