(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
KYOCERA
•Shape : Others
•Use : Grooving / Parting
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : Left, Right
For complete product overview and details on End Face Grooving Tip GVF, see the sections below:
Days to Ship: | 6 Days or more |
---|
Outer Diameter Grooving Tip GBA32/GBA43
KYOCERA
•Shape : Others
•Use : Grooving / Parting
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, High-Hardness Material, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Outer Diameter Grooving Tip GBA32/GBA43, see the sections below:
Days to Ship: | 7 Days or more |
---|
Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Minute Incision"
KYOCERA
•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCGT for Minute Incision, see the sections below:
Days to Ship: | 8 Days or more |
---|
Diamond Shape 35° / Positive with Hole VBMT
KYOCERA
•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Finish, Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Diamond Shape 35° / Positive with Hole VBMT, see the sections below:
Days to Ship: | 8 Days or more |
---|
SUMITOMO ELEC
An insert for a variety of replaceable tool bits.
Days to Ship: | 8 Days or more |
---|
Turning Insert Diamond 80°, Positive, with Hole, CCET "for Finishing"
KYOCERA
•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCET for Finishing, see the sections below:
Days to Ship: | 8 Days or more |
---|
Turning Insert Diamond 55°, Positive, with Hole, DCGT "Low-Feed"
KYOCERA
•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCGT Low-Feed, see the sections below:
Days to Ship: | 8 Days or more |
---|
Sandvik CoroThread 266 Thread-Cutting Tip 1135
SANDVIK
[Features]
· CoroThread 266, Thread Cutting Tip
· Coated carbide tip.
· New concept tip achieves simple installation and has a high clamp rigidity guide rail
[Applications]
· For internal threading machining
· For Whitworth 55° screws
· Processing Pitch: for 11-Thread
Days to Ship: | 9 Days or more |
---|
KYOCERA
•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, High-Hardness Material
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : 0.4, 0.8, 1.2, 1.6, Others
For complete product overview and details on 60° Triangle Negative, see the sections below:
Days to Ship: | 8 Days or more |
---|
60° Triangle Positive with Hole TPMT "Medium Finishing"
KYOCERA
•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Positive with Hole TPMT Medium Finishing, see the sections below:
Days to Ship: | 8 Days or more |
---|
60° Triangle Positive with Hole TPGH "Finishing"
KYOCERA
•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on 60° Triangle Positive with Hole TPGH Finishing, see the sections below:
Days to Ship: | 8 Days or more |
---|
Diamond Shape 35° / Positive with Hole VBGT
KYOCERA
•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish, Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Diamond Shape 35° / Positive with Hole VBGT, see the sections below:
Days to Ship: | 8 Days or more |
---|
Tip for Lathe, CBN Diamond, Positive WBMT
KYOCERA
•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : Left
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive WBMT, see the sections below:
Days to Ship: | 9 Days or more |
---|
Kyocera Turning Insert CA525 CVD Coating CNMG
KYOCERA
•Breaker Application : Light Cutting
For complete product overview and details on Kyocera Turning Insert CA525 CVD Coating, see the sections below:
Days to Ship: | 9 Days or more |
---|
Kyocera Turning Insert PR1225 PVD Coating DCGT
KYOCERA
•Breaker Application : Finish
For complete product overview and details on Kyocera Turning Insert PR1225 PVD Coating, see the sections below:
Days to Ship: | 12 Days or more |
---|
KYOCERA
•Shape : Others
•Use : Other
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : No Preferred Hand
•Nose R : Others
For complete product overview and details on For Atobiki (Small Tool), see the sections below:
Days to Ship: | 8 Days or more |
---|
Outer Diameter Threading Tool Holder KTT Type, Compatible Chip
KYOCERA
•Shape : T (Triangular)
•Use : Tapping
•Work Material : Cast Iron, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Outer Diameter Threading Tool Holder KTT Type, Compatible Chip, see the sections below:
Days to Ship: | 8 Days or more |
---|
Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PS "for Intermediate to Rough Cutting"
KYOCERA
•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PS for Intermediate to Rough Cutting, see the sections below:
Days to Ship: | 8 Days or more |
---|
Turning Insert Diamond 35°, Negative, with Hole, VNMG○○HQ, "for Finishing to Intermediate Cutting"
KYOCERA
•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 35°, Negative, with Hole, VNMG○○HQ, for Finishing to Intermediate Cutting, see the sections below:
Days to Ship: | 8 Days or more |
---|
80° Hexagon Type Negative with Hole WNMG○○HQ "Finishing to Medium"
KYOCERA
[Specifications]
· Shape: W (Hexagon)
· Number of Usable Corners: 6
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Intermediate Cutting
Days to Ship: | 8 Days or more |
---|
80° Hexagon Type Negative with Hole WNMG○○PS "Medium to Rough"
KYOCERA
•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG○○PS Medium to Rough, see the sections below:
Days to Ship: | 8 Days or more |
---|
80° Hexagon Type Negative with Hole WNMG○○C "Rough Cutting" Cast Iron
KYOCERA
•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 80° Hexagon Type Negative with Hole WNMG○○C Rough Cutting Cast Iron, see the sections below:
Days to Ship: | 11 Days or more |
---|
Turning Insert Diamond 80°, Positive, with Hole, CCGT "for Intermediate Cutting"
KYOCERA
•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCGT for Intermediate Cutting, see the sections below:
Days to Ship: | 8 Days or more |
---|
Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Finishing to Intermediate Cutting"
KYOCERA
•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCGT for Finishing to Intermediate Cutting, see the sections below:
Days to Ship: | 8 Days or more |
---|
60° Triangle Positive without Hole TPGR○○-B "Medium Finishing"
KYOCERA
•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
For complete product overview and details on 60° Triangle Positive without Hole TPGR○○-B Medium Finishing, see the sections below:
Days to Ship: | 8 Days or more |
---|
Diamond Shape 80° / Negative CBN Diamond CNGA
KYOCERA
[Specifications]
· Shape: C (80° Diamond)
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
Days to Ship: | 8 Days or more |
---|
Diamond Shape 35° / Positive CBN Diamond VBGW
KYOCERA
[Specifications]
· Shape: V (35° Diamond)
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
Days to Ship: | 9 Days or more |
---|
Inner Diameter Thread Cutting Tip 11IR/L○○ISO
KYOCERA
•Shape : T (Triangular)
•Use : Tapping
•Work Material : Cast Iron, Non-Ferrous Metal, Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : Others
For complete product overview and details on Inner Diameter Thread Cutting Tip 11IR/L○○ISO, see the sections below:
Days to Ship: | 8 Days or more |
---|
Outer Diameter Thread Cutting Tip 22ER/L○○60
KYOCERA
•Shape : T (Triangular)
•Use : Tapping
•Work Material : Cast Iron, Non-Ferrous Metal, Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 22ER/L○○60, see the sections below:
Days to Ship: | 8 Days or more |
---|
Carmex Thread Cutting Tip - for ISO Metric Screw, TiAlN Coating, BMA
NOGA JAPAN
For complete product overview and details on Carmex Thread Cutting Tip (for ISO Metric Screw), see the sections below:
Days to Ship: | 9 Days or more |
---|
Sandvik T-Max P Lathe Negative Tip CNMG120408-WMX-4325
SANDVIK
[Features]
· Coated carbide tip.
· Negative Insert
· Wiper Tip
[Applications]
· For General Steel Processing
· For Semi-Finishing
· For High Feed Machining
Days to Ship: | 7 Days or more |
---|
Sandvik CoroThread 266 Thread-Cutting Tip 1125
SANDVIK
[Features]
· CoroThread 266, Thread Cutting Tip
· Coated carbide tip.
· New concept tip achieves simple installation and has a high clamp rigidity guide rail
[Applications]
· For outer diameter threading
Days to Ship: | 6 Days or more |
---|
Outer Diameter Grooving Chip GBA32 / GBA43 Full R Groove
KYOCERA
•Shape : Others
•Use : Grooving / Parting
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, High-Hardness Material, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : Left, Right
•Nose R : Others
For complete product overview and details on Outer Diameter Grooving Chip GBA32 / GBA43 Full R Groove, see the sections below:
Days to Ship: | 8 Days or more |
---|
Grooved End Face Chip GVF Full R Groove
KYOCERA
•Shape : Others
•Use : Grooving / Parting
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : Left, Right
•Nose R : Others
For complete product overview and details on Grooved End Face Chip GVF Full R Groove, see the sections below:
Days to Ship: | 8 Days or more |
---|
Chip (Groove Insertion Chip TGA Type for Chip Breakers for Square Grooves) TGAR
SUMITOMO ELEC
Insert for cutting tools.
•Shape: T (Triangle)
•Selfishly: Right-hand
Days to Ship: | 8 Days or more |
---|
DAISHOWASEIKI
•Shape : Others, T (Triangular)
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, High-Hardness Material, Non-Ferrous Metal, Stainless Steel, Steel
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Throwaway Tip (TC11), see the sections below:
Days to Ship: | 6 Days or more |
---|
DAISHOWASEIKI
[Features]
· Throw-away insert that is ideal for specially designed boring machining
Days to Ship: | 8 Days or more |
---|
DAISHOWASEIKI
[Features]
· Throw-away insert that is ideal for specially designed boring machining
Days to Ship: | 9 Days or more |
---|
Diamond Shape 55° / Positive CBN
KYOCERA
DCMW
For complete product overview and details on Diamond Shape 55° / Positive CBN see the sections below:
Days to Ship: | 9 Days or more |
---|
Turning Insert Diamond Negative
KYOCERA
•Shape : C (80° Diamond), D (55° Diamond), T (Triangular), V (35° Diamond), W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond Negative, see the sections below:
Days to Ship: | 8 Days or more |
---|
Lathe Turning (1-Corner Specification) Diamond
KYOCERA
•Shape : Others
•Use : Grooving / Parting
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : Left, No Preferred Hand, Right
•Nose R : 0.2, Others
For complete product overview and details on Lathe Turning (1-Corner Specification) Diamond, see the sections below:
Days to Ship: | 9 Days or more |
---|
Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI
OSG
•Shape : Others
•Use : Tapping
•Work Material : Non-Ferrous Metal, Steel
For complete product overview and details on Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI, see the sections below:
Days to Ship: | 8 Days or more |
---|
KYOCERA
•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○MS, for Intermediate to Rough Cutting for Stainless Steel / Heat Resistant Alloy, see the sections below:
Days to Ship: | 8 Days or more |
---|
Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PP "for Finishing"
KYOCERA
•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PP for Finishing, see the sections below:
Days to Ship: | 8 Days or more |
---|
Turning Insert Diamond 55°, Negative, with Hole, DNMG11○○GS "for Intermediate to Rough Cutting"
KYOCERA
[Specifications]
· Shape: D (55° Diamond)
· Number of Usable Corners: 4
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Intermediate to Heavy Cutting
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Shape |
Use |
No. of Usable Corners |
Work Material |
Breaker Application |
Rake Angle |
Preferred Hand |
Nose R |
Outer Diameter / Inner Diameter (For Tapping) |
Groove Width (For Grooving / Parting) |
Thread Type (For Tapping) |
No. of Teeth (For Tapping) |
Pitch (For Tapping) |
Brand | KYOCERA | KYOCERA | KYOCERA | KYOCERA | SUMITOMO ELEC | KYOCERA | KYOCERA | SANDVIK | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | NOGA JAPAN | SANDVIK | SANDVIK | KYOCERA | KYOCERA | SUMITOMO ELEC | DAISHOWASEIKI | DAISHOWASEIKI | DAISHOWASEIKI | KYOCERA | KYOCERA | KYOCERA | OSG | KYOCERA | KYOCERA | KYOCERA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Minute Incision" | Turning Insert Diamond 80°, Positive, with Hole, CCET "for Finishing" | Turning Insert Diamond 55°, Positive, with Hole, DCGT "Low-Feed" | Outer Diameter Threading Tool Holder KTT Type, Compatible Chip | Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PS "for Intermediate to Rough Cutting" | Turning Insert Diamond 35°, Negative, with Hole, VNMG○○HQ, "for Finishing to Intermediate Cutting" | 80° Hexagon Type Negative with Hole WNMG○○HQ "Finishing to Medium" | 80° Hexagon Type Negative with Hole WNMG○○PS "Medium to Rough" | 80° Hexagon Type Negative with Hole WNMG○○C "Rough Cutting" Cast Iron | Turning Insert Diamond 80°, Positive, with Hole, CCGT "for Intermediate Cutting" | Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Finishing to Intermediate Cutting" | 60° Triangle Positive without Hole TPGR○○-B "Medium Finishing" | Carmex Thread Cutting Tip - for ISO Metric Screw, TiAlN Coating, BMA | Chip (Groove Insertion Chip TGA Type for Chip Breakers for Square Grooves) TGAR | Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI | Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PP "for Finishing" | Turning Insert Diamond 55°, Negative, with Hole, DNMG11○○GS "for Intermediate to Rough Cutting" | ||||||||||||||||||||||||||||
Days to Ship | 6 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 7 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Shape | Others | Others | D (55° Diamond) | V (35° Diamond) | Others | C (80° Diamond) | D (55° Diamond) | - | T (Triangular) | T (Triangular) | T (Triangular) | V (35° Diamond) | W (Hexagonal) | - | - | Others | T (Triangular) | C (80° Diamond) | V (35° Diamond) | W (Hexagonal) | W (Hexagonal) | W (Hexagonal) | C (80° Diamond) | D (55° Diamond) | T (Triangular) | C (80° Diamond) | V (35° Diamond) | T (Triangular) | T (Triangular) | - | - | - | Others | Others | T (Triangular) | T (Triangular) | C (80° Diamond) | W (Hexagonal) | D (55° Diamond) | C (80° Diamond) / D (55° Diamond) / T (Triangular) / V (35° Diamond) / W (Hexagonal) | Others | Others | C (80° Diamond) | D (55° Diamond) | D (55° Diamond) |
Use | Grooving / Parting | Grooving / Parting / Tapping | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Grooving / Parting | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | - | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | - | - | Other | Tapping | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Tapping | Tapping | - | - | - | Grooving / Parting | Grooving / Parting | Grooving / Parting | - | - | - | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Grooving / Parting | Tapping | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter | Outer Diameter / Inner Diameter |
No. of Usable Corners | - | - | 2 | 2 | - | 2 | 2 | - | - | 3 | 3 | 2 | 1 | - | - | - | - | 4 | 4 | 6 | 6 | 6 | 2 | 2 | 3 | 2 | 1 / 2 | 3 | 3 | - | - | - | - | - | - | - | - | - | 1 / 2 | 1 | 1 | - | 4 | 4 | 4 |
Work Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | Cast Iron / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | - | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Cast Iron | Steel / Stainless Steel / Cast Iron | Stainless Steel | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Cast Iron / High-Hardness Material | Cast Iron / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | - | - | - | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material | Cast Iron / High-Hardness Material | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Steel / Non-Ferrous Metal | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Steel | Steel / Stainless Steel / Cast Iron |
Breaker Application | - | - | Finish | Finish / Medium Cutting | - | Finish | Medium Cutting | - | - | Medium Cutting | Finish | Finish / Medium Cutting | - | Light Cutting | Finish | - | - | Medium - Heavy Cutting | Medium Cutting | Medium Cutting | Medium - Heavy Cutting | Heavy Cutting | Medium Cutting | Medium Cutting | Medium Cutting | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Medium - Heavy Cutting | Finish | Medium - Heavy Cutting |
Rake Angle | - | - | Positive | Positive | - | Positive | Positive | - | Negative | Positive | Positive | Positive | Positive | - | - | - | - | Negative | Negative | Negative | Negative | Negative | Positive | Positive | Positive | Negative | Positive | Positive | Positive | - | - | - | - | - | - | - | - | - | Positive | Negative | Positive | - | Negative | Negative | Negative |
Preferred Hand | Right / Left | Right / Left | No Preferred Hand | No Preferred Hand | Right | Right / Left | Right / Left | Right | No Preferred Hand | No Preferred Hand | Right / Left | Right / Left | Left | - | - | No Preferred Hand | Right / Left | No Preferred Hand | No Preferred Hand | No Preferred Hand | No Preferred Hand | No Preferred Hand | No Preferred Hand | No Preferred Hand | Right / Left | No Preferred Hand | No Preferred Hand | Right | Right | - | - | Right | Right / Left | Right / Left | Right | - | - | - | No Preferred Hand | No Preferred Hand | Right / Left / No Preferred Hand | - | No Preferred Hand | No Preferred Hand | No Preferred Hand |
Nose R | 0.2 ~ 0.4 | 0.2 ~ Others | 0.2 ~ Others | 0.2 ~ 1.2 | Others | 0.2 ~ Others | 0.2 ~ Others | - | 0.4 ~ 1.2 | 0.2 ~ 0.8 | 0.2 ~ Others | 0.2 ~ Others | 0.2 ~ Others | - | - | Others | 0.2 ~ Others | 0.4 ~ 1.6 | 0.4 ~ 1.2 | 0.4 ~ 1.2 | 0.4 ~ 1.6 | 0.4 ~ 1.2 | 0.2 ~ Others | Others | 0.2 ~ 0.8 | 0.2 ~ Others | 0.2 ~ 0.8 | Others | Others | - | - | - | Others | Others | Others | 0.2 ~ Others | 0.4 ~ 0.8 | 0.2 | 0.2 ~ 1.2 | 0.2 ~ 1.2 | 0.2 ~ Others | - | 0.4 ~ 1.6 | 0.2 ~ 1.2 | 0.4 ~ 0.8 |
Outer Diameter / Inner Diameter (For Tapping) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Minor Diameter | Major Diameter | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Groove Width (For Grooving / Parting) | 2 ~ 6 | 0.5 ~ 4.8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 4 | 2 ~ 4 | - | - | - | - | - | - | 3 ~ 6 | - | - | - | - |
Thread Type (For Tapping) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ISO Meter 60° | General-purpose 60° | ISO Meter 60° | - | - | - | - | - | - | - | - | - | - | - | ISO Meter 60° / Unified 60° / Pipe Parallel 55° | - | - | - |
No. of Teeth (For Tapping) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 6 ~ 4 ~ 19 | - | - | - |
Pitch (For Tapping) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.5 ~ 2 | 3.5~5 | 0.5 ~ 5 | - | - | - | - | - | - | - | - | - | - | - | 0.5 ~ 6 | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy