(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
FUKUDA
Angled milling cutter with cutting blade angled equally on both sides.
Days to Ship: | 8 Days or more |
---|
Single Angular Cutter Right Blade SAC - RH (SKH51)
TAIYO TOOL
•Selfishly: Right
For complete product overview and details on Single Angular Cutter Right Blade SAC - RH (SKH51) see the sections below:
Days to Ship: | 9 Days or more |
---|
TAIYO TOOL
•Outer Diameter (mm): 75
•Number Of Flutes (mm): 12
•Hole Diameter (mm): 25.4
•Dimension R: 0.25
•Blade Width (mm): 6
Days to Ship: | 13 Days or more |
---|
Staggered Tooth Side Cutter SSC (SKH56)
TAIYO TOOL
For complete product overview and details on Staggered Tooth Side Cutter SSC (SKH56) see the sections below:
Days to Ship: | 8 Days or more |
---|
Left Blade Single Angle Cutter
FUKUDA
Angle milling cutter with just one cutting edge angled.
Days to Ship: | 8 Days or more |
---|
TAIYO TOOL
For complete product overview and details on Side Cutter SC (SKH51) see the sections below:
Days to Ship: | 9 Days or more |
---|
Single Angular Cutter Left Blade SAC - LH (SKH51)
TAIYO TOOL
•Selfishly: Left
For complete product overview and details on Single Angular Cutter Left Blade SAC - LH (SKH51) see the sections below:
Days to Ship: | 9 Days or more |
---|
FUKUDA
There are cutting edges on the outer periphery and the side, making it suitable for general applications such as grooving, step cutting, side cutting and width setting.
Days to Ship: | 8 Days or more |
---|
Right-Bladed Single Angle Cutter
FUKUDA
Angle milling cutter with just one cutting edge angled.
Days to Ship: | 8 Days or more |
---|
FUKUDA
The staggered blade side cutter has fewer flutes so that it is suitable for heavy-duty cutting, and the blades are alternately twisted on the left and right, suitable for deep grooving, etc.
Days to Ship: | 9 Days or more |
---|
ASAHI TOOLS
•Material: Carbide Alloy, K Type
•Carbide K Type Material: G2
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Material: Carbide Alloy, K Type
•Carbide K Type Material: G2
Days to Ship: | 8 Days or more |
---|
SCO Staggered Blade Side Cutter G2
ASAHI TOOLS
•Material: Carbide Alloy, K Type
•Hole Diameter (mm): φ 25.4
•Carbide K Type Material: G2
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Material: Carbide Alloy, K Type
•Hole Diameter (mm): φ 25.4
•Carbide K Type Material: G2
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Includes Coating: NA
•Coating Type: Non-Coated
•Application: Round Chamfer
•Work Material: General steel, temper steel, stainless steel, cast iron, aluminum, copper, resin
•Number Of Flutes (mm): 4
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•O.D. Tolerance (mm): +1.0~0
•Material: Carbide Alloy, K Type
•Hole Diameter (mm): φ 25.4
•Carbide K Type Material: G2
Days to Ship: | 8 Days or more |
---|
Double Angular Cutter WAC (SKH51)
TAIYO TOOL
For complete product overview and details on Double Angular Cutter WAC (SKH51) see the sections below:
Days to Ship: | 9 Days or more |
---|
TAIYO TOOL
For complete product overview and details on Plain Cutter PC (SKH51) see the sections below:
Days to Ship: | 9 Days or more |
---|
Crude Blade I Model Plane Cutter RF1-PC (SKH51)
TAIYO TOOL
For complete product overview and details on Crude Blade I Model Plane Cutter RF1-PC (SKH51) see the sections below:
Days to Ship: | 8 Days or more |
---|
Crude Blade I Model Plane Cutter RF2-PC (SKH51)
TAIYO TOOL
For complete product overview and details on Crude Blade I Model Plane Cutter RF2-PC (SKH51) see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | FUKUDA | TAIYO TOOL | TAIYO TOOL | TAIYO TOOL | FUKUDA | TAIYO TOOL | TAIYO TOOL | FUKUDA | FUKUDA | FUKUDA | ASAHI TOOLS | ASAHI TOOLS | ASAHI TOOLS | ASAHI TOOLS | ASAHI TOOLS | ASAHI TOOLS | TAIYO TOOL | TAIYO TOOL | TAIYO TOOL | TAIYO TOOL |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||||||
Days to Ship | 8 Days or more | 9 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy