(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
T-Slot Cutters - High-Speed Steel, Straight Tooth, TC
FUKUDA
Available for a wide range of applications such as T-groove and side surface machining. Abundant in size.
Days to Ship: | 8 Days or more |
---|
FUKUDA
From heavy duty cutting through aluminum machining. The cutting edge is eccentric. The odd number of blades minimizes eccentricity. Large chip pocket.
Days to Ship: | 8 Days or more |
---|
FUKUDA
A wide range of sizes are available for key groove machining.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
EIKOSHA
T-Slot / Carbide angular cutter.
[Features]
· It is available in angles of 60°, 90° and 120°, supporting various angle processing, etc.
· The shank diameter is given a thick design to maintain rigidity.
[Applications]
· Can be used for equal angle machining cutters, deburring, etc.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Staggered Tooth T-Slot Cutter, Long
EIKOSHA
Long type carbide cutter suitable for T-grooving and milling.
[Features]
· Unlike with key sheaths, both side faces are bladed so it is also suitable for processing T grooves.
· Made from solid carbide to support high precision groove machining.
· The machinability has been improved due to the staggered blade shape.
· A long type that supports deep processing.
Days to Ship: | 8 Days or more |
---|
Key Seed Cutter with Side Blade
EIKOSHA
T-Slot / HSS key grooving cutter.
[Features]
· It is available in various blade diameters and thickness to support various machining.
· Relief has been added to an ordinary key seed cutter head for good chipping discharge.
[Applications]
· Used for key groove machining, etc.
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Difficult-to-machine Material Grooving, Powder HSS, TiN Coating
Days to Ship: | 8 Days or more |
---|
Carbide Super Mini Convex Long CSMUL-A
EIKOSHA
[Features]
· Carbide outer round cutter.
· For round grooving.
· A slim and long shank type.
Days to Ship: | 9 Days or more |
---|
Carbide Solid Keyseat Cutter CSKC
EIKOSHA
Carbide tipped key groove machining cutter.
[Features]
· It is available in various blade diameters and thickness to support various machining.
[Applications]
· Ideal for key groove machining, etc.
Days to Ship: | 9 Days or more |
---|
TAIYO TOOL
For complete product overview and details on T Slot Cutter TC (SKH51) see the sections below:
Days to Ship: | 8 Days or more |
---|
TAIYO TOOL
For complete product overview and details on Key Seed Cutter KC (SKH51) see the sections below:
Days to Ship: | 8 Days or more |
---|
Staggered Tooth T Slot Cutter STC (SKH56)
TAIYO TOOL
For complete product overview and details on Staggered Tooth T Slot Cutter STC (SKH56) see the sections below:
Days to Ship: | 9 Days or more |
---|
RF-TSC High Speed /T-Slot Cutter Series T-Slot Cutter
OSG
[Features]
· 4 to 8-flute HSS T-slot cutter.
· Work material: General steel [○] / stainless steel [○] / cast iron [○] / copper [○] / aluminum [○]
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
FUKUDA
Made using cobalt HSS for use with higher torques than normal blades.
Days to Ship: | 8 Days or more |
---|
Long Shank Staggered Tooth T-Slot Cutter
FUKUDA
The shank has been designed especially for length. Effective for machining centers, etc.
Days to Ship: | 8 Days or more |
---|
FUKUDA
Milling cutter used for dovetail grooves etc.
[Features]
· Dovetail grooving
Days to Ship: | 8 Days or more |
---|
FUKUDA
Milling cutter used for V-grooves etc.
[Features]
· Dovetail grooving
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Small Diameter Grooving - With Side Blade, Long Handle, TiAlN Coating
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Small Diameter Dovetail Groove Machining, Rear Chamfering
Days to Ship: | 8 Days or more |
---|
Carbide Super Mini Angular, Long
EIKOSHA
Small Diameter Dovetail Groove Machining, Rear Chamfering, Long Handle, TiAlN Coating
Days to Ship: | 8 Days or more |
---|
Carbide Super Mini W Angular, Long
EIKOSHA
T-Slot / Carbide angular cutter long type.
[Features]
· It is available in angles of 60°, 90° and 120°, supporting various angle processing, etc.
· As it has a thin shank diameter, it does not interfere with the workpiece. It is a long type that supports rear machining.
[Applications]
· Can be used for equal angle machining, deburring of the front and back, and chamfering.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Mini Long Angular, Twin Blade
EIKOSHA
High-strength blade shape that's capable of high-efficiency machining from general steel to difficult-to-cut materials
Days to Ship: | 8 Days or more |
---|
Carbide Solid Mini Long Angular, Quadruple Blade
EIKOSHA
High-strength blade shape that's capable of high-efficiency machining from general steel to difficult-to-cut materials
Days to Ship: | 8 Days or more |
---|
EIKOSHA
T-Slot / Carbide cutter with rounded blade.
[Features]
· A wide range of rounding is possible, corresponding to various round grooving, etc.
· The shank diameter is given a thick design to maintain rigidity.
[Applications]
· Used for rounded groove machining, etc.
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Small Diameter Round Grooving (Round Internal Cutter)
Days to Ship: | 8 Days or more |
---|
Carbide Super Mini Key Seed Cutter
EIKOSHA
Small Diameter Grooving
For complete product overview and details on Carbide Super Mini Key Seed Cutter see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
EIKOSHA
T-Slot / Angular cutter with carbide handle.
[Features]
· A cutter with 45° and 60° angles.
· Made from solid carbide to support high precision groove machining.
[Applications]
· Used for dovetail grooving and deburring.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Angular Cutter, Long
EIKOSHA
Dovetail Grooving, Solid, High Rigidity, Long Handle
Days to Ship: | 8 Days or more |
---|
EIKOSHA
T-Slot / Carbide cutter suitable for T-grooving and milling.
[Features]
· Unlike with key sheaths, both side faces are bladed so it is also suitable for processing T grooves.
· Made from solid carbide to support high precision groove machining.
[Applications]
· Use for T groove machining or face milling.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Carbide Super Mini Staggered Tooth Key Seed Cutter
EIKOSHA
Small Diameter Grooving - Staggered Flute
Days to Ship: | 8 Days or more |
---|
Carbide Solid Staggered Tooth T-Slot Cutter
EIKOSHA
Carbide cutter suitable for T-grooving and milling.
[Features]
· Unlike with key sheaths, both side faces are bladed so it is also suitable for processing T grooves.
· Made from solid carbide to support high precision groove machining.
· The machinability has been improved due to the staggered blade shape.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Shallow Groove and Semi-Circular Keyway Machining - Long Handle
Days to Ship: | 8 Days or more |
---|
Long Shank Staggered Tooth Key Seed Cutter
EIKOSHA
Shallow Groove and Semi-Circular Keyway Machining - Staggered Blade - Long Handle
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Dovetail Grooving
For complete product overview and details on Angular Cutter w/ Handle see the sections below:
Days to Ship: | 7 Days or more |
---|
Heavy Duty Angular Cutter with Handle
EIKOSHA
A T-slot angular cutter with attached HSS handle.
[Features]
· Various angles are available to support processing of various angles.
· Cobalt HSS is used, the number of flutes has been reduced and torsion has been added to achieve improved machinability.
[Applications]
· Used for dovetail grooving.
Days to Ship: | 8 Days or more |
---|
FUKUDA
The shank has been designed especially for length. Effective for machining centers, etc.
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Material: Carbide Alloy, K Type
•Carbide K Type Material: G2
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | FUKUDA | FUKUDA | FUKUDA | MISUMI | FUKUDA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | TAIYO TOOL | TAIYO TOOL | TAIYO TOOL | OSG | FUKUDA | FUKUDA | FUKUDA | FUKUDA | FUKUDA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | FUKUDA | ASAHI TOOLS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy