(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

O-Ring Groove Cutters

O-ring grooves are high-speed steel or carbide cutters used for O-ring groove machining. There are cutter shapes that machine the O-ring shape by plunging, and cutter shapes that machine grooves transversely. They are mainly used by attaching them to milling machines and machining center ...Readmore

O-ring grooves are high-speed steel or carbide cutters used for O-ring groove machining. There are cutter shapes that machine the O-ring shape by plunging, and cutter shapes that machine grooves transversely. They are mainly used by attaching them to milling machines and machining center processing machines. High speed steel is tough and hard to break, while carbide is rigid and has excellent abrasion-resistance. Cutters that process the O-ring shape by plunging are for relatively small diameters, so check the inner diameter, outer diameter, machining depth, and O-ring standard specifications according to purpose of machining. Cutters for machining grooves by side running have a dovetail groove shape. Check the diameter, wall angle, corner radius and O-ring standard specifications. O-ring standards are specified by the JIS B 2401 standard and AS568A standard, etc.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 17 Days or Less
  1. 1
  • High-Speed Steel O-Ring Grooving Cutter (JIS Standards P Series Supported) 4-Flute

    High-Speed Steel O-Ring Grooving Cutter (JIS Standards P Series Supported) 4-Flute

    MISUMI

    JIS-compliant O-ring grooving tool (C-Value)

    • Volume Discount
    Days to Ship: 8 Days or more
  • Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications

    Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications

    EIKOSHA

    Carbide cutter for O-ring groove.[Features]· A carbide cutter that corresponds to the O-ring with groove specification.· Machinability is improved thanks to adoption of twisted blade.[Applications]· Use for O-ring groove finish machining at a 24° angle.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications

    Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications

    EIKOSHA

    Carbide cutter for O-ring groove.[Features]· A carbide cutter that corresponds to the O-ring with groove specification.· Machinability is improved thanks to adoption of twisted blade.· For rough machining in processing difficult-to-cut materials.[Applications]· Use for O-ring groove rough machining.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Dove Tail Cutter with Round Chamfering for O-Ring

    Dove Tail Cutter with Round Chamfering for O-Ring

    EIKOSHA

    An HSS cutter that corresponds to the O-ring with groove specification.[Features]· Sharpness and machinability are improved by twisting the blade and doubling the flutes.· Small diameter parts have curved edges that make it possible to chamfer the edges with a single machining process.[Applications]· Use for O-ring groove machining at a 24° angle.

    • Volume Discount
    Days to Ship: 8 Days or more
  • OE (P Series) P Series for O-Ring Grooving

    OE (P Series) P Series for O-Ring Grooving

    S&K

    [Features]· Designed for internal pressurization of O-ring grooves. (For O-Ring Nominal Number P).

    • Volume Discount
    Days to Ship: 10 Days or more
  • Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20)

    Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20)

    TAIYO TOOL

    •Number Of Flutes: 3For complete product overview and details on Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC3 3-Flute (Z20) see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications

    Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications

    EIKOSHA

    Carbide cutter for O-ring groove.[Features]· A carbide cutter that corresponds to the O-ring with groove specification.· Sharpness and machinability are improved by twisting the blade and doubling the flutes.[Applications]· Use for O-ring groove machining at a 24° angle (for aluminum / non-ferrous metals).

    • Volume Discount
    Days to Ship: 8 Days or more
  • Carbide Dove Tail Cutter with Round Chamfering for O-Ring

    Carbide Dove Tail Cutter with Round Chamfering for O-Ring

    EIKOSHA

    Carbide cutter for O-ring groove.[Features]· A carbide cutter that corresponds to the O-ring with groove specification.· Sharpness and machinability are improved by twisting the blade and doubling the flutes.· Small diameter parts have curved edges that make it possible to chamfer the edges with a single machining process.[Applications]· Use for O-ring groove machining at a 24° angle.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Dove Tail Cutter 2-Flute for O-Ring

    Dove Tail Cutter 2-Flute for O-Ring

    EIKOSHA

    HSS cutter for O-ring groove.[Features]· An HSS cutter that corresponds to the O-ring with groove specification.· Sharpness and machinability are improved by twisting the blade and doubling the flutes.· TiAlN coating is adopted for heat resistance and wear resistance.[Applications]· Use for O-ring groove machining at a 24° angle.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Dove Tail Cutter 4-Flute for O-Ring

    Dove Tail Cutter 4-Flute for O-Ring

    EIKOSHA

    An HSS cutter that corresponds to the O-ring with groove specification.[Features]· Machinability is improved thanks to adoption of twisted blade.· TiAlN coating is adopted for heat resistance and wear resistance.[Applications]· Use for O-ring groove machining at a 24° angle.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20)

    Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20)

    TAIYO TOOL

    •Number Of Flutes: 3For complete product overview and details on Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20) see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more
  • Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20)

    Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20)

    TAIYO TOOL

    •Number Of Flutes: 2For complete product overview and details on Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20) see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more
  • Powder High-Speed Steel 3 Blade Chamfering Cutter for O-Ring Groove T-OEC3 (HSS-CO)

    Powder High-Speed Steel 3 Blade Chamfering Cutter for O-Ring Groove T-OEC3 (HSS-CO)

    TAIYO TOOL

    •Number Of Flutes: 3For complete product overview and details on Powder High-Speed Steel 3 Blade Chamfering Cutter for O-Ring Groove T-OEC3 (HSS-CO) see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more
  • Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO)

    Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO)

    TAIYO TOOL

    •Number Of Flutes: 3For complete product overview and details on Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO) see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to O-Ring Groove Cutters