(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The runner groove tool is a cutting tool that processes the mold runner part among the cutters used by attaching to a machining center or a milling machine. Products suitable for the shape of the runner groove to be processed, such as trapezoidal runner grooves and tapered ball runner grooves, ...Readmore
The runner groove tool is a cutting tool that processes the mold runner part among the cutters used by attaching to a machining center or a milling machine. Products suitable for the shape of the runner groove to be processed, such as trapezoidal runner grooves and tapered ball runner grooves, can be selected. Recommended cutting conditions differ for each product. Set the feed speed and rotation speed according to the size of the tip and the type of work material. If the rotation speed does not increase during use, take measures such as reducing the table feed and rotation speed at the same ratio. Depending on the product, you can select the free blade diameter specification type or fixed blade diameter type, or you can perform alterations and additional coating. All products are required to be used with highly accurate and rigid machines and chucks. ▲ Close
Days to Ship |
|
---|
Runner Mill (for Table Type Runners) RM2
EIKOSHA
[Features]
· 2-flute trapezoidal runner end mill.
· For trapezoidal grooving.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Trapezoid Runner End Mill CRM-2
EIKOSHA
[Features]
· 2-flute carbide solid trapezoid runner end mill.
· For trapezoidal grooving.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Trapezoid Runner End Mill (P Coating) CRM-P
EIKOSHA
[Features]
· 2-flute carbide solid trapezoid runner end mill.
· For trapezoidal grooving.
· P coating is provided.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | EIKOSHA | EIKOSHA | EIKOSHA |
---|---|---|---|
Product Series | |||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy