(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Exchangeable heads are cutting tools used in machining centers and milling machines, and are cutter replacement parts that replace the head. The exchangeable head made of carbide has almost the same rigidity as a solid tool, withstands long-term use with stable accuracy, and achieves acc ...Readmore
Exchangeable heads are cutting tools used in machining centers and milling machines, and are cutter replacement parts that replace the head. The exchangeable head made of carbide has almost the same rigidity as a solid tool, withstands long-term use with stable accuracy, and achieves accurate cutting with less fluctuation. There are many types depending on the processing shape such as square types, ball types, radius types, roughing types, etc. In addition, there are various processing methods such as shoulder milling, grooving, helical hole processing, diagonal feed processing, etc., which can be used like end mills. Exchangeable heads with screw-in fastening systems can be easily attached and detached when it is necessary to replace them for wear or for different processing, and work smoothly. ▲ Close
Days to Ship |
|
---|
End Mill Head - S-Head Solid Modular, Carbide, SMSA-JC
DIJET
Suitable for high-efficiency machining.
Days to Ship: | 10 Days or more |
---|
End Mill Head - Interchangeable, Square/Corner Radius Type, PXSM/PXSE
OSG
[Specifications]
· Replacement Head
Days to Ship: | 8 Days or more |
---|
End Mill Head - Super Diemaster Modular, SDH
DIJET
[Features]
· Supports from cast iron and general steel to stainless steel, titanium and Inconel
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 6 Days or more |
---|
End Mill Head - CoroMill 316, Solid Carbide for Square Shoulder Milling
SANDVIK
Sharp cutting edge and high performance
Days to Ship: | 8 Days or more |
---|
End Mill Head - Interchangeable, 3-Blade Ball Type, Phoenix Series, PXBE
OSG
[Specifications]
· Replacement Head
[Applications] Grooves, others
Days to Ship: | 8 Days or more |
---|
End Mill Head - Interchangeable, Multi-Blade Ball Type, PXBM
OSG
[Specifications]
· Replacement Head
[Applications] Grooves, others
Days to Ship: | 9 Days or more |
---|
End Mill Head - Interchangeable, Roughing and High Helix Type, PXNH
OSG
[Specifications]
· Replacement Head
[Applications] Side surfaces, grooves, others
Days to Ship: | 8 Days or more |
---|
End Mill Head - Interchangeable, Roughing and Low Helix Type, PXNL
OSG
[Specifications]
· Replacement Head
[Applications] Side surfaces, grooves, others
Days to Ship: | 8 Days or more |
---|
End Mill Head - Interchangeable, Corner Radius Type, PXRE
OSG
[Specifications]
· Replacement Head
[Applications] Flat surfaces, others
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Processing Applications |
Outer Diameter (D)(φ) |
Finish Classification |
Mounting Method |
Overall Length (L)(mm) |
Total No. of Blades(Pieces) |
Available Length of Cut (Ad)(mm) |
Length Under Neck (ℓ1)(mm) |
Link Diameter (d)(mm) |
Brand | DIJET | OSG | DIJET | SANDVIK | SANDVIK | OSG | OSG | OSG | OSG | OSG |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | End Mill Head - Interchangeable, Square/Corner Radius Type, PXSM/PXSE | End Mill Head - CoroMill 316, Solid Carbide for Square Shoulder Milling | End Mill Head - Interchangeable, 3-Blade Ball Type, Phoenix Series, PXBE | End Mill Head - Interchangeable, Multi-Blade Ball Type, PXBM | End Mill Head - Interchangeable, Roughing and High Helix Type, PXNH | End Mill Head - Interchangeable, Roughing and Low Helix Type, PXNL | ||||
Days to Ship | 10 Days or more | 8 Days or more | 10 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Processing Applications | Flat Surface / Side Surface / Others | Flat Surface / Side Surface / Groove / Others | Flat Surface / Others | Groove / Others | Others | Groove / Others | Groove / Others | Side Surface / Groove / Others | Side Surface / Groove / Others | Flat Surface / Others |
Outer Diameter (D)(φ) | 16 ~ 32 | 12 ~ 25 | 20 ~ 42 | 16 | - | 12 ~ 20 | 12 ~ 20 | 12 ~ 25 | 12 ~ 25 | 12 ~ 20 |
Finish Classification | Finish Processing | - | Finish Processing | Rough / Medium Processing | - | - | - | - | - | - |
Mounting Method | Center Ring Plug | Center Ring Plug | Center Ring Plug | Center Ring Plug | Center Ring Plug | Center Ring Plug | Center Ring Plug | Center Ring Plug | Center Ring Plug | Center Ring Plug |
Overall Length (L)(mm) | - | 14.4 ~ 27.5 | - | - | - | 14.4 ~ 21.5 | 14.4 ~ 21.5 | 14.4 ~ 27.5 | 14.4 ~ 27.5 | 14.4 ~ 21.5 |
Total No. of Blades(Pieces) | 6 ~ 8 | 4 ~ 10 | 2 ~ 5 | 6 | 4 | 3 | 4 ~ 6 | 4 | 4 | 4 ~ 6 |
Available Length of Cut (Ad)(mm) | 16 ~ 32 | - | - | 8.5 | 10 ~ 12 | - | - | - | - | - |
Length Under Neck (ℓ1)(mm) | 30 ~ 56 | - | 30 ~ 43 | 18.7 | 18.9 ~ 21.3 | - | - | - | - | - |
Link Diameter (d)(mm) | 15 ~ 30 | - | 18 ~ 32 | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy