(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Ganko Ittetsu (All Carbide Shank Arbor for Modular Heads) Model MSN
DIJET
[Features]
· Suitable for high-efficiency machining.
Days to Ship: | 8 Days or more |
---|
PXMZ Phoenix Series Head Exchangeable End Mill Shank Holder
OSG
[Specifications]
· Head replaceable end mill
Days to Ship: | 8 Days or more |
---|
Rigid G-Body (Stainless Steel Shank Arbor for Modular Heads) Model MGN
DIJET
[Features]
· Suitable for high-efficiency machining.
Days to Ship: | 9 Days or more |
---|
WWMN Type (Outer Diameter, End Surface Machining)
KYOCERA
•Wrench: LW-3
•Coolant Pipe: CL63-1
•Sheet: WWN-42
•Shim Pin: WP5X15
•Clamp Set: WCS-8
Days to Ship: | 9 Days or more |
---|
Boring Bar/Drill Mounted Holder
KYOCERA
[Features]
T63H-C type
HSK-T (ICTM standard) tool holder
Turning tools for multitasking machines
A drill mounting holder
Days to Ship: | 9 Days or more |
---|
Ball End Mill MRF/MRFW Type (Carbide Shank)
KYOCERA
•Number Of Flutes: 1
•Seizure Inhibitor: MP-1
Days to Ship: | 10 Days or more |
---|
Tool Holder - for Square Shank Mounting, External Diameter/Edge Machining T100H/T63H
KYOCERA
•Wrench: LW-6
•Dimension F2 (mm): 63
Days to Ship: | 9 Days or more |
---|
Tool Holder - for Square Shank Mounting, External Diameter/Edge Machining T100H-F/T63H-F
KYOCERA
•Wrench: LW-6
•Dimension M (mm): HS12X30
Days to Ship: | 9 Days or more |
---|
PCLN Type (External Diameter/End-Face Machining)
KYOCERA
•Wrench: LW-3
•Dimension F1 (mm): 45
•Lever: LL-2N
•Coolant Pipe: CL63-1
•Lock Screw: LS-2N
Days to Ship: | 9 Days or more |
---|
PCMN Type (External Diameter/End-Face Machining)
KYOCERA
•Wrench: LW-3
•Lever: LL-2N
•Coolant Pipe: CL63-1
•Lock Screw: LS-2N
•Sheet: LC-42N
Days to Ship: | 9 Days or more |
---|
PDJN Type (External Diameter, Profiling)
KYOCERA
•Wrench: LW-3
•Dimension F1 (mm): 45
•Lever: LL-3N
•Coolant Pipe: CL63-1
•Lock Screw: LS-2N
Days to Ship: | 9 Days or more |
---|
PDNN Type (External Diameter, Profiling)
KYOCERA
•Wrench: LW-3
•Lever: LL-3N
•Coolant Pipe: CL63-1
•Lock Screw: LS-2N
•Sheet: LD-42※LD-42-20
Days to Ship: | 9 Days or more |
---|
PTGN Type (Outer Diameter Machining)
KYOCERA
•Wrench: FH-2.5
•Dimension F1 (mm): 45
•Lever: LL-1N
•Coolant Pipe: CL63-1
•Lock Screw: LS-1N
Days to Ship: | 9 Days or more |
---|
WTEN Type (Outer Diameter Machining)
KYOCERA
•Wrench: LW-3
•Coolant Pipe: CL63-1
•Sheet: WTN-33
•Shim Pin: WP-1S
•Clamp Set: WCS-1N
Days to Ship: | 9 Days or more |
---|
PWLN Type (External Diameter/End-Face Machining)
KYOCERA
•Wrench: LW-3
•Dimension F1 (mm): 45
•Lever: LL-2N
•Coolant Pipe: CL63-1
•Lock Screw: LS-2N
Days to Ship: | 9 Days or more |
---|
SVLB Type (Outer Diameter, Profile Machining)
KYOCERA
•Wrench: FT-15/LW-4
•Selfishly: Right-hand
•Dimension F1 (mm): 45
•Coolant Pipe: CL63-1
•Sheet: SVN-32N
Days to Ship: | 9 Days or more |
---|
SVVB Type (Outer Diameter, Profile Machining)
KYOCERA
•Wrench: FT-15/LW-4
•Coolant Pipe: CL63-1
•Sheet: SVN-32N
•Clamp Screw: SB-40125TRN
•Shim Screw: SS-4N
Days to Ship: | 9 Days or more |
---|
KGBA Type (Outer Diameter Grooving)
KYOCERA
•Wrench: FT-15
•Dimension F1 (mm): 45
•Coolant Pipe: CL63-1
•Dimension L1 (mm): 67
Days to Ship: | 9 Days or more |
---|
KYOCERA
•Selfishly: Right-hand
•Dimension F1 (mm): 45
•Coolant Pipe: CL63-1
•Sheet Stop Screw: SP3X8
•Dimension L1 (mm): 67
Days to Ship: | 9 Days or more |
---|
Rigid G-Body (Steel Shank Arbor for Modular Head) MGN
DIJET
Suitable for high-efficiency machining.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Overall Length (L)(mm) |
Processing Applications |
Mounting Method |
Finish Classification |
Length Under Neck (ℓ1)(mm) |
Link Diameter (d)(mm) |
Brand | DIJET | OSG | DIJET | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | DIJET | DIJET |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Ganko Ittetsu (All Carbide Shank Arbor for Modular Heads) Model MSN | Rigid G-Body (Stainless Steel Shank Arbor for Modular Heads) Model MGN | Tool Holder - for Square Shank Mounting, External Diameter/Edge Machining T100H/T63H | Tool Holder - for Square Shank Mounting, External Diameter/Edge Machining T100H-F/T63H-F | |||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more |
Overall Length (L)(mm) | 60 ~ 360 | 75 ~ 200 | 97 ~ 107 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 67 ~ 357 |
Processing Applications | Flat Surface / Side Surface / Others | - | Flat Surface / Side Surface / Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Flat Surface / Side Surface / Others |
Mounting Method | Link Model | - | Link Model | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Link Model |
Finish Classification | Finish Processing | - | Finish Processing | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Finish Processing |
Length Under Neck (ℓ1)(mm) | 12 ~ 295 | 19 ~ 140 | 17 ~ 37 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Link Diameter (d)(mm) | 10 ~ 32 | 12 ~ 32 | 16 ~ 32 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 9.8 ~ 32 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy