(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Milling Insert & Holder Accessories

Milling inserts and holder equipment are parts that make up milling machine tools used for cutting, and the tools and parts that are needed during cutting. In addition to small parts such as various screws, bolts, nuts, shims, pressers, and backsheets, there are also milling machine tool seats, locato ...Readmore

Milling inserts and holder equipment are parts that make up milling machine tools used for cutting, and the tools and parts that are needed during cutting. In addition to small parts such as various screws, bolts, nuts, shims, pressers, and backsheets, there are also milling machine tool seats, locators, C wheels, and positioning pieces. There are various types of screws for sheet fastening, adjustment, clamp presser tightening, pull-in pin tightening, and locator fixing. Wrenches and spanners used for attaching and replacing parts are also equipment for milling inserts and holders. These are sometimes sold separately, but in some cases they are sold as a set in the form of parts, mounting tools, and component units. In any case, check the compatible standards before use.  ▲ Close

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  1. 1
  • Part Screw

    Part Screw

    KYOCERA

    Various types of holder cartridges used for KYOCERA cutting tools.

    • Volume Discount
    Days to Ship: Same day or more

    Show Stock Products

  • Part Pin

    Part Pin

    KYOCERA

    •α: 14゚•θ: 60゚For complete product overview and details on Milling Insert & Holder Options - Pin for Cutting Tool see the sections below:

    • Volume Discount
    Days to Ship: 9 Days or more
  • Part Clamp Set

    Part Clamp Set

    KYOCERA

    [Features]A wide variety of clap set standard parts.[Applications]Tool parts for cutting.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Part Wrenches/Spanners

    Part Wrenches/Spanners

    KYOCERA

    •Dimension C (mm): 10For complete product overview and details on Milling Insert & Holder Options - Spanner/Wrench for Cutting Tool see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Flat Screw for WAVY MILL NWEX

    Flat Screw for WAVY MILL NWEX

    Nachi-Fujikoshi

    [Features]· Flat screw for WAVY MILL NWEX.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Part Sheet

    Part Sheet

    KYOCERA

    [Features]A wide variety of sheet standard parts.[Applications]Tool parts for cutting.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Part Sheet/Locater

    Part Sheet/Locater

    KYOCERA

    [Features]A wide variety of seat locator standard parts.[Applications]Tool parts for cutting.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Part Metal Holder

    Part Metal Holder

    KYOCERA

    [Features]A wide variety of presser foot standard parts.[Applications]Tool parts for cutting.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Part Wrenches/Spanners/Others

    Part Wrenches/Spanners/Others

    KYOCERA

    [Features]A wide variety of wrenches and other standard parts.[Applications]Tool parts for cutting.

    • Volume Discount
    Days to Ship: 9 Days or more
  • CoroMill EH Cylinder Shank Holder

    CoroMill EH Cylinder Shank Holder

    SANDVIK

    Unique shape exhibits high performance

    • Volume Discount
    Days to Ship: 9 Days or more
  • Oilsshar

    Oilsshar

    FUJIGEN

    [Features]· For inner diameter processing/boring in turning centers, etc.· The addition of steps to the sleeve has made it easier to apply cutting fluid to the tip, which distributes the cutting fluid throughout the bore during work, thereby improving the service life of the tip by approximately 20%.· The adjustment screw is at the front, allowing the boring bar length to be easily adjusted without removing the sleeve from the holder.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Lock Pin

    Lock Pin

    FUJIGEN

    Tool used is NL-4/K-3/K-4.For complete product overview and details on Milling Insert & Holder Options - Lock Pin, Series L see the sections below:

    • Volume Discount
    Days to Ship: 11 Days or more
  • Clamp Screw - Series L and M.

    Clamp Screw - Series L and M.

    FUJIGEN

    Tool used is N-5/N-6/N7/BT-20/N-4/N-6/MA-1.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Drilling Machine Screw

    Drilling Machine Screw

    FUJIGEN

    Tool used is K-3/K-4.For complete product overview and details on Milling Insert & Holder Options - Drilling Machine Screw, B Series see the sections below:

    • Volume Discount
    Days to Ship: 10 Days or more
  • Cap Bolt

    Cap Bolt

    FUJIGEN

    Applicable body, NEW nice cut.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Screw for Resin Guide Plate

    Screw for Resin Guide Plate

    FUJIGEN

    Applicable body, Hanchanman.For complete product overview and details on Milling Insert & Holder Options - Screw for Resin Guide Plate, H-1 see the sections below:

    • Volume Discount
    Days to Ship: 11 Days or more
  • Clamp Top

    Clamp Top

    FUJIGEN

    [Features]· Applicable body, R-Nouveau Jr / R-Nouveau / R-Special Jr.· A Skat Cut Multi-Angle mill.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Locator - ML-S15

    Locator - ML-S15

    FUJIGEN

    Applicable body, multi angle mill.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Locater Receiver

    Locater Receiver

    FUJIGEN

    Applicable body, multi angle mill.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Fuse

    Fuse

    FUJIGEN

    Applicable body, V2/V3/VR/F3.For complete product overview and details on Milling Insert & Holder Options - Fuse for V2/V3/VR/F3, F-15A see the sections below:

    • Volume Discount
    Days to Ship: 10 Days or more
  • Power Cord

    Power Cord

    FUJIGEN

    Applicable body, V2/V3/VR/F3.For complete product overview and details on Milling Insert & Holder Options - Power Cord for V2/V3/VR/F3, PC-1 see the sections below:

    • Volume Discount
    Days to Ship: 12 Days or more
  • Wrench - NL-4

    Wrench - NL-4

    FUJIGEN

    Part number is NL-4.For complete product overview and details on Milling Insert & Holder Options - Spanner/Wrench, NL-4 see the sections below:

    • Volume Discount
    Days to Ship: 11 Days or more
  • Set Screw

    Set Screw

    FUJIGEN

    •Dimension: M8 x 10For complete product overview and details on Milling Insert & Holder Options - Set Screw, KH-S Series see the sections below:

    • Volume Discount
    Days to Ship: 11 Days or more
  • V2 Round Bar Machining Set Bolt

    V2 Round Bar Machining Set Bolt

    FUJIGEN

    Applicable body, V2.For complete product overview and details on Milling Insert & Holder Options - Round Bar Machining Set Bolt for V2, RBB-1 see the sections below:

    • Volume Discount
    Days to Ship: 11 Days or more
  • V2 Cutter Fixing Handle

    V2 Cutter Fixing Handle

    FUJIGEN

    Applicable body, V2.For complete product overview and details on Milling Insert & Holder Options - Cutter Fixing Handle for V2, CHF-1 see the sections below:

    • Volume Discount
    Days to Ship: 11 Days or more
  • Wrench - Series K, N, BT, MA y TN.

    Wrench - Series K, N, BT, MA y TN.

    FUJIGEN

    Fujigen Kogyo WrenchesFor complete product overview and details on Milling Insert & Holder Options - L-Wrench see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Part

    Part

    DIJET

    Dijet milling tool parts.For complete product overview and details on Milling Insert & Holder Options - Clamp Screw, Cartridge, Wrench, BNM Series see the sections below:

    • Volume Discount
    Days to Ship: 8 Days or more
  • Part Chip Breaker

    Part Chip Breaker

    KYOCERA

    [Features]A wide variety of chip breaker standard parts.[Applications]Tool parts for cutting.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Phoenix Series, Coolant Cap Bolt

    Phoenix Series, Coolant Cap Bolt

    OSG

    [Specifications]· Milling Chip· Fixtures used for holders.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Phoenix Series, PXMJ Joint

    Phoenix Series, PXMJ Joint

    OSG

    [Specifications]· Milling Chip· Fixtures used for holders.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Phoenix Series Wrench

    Phoenix Series Wrench

    OSG

    [Specifications]· Milling Chip· Fixtures used for holders.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Phoenix Series, Wedge

    Phoenix Series, Wedge

    OSG

    [Specifications]· Milling Chip· Fixtures used for holders.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Phoenix Series, Wedge Clamp Screw

    Phoenix Series, Wedge Clamp Screw

    OSG

    [Specifications]· Milling Chip· Fixtures used for holders.

    • Volume Discount
    Days to Ship: 9 Days or more
  • CERATIZIT Series Component

    CERATIZIT Series Component

    OSG

    [Specifications]· Milling Chip· Fixtures used for holders.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Wrench for WAVY MILL NWEX

    Wrench for WAVY MILL NWEX

    Nachi-Fujikoshi

    [Features]· Wrench for WAVY MILL NWEX.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Flat Screw for X's Wavy Mill Ball

    Flat Screw for X's Wavy Mill Ball

    Nachi-Fujikoshi

    [Features]· X's Wavy Mill Ball flat screw.

    • Volume Discount
    Days to Ship: 9 Days or more
  • X's Wavy Mill Ball, Flat Screw for WBMF Type

    X's Wavy Mill Ball, Flat Screw for WBMF Type

    Nachi-Fujikoshi

    [Features]· X's Wavy Mill Ball - Flat screw for WBMF types.

    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to Milling Insert & Holder Accessories