(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
KYOCERA
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Days to Ship: | 7 Days or more |
---|
Side Chipper SIC Type Compatible Tip
DIJET
[Features]
· It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
MGI Type Grooving End Mill Compatible Tip
KYOCERA
•Shape First Character In Model Number: Others
Days to Ship: | 7 Days or more |
---|
Phoenix Series, Tip for Round Bolt Cutter
OSG
[Specifications]
· Shape: Insert (for milling)
Days to Ship: | 8 Days or more |
---|
Tips Compatible with QM Max QXP Type (No Circuit Breaker)
DIJET
It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Mirror Radius End Mill, RNM Type, Compatible Tip RNM
DIJET
[Features]
· For high precision machining
Days to Ship: | 8 Days or more |
---|
Phoenix Series, PSE Tip for Shoulder Milling
OSG
[Specifications]
· Shape: Insert (for milling)
Days to Ship: | 8 Days or more |
---|
Super Die Mate HDM Type Compatible Tip
DIJET
[Features]
· Supports materials from cast iron and general steel to stainless steel, titanium, and inconel
Days to Ship: | 8 Days or more |
---|
Tips Compatible with Fast Feeding Die Master Models SKS and SKS-RS (with Circuit Breaker)
DIJET
[Features]
· Suitable for high-efficiency machining.
Days to Ship: | 8 Days or more |
---|
Kyocera Milling Tip PR1510 PVD Coating PNMG/R
KYOCERA
•Work Material: Cast Iron
For complete product overview and details on Kyocera Milling Tip PR1510 PVD Coating PNMG/R see the sections below:
Days to Ship: | 11 Days or more |
---|
Kyocera Milling Tip PR1535 PVD Coating PNMU/R
KYOCERA
Work Material: Heat-Resistant Alloy, Titanium Alloy
For complete product overview and details on Kyocera Milling Tip PR1535 PVD Coating PNMU/R see the sections below:
Days to Ship: | 11 Days or more |
---|
MISUMI
•Shape First Character In Model Number: Others
•No. of Usable Corner: 2
•Clearance Angle: Others
Days to Ship: | 8 Days or more |
---|
Sumi Diamond Tip Other (for SEC-Ace Mill APG Type)
SUMITOMO ELEC
Diamond sintered insert for cutting tools developed with unique technology.
Days to Ship: | 8 Days or more |
---|
DAISHOWASEIKI
[Features]
· A dedicated tip specially designed to have an optimal relief angle and rake range for each cutter size.
Days to Ship: | 8 Days or more |
---|
Die Jet Mill 45 SSE45 Compatible Tip
DIJET
[Features]
· It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Tips Compatible with Fast Feeding Die Master Models SKS and SKS-RS (No Circuit Breaker)
DIJET
[Features]
· Suitable for high-efficiency machining.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Mirror Radius End Mill, RNM Type, Compatible Tip HRM
DIJET
[Features]
· For high precision machining
Days to Ship: | 8 Days or more |
---|
Phoenix Series, PHC Tip for High-Feed Radius Cutter
OSG
[Specifications]
· Shape: Insert (for milling)
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Kyocera Milling Tip CA6535 CVD Coating PNMU/R
KYOCERA
•Work Material: Stainless Steel
Days to Ship: | 11 Days or more |
---|
Shoulder Milling End Mill, Tip
MISUMI
An end mill for shoulder milling that can be used for general purposes
Days to Ship: | 8 Days or more |
---|
MISUMI
High-precision plane milling cutter with the cutting angle of 45°
Days to Ship: | 8 Days or more |
---|
Tips for Milling Cutters, Square Model
MISUMI
SDKN42 Type (Cermet)
For complete product overview and details on Tips for Milling Cutters, Square Model see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
High-Feed Radius Cutter (5-Corner Model), Tip
MISUMI
Stable processing is made possible by the geometry and tip material that have the excellent cutting performance
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape First Character In Model Number: Others
•No. of Usable Corner: 1
•Clearance Angle: Others
•R Precision: ±0.01
Days to Ship: | 8 Days or more |
---|
DAISHOWASEIKI
[Features]
· Tips with optimally designed clearance angles and rake angles for each cutter size
Days to Ship: | 6 Days or more |
---|
MWH Wonder Ball End Mill MX30 Tip
ASAHI TOOLS
•Carbide M Type Material: MX30
•Number Of Flutes: 2
•R Precision: -0.03~+0.03
•Coating: AX Coating
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
QM Mill MPM Type Compatible Tip
DIJET
It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
R Chipper ZPR-0203 Type Compatible Tip
DIJET
[Features]
· It is a tool with excellent abrasion resistance.
Days to Ship: | 9 Days or more |
---|
Undercutter DUM Type Compatible Tip
DIJET
[Features]
· It is a tool with excellent abrasion resistance.
Days to Ship: | 6 Days or more |
---|
Aero Chipper ALX Model Compatible Tip
DIJET
[Features]
· Suitable for high-efficiency machining.
Days to Ship: | 8 Days or more |
---|
Swing Ball SWB Type Compatible Tip
DIJET
It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Swing Mill DSM-S/C Type Compatible Tip
DIJET
[Features]
· It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Super End Chipper Compatible Tip
DIJET
It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Super End Chipper SEC Type - Compatible Tip
DIJET
Suitable for high-efficiency machining.
Days to Ship: | 8 Days or more |
---|
Super Die Mate Modular Head SDH Type Compatible Tip
DIJET
[Features]
· Supports materials from cast iron and general steel to stainless steel, titanium, and inconel
Days to Ship: | 8 Days or more |
---|
Die Jet Mill 90 SSD90 Compatible Tip
DIJET
[Features]
· It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Tip for New Back-and-Forth Cutter PFC Type
DIJET
[Features]
· It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Backdraft DBD Type Compatible Chips
DIJET
[Features]
· Ideal for high-speed finishing of mold reference base
Days to Ship: | 8 Days or more |
---|
Finish Jet Mill FJM Supported Type
DIJET
[Features]
· It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Hepta Mill HEP Type Compatible Tip
DIJET
[Features]
· Suitable for high-efficiency machining.
Days to Ship: | 8 Days or more |
---|
Mirror Bore BNM Shape, Compatible Tip
DIJET
[Features]
· For high precision machining
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Shape (First Character in Model Number) |
Clearance Angle |
Work Material |
No. of Usable Corners |
Brand | KYOCERA | DIJET | KYOCERA | OSG | DIJET | DIJET | OSG | DIJET | DIJET | KYOCERA | KYOCERA | MISUMI | SUMITOMO ELEC | DAISHOWASEIKI | DIJET | DIJET | DIJET | DIJET | OSG | SANDVIK | KYOCERA | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | DAISHOWASEIKI | ASAHI TOOLS | OSG | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET | DIJET |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Tips Compatible with Fast Feeding Die Master Models SKS and SKS-RS (with Circuit Breaker) | Tips Compatible with Fast Feeding Die Master Models SKS and SKS-RS (No Circuit Breaker) | |||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 7 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Shape (First Character in Model Number) | P (Pentagonal) / S (Square) / B (82° Parallelogram) / L (Rectangular) / W (Hexagonal) / R (Round) / Others | Others | Others | R (Round) | E (75°Diamond Shape) | Others | Others | R (Round) | Others | - | - | Others | - | - | S (Square) | Others | - | Others | S (Square) | - | - | A (85° Parallelogram) | S (Square) | S (Square) | T (Triangular) | Others | Others | - | - | - | E (75°Diamond Shape) | R (Round) | Others | Others | S (Square) / Others | L (Rectangular) | Others | Others | R (Round) | S (Square) | Others | C (80° Diamond-Shape) | S (Square) | Others | Others |
Clearance Angle | - | C (7°) / P (11°) | - | P (11°) | P (11°) | Others | D (15°) | D (15°) | D (15°) / Others | - | - | Others | - | - | E (20°) | D (15°) / Others | - | Others | D (15°) / Others | - | - | P (11°) | E (20°) | P (11°) / D (15°) / E (20°) | P (11°) / E (20°) | D (15°) | Others | - | - | P (11°) / D (15°) / Others | Others | Others | P (11°) | Others | Others | P (11°) | P (11°) / D (15°) | P (11°) | D (15°) | D (15°) | P (11°) | P (11°) | P (11°) | D (15°) | Others |
Work Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Cast Iron | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron | - | Stainless Steel | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Steel | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material |
No. of Usable Corners | - | 2 | - | 4 / 8 | 2 | 2 | - | 1 | 3 | - | - | 2 | - | - | 4 | 3 | - | 1 / 2 | - | - | - | 2 | 2 | 4 | 3 | 5 | 1 | - | - | - | 2 | 1 | 2 | 2 | 2 / 4 | 4 | 2 | 2 | 1 | 4 | 1 / 4 | 2 | 4 | Others | 1 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy