(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutters & Indexable End Mills

Days to Ship
  • All
  • 5 Days or Less
  • 6 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 16 Days or Less
Brand
Product Series
Days to Ship
Processing Applications
Flute Diameter D(φ)
Work Material
Mounting Method
Finish Classification
Overall Length (L)(mm)
Link Diameter (d)(mm)
Number of Flutes(sheet)
Supported Tip Material Type
Max. Cutting Depth (Ad)(mm)
Length Under Neck (ℓ1)(mm)

    MFH-Type Ultra-Small Diameter High Feed Cutter MFH Micro End Mill

      MEW Type End Mill Holder

        MEC Type End Mill

          MEC Type Face Mill

            MGI Type Grooving End Mill

              Mirror Bore C Body, BNM-S-C Shape

                3D End Mill MEY Type

                  CoroMill 390 Long Edge Cutter R390-B

                    METS Type T-Slot Mill

                      PHC SS Phoenix Series High Feed Radius Cutter Straight Shank Type

                        MECH Type End Mill (with Coolant Holes at Tip Blade)

                          MRW Type Face Mill

                            Plane Milling Cutter, End Mill Model

                              Finishing Ball Cutter, End Mill Model

                                F3042B SL F3000 Series Positive Mill Neo Shell Type

                                  MFPN45 Type Face Mill

                                    MEW Type Face Mill

                                      Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Millimeter Specifications)

                                        CoroMill 490 Cutter 490-A

                                          PFB Phoenix Series Finishing Ball End Mill Steel Shank

                                            Multi-Functional Cutter, End Mill Model

                                              PFB Phoenix Series Finishing Ball End Mill Carbide Shank

                                                MECX Type End Mill

                                                  Cutter for Heavy Cutting, Model MSR

                                                    Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Inch Specifications)

                                                      Super End Chipper SEC Type - Long, Extra Long, MT Shank, Weldon Shank Type

                                                        Kyocera Milling Holder MRX

                                                          Sandvik CoroMill 390 Cutter

                                                            Submerged milling cutter (for Hex Socket Head Cap Screw)

                                                              Roughing Ball Cutter, End Mill Model

                                                                Shoulder Milling Cutter, Arbor Mounting Model

                                                                  MCSE Type Chamfering End Mill

                                                                    MEF Type Counterbore End Mill

                                                                      MVG Type Slotting End Mill

                                                                        PRC Phoenix Series Round Cutter Screw-in Type

                                                                          PRC BORE/PRC SS Phoenix Series Round Cutter Straight Shank Type

                                                                            F2133 SS Small Diameter Cutter Series, Cyclone Cutter, Straight Shank

                                                                              F3000 Series, Positive Mill, Neo Straight Shank /F3042ASS

                                                                                F3000 Series, Positive Mill, Neo Straight Shank /F3042BSS

                                                                                  PSE SS Phoenix Series Shoulder Milling Cutter Straight Shank Type

                                                                                    PSE Phoenix Series Shoulder Milling Cutter PSE Screw-In Type

                                                                                      PHC Phoenix Series High Feed Radius Cutter Screw-in Type

                                                                                        PHC BORE Phoenix Series High Feed Radius Cutter Bore Type

                                                                                          PDR Phoenix Series High Efficiency Radius Cutter with Handle Type

                                                                                            Phoenix Series Face Milling Cutter, Octagon Type, Bore Type, Wedge Stop Type

                                                                                            Brand

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            DIJET

                                                                                            KYOCERA

                                                                                            SANDVIK

                                                                                            KYOCERA

                                                                                            OSG

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            OSG

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            SANDVIK

                                                                                            OSG

                                                                                            MISUMI

                                                                                            OSG

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            DIJET

                                                                                            KYOCERA

                                                                                            SANDVIK

                                                                                            ESCO

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            KYOCERA

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            Product Series

                                                                                            MFH-Type Ultra-Small Diameter High Feed Cutter MFH Micro End Mill

                                                                                            MEW Type End Mill Holder

                                                                                            MEC Type End Mill

                                                                                            MEC Type Face Mill

                                                                                            MGI Type Grooving End Mill

                                                                                            Mirror Bore C Body, BNM-S-C Shape

                                                                                            3D End Mill MEY Type

                                                                                            CoroMill 390 Long Edge Cutter R390-B

                                                                                            METS Type T-Slot Mill

                                                                                            PHC SS Phoenix Series High Feed Radius Cutter Straight Shank Type

                                                                                            MECH Type End Mill (with Coolant Holes at Tip Blade)

                                                                                            MRW Type Face Mill

                                                                                            Plane Milling Cutter, End Mill Model

                                                                                            Finishing Ball Cutter, End Mill Model

                                                                                            F3042B SL F3000 Series Positive Mill Neo Shell Type

                                                                                            MFPN45 Type Face Mill

                                                                                            MEW Type Face Mill

                                                                                            Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Millimeter Specifications)

                                                                                            CoroMill 490 Cutter 490-A

                                                                                            PFB Phoenix Series Finishing Ball End Mill Steel Shank

                                                                                            Multi-Functional Cutter, End Mill Model

                                                                                            PFB Phoenix Series Finishing Ball End Mill Carbide Shank

                                                                                            MECX Type End Mill

                                                                                            Cutter for Heavy Cutting, Model MSR

                                                                                            Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Inch Specifications)

                                                                                            Super End Chipper SEC Type - Long, Extra Long, MT Shank, Weldon Shank Type

                                                                                            Kyocera Milling Holder MRX

                                                                                            Sandvik CoroMill 390 Cutter

                                                                                            Submerged milling cutter (for Hex Socket Head Cap Screw)

                                                                                            Roughing Ball Cutter, End Mill Model

                                                                                            Shoulder Milling Cutter, Arbor Mounting Model

                                                                                            MCSE Type Chamfering End Mill

                                                                                            MEF Type Counterbore End Mill

                                                                                            MVG Type Slotting End Mill

                                                                                            PRC Phoenix Series Round Cutter Screw-in Type

                                                                                            PRC BORE/PRC SS Phoenix Series Round Cutter Straight Shank Type

                                                                                            F2133 SS Small Diameter Cutter Series, Cyclone Cutter, Straight Shank

                                                                                            F3000 Series, Positive Mill, Neo Straight Shank /F3042ASS

                                                                                            F3000 Series, Positive Mill, Neo Straight Shank /F3042BSS

                                                                                            PSE SS Phoenix Series Shoulder Milling Cutter Straight Shank Type

                                                                                            PSE Phoenix Series Shoulder Milling Cutter PSE Screw-In Type

                                                                                            PHC Phoenix Series High Feed Radius Cutter Screw-in Type

                                                                                            PHC BORE Phoenix Series High Feed Radius Cutter Bore Type

                                                                                            PDR Phoenix Series High Efficiency Radius Cutter with Handle Type

                                                                                            Phoenix Series Face Milling Cutter, Octagon Type, Bore Type, Wedge Stop Type

                                                                                            Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 5 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                                                                                            Processing ApplicationsFlat Surface / GrooveFlat Surface / Side Surface / Groove / VerticalFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveGrooveGrooveFlat Surface / Side Surface / Groove / Thrust (Z-Feed) / VerticalFlat Surface / Side Surface / GrooveGrooveFlat Surface / Side Surface / Groove / VerticalFlat Surface / Side Surface / GrooveFlat Surface / Side SurfaceFlat Surface / ChamferInclined CuttingSide Surface / GrooveFlat Surface / ChamferFlat Surface / Side Surface / Groove / VerticalGrooveFlat Surface / Side Surface / Groove-Side Surface / Groove / Inclined Cutting-Flat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveGrooveSide Surface / Groove / Inclined Cutting / VerticalFlat Surface--Inclined CuttingSide Surface / GrooveGroove / ChamferFlat Surface / Side SurfaceGrooveSide Surface / Groove / VerticalFlat Surface / Side Surface / Groove / VerticalFlat Surface / ChamferSide Surface / GrooveSide Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / Groove / VerticalFlat Surface / Side Surface / Groove / VerticalFlat Surface / Side Surface / Groove / VerticalFlat Surface
                                                                                            Flute Diameter D(φ)1016 ~ 5010 ~ 50--6 ~ 3016 ~ 5012 ~ 40-13.2 ~ 46.425 ~ 50-3210 ~ 1650---25mm ~ 40mm8 ~ 30268 ~ 308 ~ 33-63.5 ~ 152.416 ~ 50-50 ~ 100-16 ~ 25125--30 ~ 6010 ~ 3010 ~ 88632032 ~ 6316 ~ 6316 ~ 4013.2 ~ 28.223.4 ~ 83.420 ~ 30100 ~ 200
                                                                                            Work Material-----General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron-General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper-General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium--General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / AluminumGeneral Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / TitaniumGeneral Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium---General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin-General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum---General Steel / Heat-Treated Steel / Stainless SteelGeneral Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Titanium / Copper---General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / TitaniumGeneral Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum---General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / TitaniumGeneral Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / TitaniumGeneral Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / AluminumGeneral Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / TitaniumGeneral Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / TitaniumGeneral Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / TitaniumGeneral Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / TitaniumGeneral Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / TitaniumGeneral Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / TitaniumGeneral Steel / High-Hardness Steel / Cast IronGeneral Steel / Heat-Treated Steel / Stainless Steel / Cast Iron
                                                                                            Mounting MethodHandle Model----Handle Model-Handle Model-Handle Model--Center Ring PlugHandle ModelArbor---Handle ModelHandle ModelHandle ModelHandle Model---Handle Model---Handle ModelArbor---Center Ring PlugHandle Model / ArborHandle ModelHandle ModelHandle ModelHandle ModelCenter Ring PlugCenter Ring PlugArborHandle ModelArbor
                                                                                            Finish Classification-------Rough / Medium Processing / Finish Processing----Rough / Medium ProcessingFinish Processing----Rough / Medium Processing / Finish Processing-Rough / Medium Processing--------Rough / Medium ProcessingRough / Medium Processing--------------
                                                                                            Overall Length (L)(mm)80100 ~ 17080 ~ 250-100 ~ 12060 ~ 300120 ~ 25068 ~ 110109 ~ 140140 ~ 300120 ~ 185-125123 ~ 13240---110 ~ 170120 ~ 170220100 ~ 29080 ~ 130--180 ~ 350---200 ~ 250-85 ~ 120103 ~ 17612033 ~ 4040 ~ 250120100150 ~ 20090 ~ 19027 ~ 4035 ~ 4040 ~ 63150 ~ 30650 ~ 63
                                                                                            Link Diameter (d)(mm)1012 ~ 3210 ~ 32-20 ~ 256 ~ 3216 ~ 4216 ~ 3225 ~ 3225 ~ 4225 ~ 42-3212 ~ 16----20 ~ 328 ~ 32258 ~ 3210 ~ 32--16 ~ 42---20 ~ 32-16 ~ 2010 ~ 3232-20 ~ 4232203216 ~ 32---MT5-M16 ~ CN50.8-
                                                                                            Number of Flutes(sheet)22 ~ 51 ~ 54 ~ 11--4 ~ 71 ~ 62 ~ 42 ~ 58 ~ 425 ~ 103154 ~ 204 ~ 64 ~ 142 ~ 62421 ~ 74 ~ 324 ~ 14--5-2811 ~ 4-2 ~ 42 ~ 10533 ~ 42 ~ 62 ~ 62 ~ 43 ~ 82 ~ 314 ~ 25
                                                                                            Supported Tip Material Type-------Carbide Coating-Carbide Coating--Carbide CoatingCarbide CoatingCarbide Coating / No Carbide Coating---Carbide Coating / No Carbide Coating / Cermet-Carbide Coating---Carbide Coating----Carbide Coating----Carbide Coating / No Carbide CoatingCarbide Coating / No Carbide CoatingCarbide Coating / No Carbide Coating / CermetCarbide Coating / No Carbide CoatingCarbide Coating / No Carbide CoatingCarbide Coating / No Carbide CoatingCarbide Coating / No Carbide CoatingCarbide CoatingCarbide CoatingCarbide CoatingCarbide Coating
                                                                                            Max. Cutting Depth (Ad)(mm)-------10 ~ 15.7----------5.5 ~ 10----------14.4 ~ 22.3---------------
                                                                                            Length Under Neck (ℓ1)(mm)20-------29 ~ 6040 ~ 180--40-----32 ~ 5036 ~ 904020 ~ 165---40 ~ 90---27 ~ 40-30 ~ 4023 ~ 9640-50 ~ 12045304525 ~ 90---50 ~ 170-

                                                                                            Loading...

                                                                                            Related Categories to Cutters & Indexable End Mills