(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
EIKOSHA
[Features]
· 2-flute tapered end mill.
· For wall tapering, etc.
Days to Ship: | 8 Days or more |
---|
XPM Trapezoidal Runner Cutter (2-Flute) XPM-TRC
OSG
XPM tapered blade end mill for trapezoidal runner processing
Days to Ship: | 8 Days or more |
---|
OSG
Tapered end mill in which powder HSS XPM is used as the base material
Days to Ship: | 8 Days or more |
---|
OSG
Tapered end mill in which powder HSS XPM is used as the base material
Days to Ship: | 8 Days or more |
---|
OSG
Tapered ball end mill in which powder HSS XPM is used as the base material
Days to Ship: | 8 Days or more |
---|
OSG
HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Ball Type, Short Blade, TPBDS see the sections below:
Days to Ship: | 8 Days or more |
---|
OSG
HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Short Blade, TPDS see the sections below:
Days to Ship: | 8 Days or more |
---|
OSG
HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Stub Type, TPDSS see the sections below:
Days to Ship: | 8 Days or more |
---|
OSG
HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Ball Type, Standard, TPBDR see the sections below:
Days to Ship: | 8 Days or more |
---|
OSG
HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Standard, TPDR see the sections below:
Days to Ship: | 8 Days or more |
---|
OSG
HSS taper series.
For complete product overview and details on HSS Taper End Mill - 4-Flute, Short Blade, TPMS see the sections below:
Days to Ship: | 8 Days or more |
---|
OSG
HSS taper series.
For complete product overview and details on HSS Taper End Mill - 4-Flute, Standard, TPMR see the sections below:
Days to Ship: | 8 Days or more |
---|
OSG
HSS taper ball series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Ball Type, Standard, XPM-TPBDR see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
OSG
Tapered end mill in which powder HSS XPM is used as the base material
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
FUKUDA
An end mill used for machining mold draft angles. Adopts a uniform torsion blade to achieve consistent sharpness and high machining precision.
Days to Ship: | 7 Days or more |
---|
Taper End Mill 2 Flutes (Short Blades)
FUKUDA
An end mill used for machining mold draft angles. Adopts a uniform torsion blade to achieve consistent sharpness and high machining precision. The blade length is constant and workability is improved.
Days to Ship: | 8 Days or more |
---|
FUKUDA
An end mill used for machining mold draft angles. Adopts a uniform torsion blade to achieve consistent sharpness and high machining precision.
Days to Ship: | 8 Days or more |
---|
Taper End Mill 4 Flutes (Short Blades)
FUKUDA
An end mill used for machining mold draft angles. Adopts a uniform torsion blade to achieve consistent sharpness and high machining precision. The blade length is constant and workability is improved.
Days to Ship: | 8 Days or more |
---|
EIKOSHA
[Features]
· 4-flute tapered end mill.
· For wall tapering, etc.
Days to Ship: | 8 Days or more |
---|
EIKOSHA
[Features]
· 2-flute tapered end mill.
· Long blade.
· For wall tapering, etc.
Days to Ship: | 8 Days or more |
---|
2-Flute Tapered End Mill Short Blade 2TE (SKH56)
TAIYO TOOL
•Model: Tapered Square
•Number Of Flutes (Pieces): 2
•Torsion Angle: Weak Helix (15 to 25°)
•Coating: Non-Coated
•Tool Material Type: Cobalt High-Speed Steel
Days to Ship: | 8 Days or more |
---|
4-Flute Tapered End Mill Short Blade 4TE (SKH56)
TAIYO TOOL
•Model: Tapered Square
•Number Of Flutes (Pieces): 4
•Torsion Angle: Weak Helix (15 to 25°)
•Coating: Non-Coated
•Tool Material Type: Cobalt High-Speed Steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tip Diameter (D)(φ) |
Single Angle (θ)(Degree) |
Model |
Work Material |
Flute Length (l)(mm) |
Link Diameter (d)(mm) |
Number of Flutes(Pieces) |
R Size(mm) |
Torsion Angle |
Tool Material Type |
Overall Length (L)(mm) |
Coating |
Brand | EIKOSHA | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | FUKUDA | FUKUDA | FUKUDA | FUKUDA | EIKOSHA | EIKOSHA | TAIYO TOOL | TAIYO TOOL |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Tip Diameter (D)(φ) | 1 ~ 16 | 2 ~ 6 | 2 ~ 10 | 1 ~ 4 | - | - | 2 ~ 10 | 1 ~ 4 | - | 2 ~ 20 | 2 ~ 10 | 6 ~ 20 | - | 2 ~ 20 | 2 ~ 10 | 6 ~ 20 | 2 ~ 25 | 10 ~ 20 | 3 ~ 25 | 10 ~ 20 | 3 ~ 25 | 3 ~ 5 | 3 ~ 6 | 3 ~ 6 |
Single Angle (θ)(Degree) | 1゚ ~ 30' | 7 ~ 15 | 0.5 ~ 10 | 0.5 ~ 3 | 0.5 ~ 10 | 0.5 ~ 10 | 0.5 ~ 10 | 0.5 ~ 3 | 0.5 ~ 10 | 0.5 ~ 10 | 0.5 ~ 10 | 0.5 ~ 10 | 0.5 ~ 10 | 0.5 ~ 10 | 0.5 ~ 10 | 0.5 ~ 10 | 0°30' ~ 30° | 15° ~ 20° | 0°30' ~ 30° | 15° ~ 20° | 1゚ ~ 30' | 1゚ ~ 30' | 15 ~ 30 | 15 ~ 30 |
Model | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Bore | Tapered Bore | Tapered Square | Tapered Square | Tapered Bore | Tapered Square | Tapered Square | Tapered Square | Tapered Bore | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square |
Work Material | General Steel / Cast Iron / Aluminum / Copper | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | General Steel / Cast Iron / Aluminum / Resin | Cast Iron / Aluminum / Resin | General Steel / Cast Iron / Aluminum / Resin | Cast Iron / Aluminum / Resin | General Steel / Cast Iron / Aluminum / Copper | General Steel / Cast Iron / Aluminum / Copper | - | - |
Flute Length (l)(mm) | 4 ~ 65 | 4 ~ 12 | 10 ~ 34 | 2.5 ~ 15 | 10 ~ 34 | 10 ~ 34 | 10 ~ 34 | 2.5 ~ 15 | 24 ~ 80 | 17 ~ 80 | 10 ~ 34 | 24 ~ 80 | 24 ~ 80 | 17 ~ 80 | 10 ~ 34 | 24 ~ 80 | 10 ~ 100 | 50 | 15 ~ 100 | 50 | 10 ~ 130 | 20 ~ 80 | 20 ~ 40 | 20 ~ 40 |
Link Diameter (d)(mm) | 6 ~ 25 | 4 ~ 12 | 6 ~ 16 | 6 | 6 ~ 16 | 6 ~ 16 | 6 ~ 16 | 6 | 8 ~ 42 | 6 ~ 42 | 6 ~ 16 | 8 ~ 42 | 8 ~ 42 | 6 ~ 42 | 6 ~ 16 | 8 ~ 42 | 6 ~ 42 | 32 | 6 ~ 42 | 32 | 6 ~ 42 | 6 ~ 32 | 16 ~ 32 | 16 ~ 32 |
Number of Flutes(Pieces) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 4 | 2 | 2 | 4 | 4 | 2 | 2 | 4 | 4 | 4 | 2 | 2 | 4 |
R Size(mm) | - | - | - | - | 1 ~ 5 | 1 ~ 5 | - | - | 3 ~ 10 | - | - | - | 3 ~ 10 | - | - | - | - | - | - | - | - | - | - | - |
Torsion Angle | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | Weak Helix (15 to 25°) |
Tool Material Type | Cobalt High-Speed Steel / Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | - | - | - | - | Cobalt High-Speed Steel / Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel |
Overall Length (L)(mm) | 47 ~ 165 | 45 ~ 75 | 54 ~ 94 | 47 ~ 59 | 54 ~ 94 | 54 ~ 94 | 54 ~ 94 | 47 ~ 59 | 68 ~ 172 | 61 ~ 172 | 54 ~ 94 | 68 ~ 172 | 68 ~ 172 | 61 ~ 172 | 54 ~ 94 | 68 ~ 172 | 59 ~ 200 | 140 | 61 ~ 200 | 140 | 47 ~ 230 | 55 ~ 130 | 85 ~ 120 | 85 ~ 120 |
Coating | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy