(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
FUKUDA
Rounds only the corner section, producing stable rounded corners with excellent rigidity.
Days to Ship: | 8 Days or more |
---|
S&K
Radius endmill with TiCN coating. Ideal for corner rounding or finishing base surfaces.
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Radius End Mill, 2-Flute/Short
MISUMI
AS coated radius end mill that boasts outstanding durability
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Radius End Mill, 2-Flute, Regular
MISUMI
AS coated radius end mill that boasts outstanding durability
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Radius End Mill, 4-Flute, Regular
MISUMI
AS coated end mill with high surface hardness that can be processed for a long time
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Radius End Mill, 2-Flute/Short Model
MISUMI
Radius end mill with the corner R that can be selected in 0.1 mm increments
Days to Ship: | 10 Days or more |
---|
High-Speed Steel Radius End Mill, 2-Flute/Regular Model
MISUMI
Radius end mill with the corner R that can be selected in 0.1 mm increments
Days to Ship: | 10 Days or more |
---|
High-Speed Steel Radius End Mill, 4-Flute/Short Model
MISUMI
Radius end mill with the corner R that can be selected in 0.1 mm increments
Days to Ship: | 10 Days or more |
---|
High-Speed Steel Radius End Mill, 4-Flute/Regular Model
MISUMI
Radius end mill with the corner R that can be selected in 0.1 mm increments
Days to Ship: | 10 Days or more |
---|
AS Coated Powdered High-Speed Steel Radius End Mill, 4-Flute/Short
MISUMI
AS coated end mill with high surface hardness that can be processed for a long time
Days to Ship: | 8 Days or more |
---|
AG Mill, Roughing, Radius AGRERS-R
Nachi-Fujikoshi
Capable of high-efficiency roughing in grooves and corner rounding of materials from steel to stainless steel.
Days to Ship: | 8 Days or more |
---|
2-Flute, Corner Radius, Short Type CR-XPM-EDS
OSG
2-flute end mill with rounded corners in which powder HSS XPM is used as the base material
Days to Ship: | 8 Days or more |
---|
VPS-EMS HSS Countersink Series V Coat XPM Multi-Blade Short (High Rigidity)
OSG
High-efficiency end mill with high tool rigidity. An extensive range of machining is possible from general materials to difficult-to-cut materials.
Days to Ship: | 8 Days or more |
---|
FUKUDA
Rounds only the corner section, producing stable rounded corners with excellent rigidity.
Days to Ship: | 8 Days or more |
---|
S&K
Radius end mill. Ideal for corner rounding or finishing base surfaces.
Days to Ship: | 8 Days or more |
---|
S&K
Radius end mill. Ideal for corner rounding or finishing base surfaces.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
Work Material |
R Size(mm) |
Flute Length (l)(mm) |
Number of Flutes(sheet) |
Tool Material Type |
Processing Applications |
Overall Length (L)(mm) |
Link Diameter (d)(mm) |
Coating |
Brand | FUKUDA | S&K | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | OSG | OSG | FUKUDA | S&K | S&K |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | AS Coated Powdered High-Speed Steel Radius End Mill, 2-Flute/Short | AS Coated Powdered High-Speed Steel Radius End Mill, 2-Flute, Regular | AS Coated Powdered High-Speed Steel Radius End Mill, 4-Flute, Regular | AS Coated Powdered High-Speed Steel Radius End Mill, 4-Flute/Short | VPS-EMS HSS Countersink Series V Coat XPM Multi-Blade Short (High Rigidity) | |||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
| ||||||||
Flute Diameter (D)(φ) | 3 ~ 40 | 6 ~ 20 | 6 ~ 25 | 6 ~ 25 | 10 ~ 25 | 3 ~ 25 | 3 ~ 25 | 3 ~ 25 | 3 ~ 25 | 6 ~ 25 | 6 ~ 25 | 3 ~ 20 | 10 ~ 30 | 6 ~ 40 | 6 | 8 ~ 32 |
Work Material | General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Titanium[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Titanium[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Titanium[○] |
R Size(mm) | 0.5 ~ 12 | 0.3 ~ 5 | 0.5 ~ 5 | 0.5 ~ 5 | 1 ~ 5 | 0.1 ~ 5 | 0.1 ~ 5 | 0.1 ~ 5 | 0.1 ~ 5 | 0.5 ~ 5 | 0.5 ~ 4 | 0.5 ~ 5 | 1 | 0.5 ~ 12 | 0.3 ~ 2 | 0.3 ~ 10 |
Flute Length (l)(mm) | 10 ~ 65 | 15 ~ 45 | 12 ~ 50 | 15 ~ 60 | 34 ~ 68 | 8 ~ 50 | 10 ~ 60 | 8 ~ 45 | 12 ~ 68 | 13 ~ 45 | 15 ~ 50 | 7 ~ 38 | 25 ~ 55 | 16 ~ 65 | 12 | 15 ~ 55 |
Number of Flutes(sheet) | 2 | 2 ~ 4 | 2 | 2 | 4 | 2 | 2 | 4 | 4 | 4 | 4 ~ 5 | 2 | 6 ~ 10 | 4 | 2 | 4 |
Tool Material Type | Cobalt High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel |
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting |
Overall Length (L)(mm) | 53 ~ 180 | 60 ~ 115 | 60 ~ 120 | 60 ~ 130 | 84 ~ 144 | 50 ~ 120 | 50 ~ 130 | 52 ~ 121 | 55 ~ 144 | 57 ~ 121 | 60 ~ 120 | 55 ~ 115 | 75 ~ 130 | 59 ~ 180 | 60 | 65 ~ 145 |
Link Diameter (d)(mm) | 6 ~ 32 | 8 ~ 20 | 8 ~ 25 | 6 ~ 25 | 10 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 20 | 10 ~ 25 | 6 ~ 32 | 6 | 8 ~ 32 |
Coating | Non-Coated | TiCN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | TiCN / Non-Coated | TiCN / Non-Coated | TiCN / Non-Coated | TiCN / Non-Coated | For High Hardness (Silicone-Based) | TiAlN | Non-Coated | TiCN | Non-Coated | Non-Coated | Non-Coated |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy