(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
FUKUDA
2-flute blade has high rigidity and is excellent at maintaining rounded finish dimensions.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
EIKOSHA
HSS ball end mill with a rounded tip.
[Features]
· Ideal for profiling 3D shapes, etc.
· 0.5R to 40R rounding is available, corresponding to various rounding.
[Applications]
· Useful for profile machining, etc. of molds.
· Ideal for shape machining.
Days to Ship: | 8 Days or more |
---|
FFB4TLS 4-Flute Blade Ball Long Shank
S&K
4-flute ball end mill. Capable of high-speed and high-efficiency machining. The long shank allows for machining in deep sections.
Days to Ship: | 9 Days or more |
---|
AS Coated Powdered High-Speed Steel Ball End Mill, 2-Flute/Regular
MISUMI
AS coated ball end mill that combines the toughness and durability
Days to Ship: | 8 Days or more |
---|
TiCN Coated High-Speed Steel Ball End Mill, 2-Flute/Regular
MISUMI
Selectively used depending on the purpose of finishing or roughing
Days to Ship: | 8 Days or more |
---|
TiCN Coated High-Speed Steel Ball End Mill, 4-Flute/Regular
MISUMI
Selectively used depending on the purpose of finishing or roughing
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Ball End Mill, 2-Flute/Regular/Non-Coated Model
MISUMI
Selectively used depending on the purpose of finishing or roughing
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Roughing Ball End Mill, 4-Flute/Regular/Non-Coated Model
MISUMI
Selectively used depending on the purpose of finishing or roughing
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
Capable of machining from steel and stainless steel to aluminum.
Days to Ship: | Same day or more |
---|
Show Stock Products
End Mill (2-Flute General Purpose Ball-End Type) EBD
OSG
A cobalt high-speed steel ball end mill.
Days to Ship: | 8 Days or more |
---|
TiN Coating (2-Flute Ball End Type) EX-TIN-EBD
OSG
Adopts a TiN coating excellent in welding resistance and abrasion resistance
Days to Ship: | 8 Days or more |
---|
V Coating XPM Slim Shank End Mill (2-Flute Ball End Type) V-SS-XPM-EBD
OSG
Slim shank type ball end mill with a shank diameter that is set to the blade diameter minus 1 mm. The protruding length can be freely adjusted.
Days to Ship: | 8 Days or more |
---|
V Coating XPM End Mill (2-Flute Ball End Type) V-XPM-EBD
OSG
Powder HSS XPM ball end mill with V-coating
Days to Ship: | 8 Days or more |
---|
XPM End Mill (2-Flute Ball-End Type) XPM-EBD
OSG
Ball end mill in which powder HSS XPM is used as the base material
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Long Shank Ball End Mill 2 Blades
FUKUDA
A long-type ball end mill that supports a wide range of metal mold machining
Days to Ship: | 8 Days or more |
---|
Long Shank Ball End Mill 4 Blades
FUKUDA
2-flute blade has high rigidity and is excellent at maintaining rounded finish dimensions. Long shank.
Days to Ship: | 8 Days or more |
---|
FUKUDA
With draft for deep drilling. Using powder HSS, it handles a wide range of material from general steels through high hardness materials and hard-to-cut materials.
Days to Ship: | 8 Days or more |
---|
SSB2T S Coated Estech 2-Flute Ball
S&K
2-flute ball endmill with TiCN coating. Extended periods of machining with hard-to-cut materials are possible.
Days to Ship: | 9 Days or more |
---|
FFB2TLS 2-Flute Blade Ball Long Shank
S&K
A short flute type ball end mill. The long shank allows for machining in deep sections.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
FFB4T 4-Flute Blade Ball Short Blade
S&K
4-flute ball end mill. Capable of high-speed and high-efficiency machining.
Days to Ship: | 9 Days or more |
---|
S&K
4-flute ball end mill. The roughing shape makes it suitable for rough cutting.
Days to Ship: | 9 Days or more |
---|
End Mill (Roughing Long Shank Ball-End Type) EX-LS-REBS
OSG
HSS roughing and semi-finishing ball series.
Days to Ship: | 8 Days or more |
---|
EIKOSHA
[Features]
· 2-flute ball end mill.
· Powder high-speed steel.
Days to Ship: | 8 Days or more |
---|
EIKOSHA
[Features]
· 2-flute tapered ball end mill.
· For deep engraving and wall tapering.
Days to Ship: | 8 Days or more |
---|
EIKOSHA
[Features]
· 2-flute ball end mill.
· The long shank is ideal for deep-engraved shape processing.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
TAIYO TOOL
•Tool Material Type: High-Speed Steel
•Coating: Non-Coated
•Link Diameter (d) (mm): 6
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
R Size(mm) |
Flute Length (ℓ)(mm) |
Work Material |
Tool Material Type |
Number of Flutes(sheet) |
Coating |
Overall Length (L)(mm) |
Link Diameter (d)(mm) |
Processing Applications |
Brand | FUKUDA | S&K | EIKOSHA | S&K | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | OSG | OSG | FUKUDA | FUKUDA | FUKUDA | FUKUDA | S&K | S&K | S&K | S&K | S&K | OSG | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | TAIYO TOOL |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | AS Coated Powdered High-Speed Steel Ball End Mill, 2-Flute/Regular | High-Speed Steel Ball End Mill, 2-Flute/Regular/Non-Coated Model | High-Speed Steel Roughing Ball End Mill, 4-Flute/Regular/Non-Coated Model | V Coating XPM Slim Shank End Mill (2-Flute Ball End Type) V-SS-XPM-EBD | ||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
| |||||||||||||||||||||||||||
R Size(mm) | 2 ~ 30 | 0.5 ~ 25 | 0.5R ~ 40R | 5 ~ 25 | 1.5 ~ 10 | 1.5 ~ 12.5 | 4 ~ 12.5 | 1.5 ~ 10 | 4 ~ 12.5 | 0.75 ~ 20 | 0.5 ~ 12.5 | 0.5 ~ 25 | 1 ~ 15 | 3 ~ 12.5 | 0.5 ~ 15 | 0.5 ~ 15 | 3 ~ 25 | 0.5 ~ 40 | 3 ~ 20 | 15.5 ~ 25 | 1.5 ~ 20 | 0.5 ~ 15 | 5 ~ 25 | 1 ~ 20 | 4 ~ 25 | 6 ~ 25 | 4 ~ 25 | 0.5R ~ 20R | R0.5 ~ R8 | 3R ~ 20R | 0.5R ~ 20R | 0.3 ~ 3 |
Flute Length (ℓ)(mm) | 20 ~ 120 | 1 ~ 70 | 2.5 ~ 120 | 15 ~ 65 | 8 ~ 38 | 8 ~ 50 | 20 ~ 50 | 8 ~ 38 | 20 ~ 50 | 3 ~ 65 | 2 ~ 50 | 2.5 ~ 75 | 5 ~ 55 | 12 ~ 50 | 2.5 ~ 55 | 2.5 ~ 55 | 15 ~ 75 | 5 ~ 120 | 30 ~ 100 | 80 ~ 125 | 8 ~ 65 | 1 ~ 55 | 15 ~ 65 | 6 ~ 100 | 15 ~ 70 | 30 ~ 100 | 20 ~ 90 | 2.5 ~ 65 | 4 ~ 65 | 12 ~ 65 | 6 ~ 130 | 2 ~ 20 |
Work Material | General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | - | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | - |
Tool Material Type | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel / Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel |
Number of Flutes(sheet) | 4 | 2 | 2 | 4 | 2 | 2 | 4 | 2 | 4 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 ~ 6 | 2 | 2 | 4 | 2 ~ 4 | 2 | 2 | 2 | 4 | 4 | 4 ~ 6 | 2 | 2 | 2 | 2 | 2 |
Coating | Non-Coated | Non-Coated | Non-Coated | Non-Coated | For High Hardness (Silicone-Based) | TiCN | TiCN | Non-Coated | Non-Coated | Non-Coated | TiAlN | Non-Coated | TiN | TiCN | TiCN | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | TiCN | Non-Coated | Non-Coated | Non-Coated | Non-Coated | - | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated |
Overall Length (L)(mm) | 70 ~ 240 | 50 ~ 240 | 55 ~ 260 | 180 ~ 350 | 56 ~ 141 | 56 ~ 166 | 90 ~ 165 | 56 ~ 141 | 90 ~ 165 | 55 ~ 220 | 55 ~ 180 | 50 ~ 210 | 50 ~ 180 | 120 ~ 220 | 60 ~ 200 | 60 ~ 200 | 90 ~ 210 | 60 ~ 240 | 130 ~ 320 | 300 ~ 320 | 160 ~ 400 | 50 ~ 180 | 180 ~ 350 | 55 ~ 220 | 100 ~ 240 | 120 ~ 240 | 90 ~ 225 | 70 ~ 230 | 45 ~ 155 | 130 ~ 300 | 60 ~ 250 | 60 ~ 90 |
Link Diameter (d)(mm) | 6 ~ 32 | 6 ~ 42 | 6 ~ 42 | 10 ~ 42 | 6 ~ 20 | 6 ~ 25 | 8 ~ 25 | 6 ~ 20 | 8 ~ 25 | 6 ~ 32 | 6 ~ 25 | 6 ~ 42 | 6 ~ 25 | 5 ~ 24 | 6 ~ 25 | 6 ~ 25 | 6 ~ 42 | 6 ~ 42 | 6 ~ 32 | 32 ~ 42 | 10 ~ 42 | 6 ~ 25 | 10 ~ 42 | 6 ~ 32 | 8 ~ 42 | 12 ~ 42 | 8 ~ 42 | 6 ~ 32 | 6 ~ 32 | 6 ~ 32 | 6 ~ 32 | 6 |
Processing Applications | Curved Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | - | Curved Surface / Side Surface / Carving / R-Groove | - | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy