(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Square End Mill

Search by specifying the lower class category

Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 16 Days or Less
Brand
Product Series
Days to Ship
Specifications
Flute Diameter (D)(φ)
Flute Length (ℓ)(mm)
Work Material
Flute Shape Type
Number of Flutes(sheet)
Tool Material Type
Processing Applications
Link Diameter (d)(mm)
Coating
Overall Length (L)(mm)
Helix Angle (θ)
Base-Blade Availability
Length Under Neck (ℓ1)(mm)
Link

    Super Hard, 2-Flute 2SE

      G Standard End Mill, 2-Flute 2GE

        P-XαS P Coated X α Nick Short Blade

          TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Short

            TiN Coating, End Mill (Roughing Long, Fine-Pitch Type) EX-TIN-RELF

              Roughing, Long Type EX-REEL

                3S End Mill, 4-Flute (Standard Blade)

                  3S End Mill, 4-Flute Long Blade

                    P-VS4T P Coated 4-Flute Short Blade

                      Ultra Long End Mill with 4 Flutes EXLE4

                        G Long End Mill, 4-Flute SL4GE

                          3S End Mill, 2-Flute Extra Long Blade

                            α H α Nick Hard Type

                              TiAlN Coated High-Speed Steel Roughing End Mill, Short, Center Cut

                                TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Regular

                                  AS Coated High-Speed Steel Square End Mill, 2-Flute/Long

                                    AG Mill, Heavy AGHV

                                      AG Mill, 2-Flute 2AGE

                                        G Standard End Mill, 4-Flute 4GE

                                          Roughing End Mill Short SRE

                                            2-Flute, General-Purpose, Short Type EDS

                                              2-Flute, General-Purpose, Long Type EDL

                                                CPM End Mill (2-Flute Straight Blade for Forming Work, Medium Type) CPM-STDN

                                                  XPM End Mill (2-Flute Medium Type) XPM-EDN

                                                    XPM Short Fine Pitch Type for Deep Engraving VP-DE-RESF

                                                      Short Fine Pitch Type EX-TIN-RESF

                                                        Roughing, Short Type EX-REES

                                                          Tuf-Nick Gold End Mill (Short Type) TFGS

                                                            End Mill (Roughing Medium Type) EX-REEN

                                                              3S End Mill, 2-Flute Long Blade

                                                                3S End Mill, 6-Flute (Standard Blade)

                                                                  SL Regular Slotting Blade

                                                                    AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Short, Center Cut

                                                                      AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Regular, Center Cut

                                                                        AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Long, Center Cut

                                                                          AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Short, Long Shank, Center Cut

                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                              AS Coated Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut

                                                                                AS Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

                                                                                  AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                                                                    TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                      TiCN Coated Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut

                                                                                        TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

                                                                                          TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                                                                            AS Coated High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            Brand

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            S&K

                                                                                            MISUMI

                                                                                            OSG

                                                                                            OSG

                                                                                            FUKUDA

                                                                                            FUKUDA

                                                                                            S&K

                                                                                            EIKOSHA

                                                                                            Nachi-Fujikoshi

                                                                                            FUKUDA

                                                                                            S&K

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            Nachi-Fujikoshi

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            OSG

                                                                                            FUKUDA

                                                                                            FUKUDA

                                                                                            S&K

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            MISUMI

                                                                                            Product Series

                                                                                            Super Hard, 2-Flute 2SE

                                                                                            G Standard End Mill, 2-Flute 2GE

                                                                                            P-XαS P Coated X α Nick Short Blade

                                                                                            TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Short

                                                                                            TiN Coating, End Mill (Roughing Long, Fine-Pitch Type) EX-TIN-RELF

                                                                                            Roughing, Long Type EX-REEL

                                                                                            3S End Mill, 4-Flute (Standard Blade)

                                                                                            3S End Mill, 4-Flute Long Blade

                                                                                            P-VS4T P Coated 4-Flute Short Blade

                                                                                            Ultra Long End Mill with 4 Flutes EXLE4

                                                                                            G Long End Mill, 4-Flute SL4GE

                                                                                            3S End Mill, 2-Flute Extra Long Blade

                                                                                            α H α Nick Hard Type

                                                                                            TiAlN Coated High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Regular

                                                                                            AS Coated High-Speed Steel Square End Mill, 2-Flute/Long

                                                                                            AG Mill, Heavy AGHV

                                                                                            AG Mill, 2-Flute 2AGE

                                                                                            G Standard End Mill, 4-Flute 4GE

                                                                                            Roughing End Mill Short SRE

                                                                                            2-Flute, General-Purpose, Short Type EDS

                                                                                            2-Flute, General-Purpose, Long Type EDL

                                                                                            CPM End Mill (2-Flute Straight Blade for Forming Work, Medium Type) CPM-STDN

                                                                                            XPM End Mill (2-Flute Medium Type) XPM-EDN

                                                                                            XPM Short Fine Pitch Type for Deep Engraving VP-DE-RESF

                                                                                            Short Fine Pitch Type EX-TIN-RESF

                                                                                            Roughing, Short Type EX-REES

                                                                                            Tuf-Nick Gold End Mill (Short Type) TFGS

                                                                                            End Mill (Roughing Medium Type) EX-REEN

                                                                                            3S End Mill, 2-Flute Long Blade

                                                                                            3S End Mill, 6-Flute (Standard Blade)

                                                                                            SL Regular Slotting Blade

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Short, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral/Regular, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Long, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, 45° Spiral, Short, Long Shank, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

                                                                                            AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Roughing End Mill, Regular, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Roughing End Mill, Long, Center Cut

                                                                                            TiCN Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut

                                                                                            AS Coated High-Speed Steel Roughing End Mill, Short, Center Cut

                                                                                            Days to Ship Same day or more

                                                                                            Show Stock Products

                                                                                            Same day or more

                                                                                            Show Stock Products

                                                                                            8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more Same day or more

                                                                                            Show Stock Products

                                                                                            8 Days or more 8 Days or more Same day or more

                                                                                            Show Stock Products

                                                                                            8 Days or more 8 Days or more Same day or more

                                                                                            Show Stock Products

                                                                                            Same day or more

                                                                                            Show Stock Products

                                                                                            Same day or more

                                                                                            Show Stock Products

                                                                                            8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                                                                                            Specifications
                                                                                                  • TiCN
                                                                                                  • 4 Flutes
                                                                                                  • S (Short)
                                                                                                                    • TiAlN
                                                                                                                    • S (Short)
                                                                                                                    • TiCN
                                                                                                                    • 2 Flutes
                                                                                                                    • R (Regular)
                                                                                                                    • AS
                                                                                                                    • 2 Flutes
                                                                                                                    • L (Long)
                                                                                                                                                    • AS
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • S (Short)
                                                                                                                                                    • AS
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • R (Regular)
                                                                                                                                                    • AS
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • L (Long)
                                                                                                                                                    • AS
                                                                                                                                                    • 3 Flutes
                                                                                                                                                    • S (Short)
                                                                                                                                                    • AS
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • S (Short)
                                                                                                                                                    • AS
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • R (Regular)
                                                                                                                                                    • AS
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • L (Long)
                                                                                                                                                    • AS
                                                                                                                                                    • 3 Flutes
                                                                                                                                                    • S (Short)
                                                                                                                                                    • TiCN
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • S (Short)
                                                                                                                                                    • TiCN
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • R (Regular)
                                                                                                                                                    • TiCN
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • L (Long)
                                                                                                                                                    • TiCN
                                                                                                                                                    • 3 Flutes
                                                                                                                                                    • S (Short)
                                                                                                                                                    • AS
                                                                                                                                                    • 4 Flutes
                                                                                                                                                    • S (Short)
                                                                                                                                                    Flute Diameter (D)(φ)1 ~ 501 ~ 505 ~ 503 ~ 2510 ~ 506 ~ 503 ~ 1003 ~ 503 ~ 3020 ~ 503 ~ 400.8 ~ 605 ~ 505 ~ 301 ~ 253 ~ 403 ~ 501 ~ 502.5 ~ 506 ~ 500.45 ~ 600.8 ~ 401.5 ~ 201 ~ 2016 ~ 406 ~ 506 ~ 506 ~ 506 ~ 503 ~ 5050 ~ 1002 ~ 496 ~ 306 ~ 3010 ~ 306 ~ 305 ~ 326 ~ 3010 ~ 306 ~ 306 ~ 326 ~ 3010 ~ 306 ~ 305 ~ 50
                                                                                                                                                    Flute Length (ℓ)(mm)2 ~ 702 ~ 7010 ~ 808 ~ 4545 ~ 15024 ~ 15013 ~ 8020 ~ 12510 ~ 55100 ~ 25015 ~ 1252.5 ~ 3008 ~ 7513 ~ 453.5 ~ 6015 ~ 1109 ~ 702 ~ 707 ~ 7015 ~ 701.1 ~ 806 ~ 1105 ~ 453.5 ~ 4532 ~ 6313 ~ 7513 ~ 7513 ~ 7516 ~ 11215 ~ 12075 ~ 8010 ~ 6013 ~ 4519 ~ 6845 ~ 9011 ~ 4513 ~ 5319 ~ 6845 ~ 9011 ~ 4513 ~ 5319 ~ 6845 ~ 9011 ~ 4513 ~ 75
                                                                                                                                                    Work MaterialGeneral Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○]Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○]Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○]General Steel[○] / Heat-Treated Steel[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]
                                                                                                                                                    Flute Shape TypeSquareSquareRoughingSquareRoughingRoughingSquareSquareSquareSquareSquareSquareRoughingRoughingSquareSquareRoughingSquareSquareRoughingSquareSquareSquareSquareRoughingRoughingRoughingRoughingRoughingSquareSquareSquareRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughingRoughing
                                                                                                                                                    Number of Flutes(sheet)224 ~ 644 ~ 64 ~ 64444424 ~ 63 ~ 6224 ~ 6244 ~ 622224 ~ 64 ~ 64 ~ 64 ~ 64 ~ 62623 ~ 53 ~ 54 ~ 53 ~ 43 ~ 63 ~ 54 ~ 53 ~ 43 ~ 63 ~ 54 ~ 53 ~ 43 ~ 6
                                                                                                                                                    Tool Material TypeCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelPowdered High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelAlloy High-Speed SteelAlloy High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelAlloy High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelPowdered High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelCobalt High-Speed SteelAlloy High-Speed SteelAlloy High-Speed SteelCobalt High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelPowdered High-Speed SteelCobalt High-Speed Steel
                                                                                                                                                    Processing ApplicationsFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / CountersunkFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / CountersunkFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Thrust (Z-Feed)Flat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / CountersunkFlat Surface / Side Surface / Groove / CountersunkSide Surface / GrooveFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingSide Surface / GrooveFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / GrooveFlat Surface / Side Surface / Groove / Thrust (Z-Feed)Flat Surface / Side Surface / GrooveFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Groove / Inclined Cutting
                                                                                                                                                    Link Diameter (d)(mm)6 ~ 426 ~ 426 ~ 426 ~ 2510 ~ 426 ~ 426 ~ 426 ~ 426 ~ 2520 ~ 426 ~ 326 ~ 426 ~ 426 ~ 256 ~ 256 ~ 326 ~ 426 ~ 426 ~ 426 ~ 426 ~ 426 ~ 326 ~ 206 ~ 2016 ~ 326 ~ 426 ~ 426 ~ 426 ~ 426 ~ 4232 ~ 426 ~ 326 ~ 256 ~ 2510 ~ 256 ~ 256 ~ 326 ~ 2510 ~ 256 ~ 256 ~ 326 ~ 2510 ~ 256 ~ 256 ~ 42
                                                                                                                                                    CoatingNon-CoatedTiNFor General Steel (AlCrN etc.)TiCNTiNNon-CoatedNon-CoatedNon-CoatedFor General Steel (AlCrN etc.)Non-CoatedTiNNon-CoatedNon-CoatedTiAlNTiCNFor High Hardness (Silicone-Based)AGAGTiNNon-CoatedNon-CoatedNon-CoatedNon-CoatedNon-Coated-TiNNon-CoatedTiNNon-CoatedNon-CoatedNon-CoatedNon-CoatedFor High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)TiCNTiCNTiCNTiCNFor High Hardness (Silicone-Based)
                                                                                                                                                    Overall Length (L)(mm)50 ~ 16050 ~ 16070 ~ 20052 ~ 12195 ~ 25268 ~ 25251 ~ 18058 ~ 22050 ~ 135180 ~ 35060 ~ 21042 ~ 40055 ~ 16557 ~ 12145 ~ 13060 ~ 19550 ~ 16050 ~ 16050 ~ 16060 ~ 16045 ~ 17050 ~ 19545 ~ 11055 ~ 125180 ~ 25057 ~ 17757 ~ 17757 ~ 17760 ~ 21453 ~ 215160 ~ 18060 ~ 17057 ~ 12163 ~ 14495 ~ 16680 ~ 16057 ~ 13363 ~ 14495 ~ 16680 ~ 16057 ~ 13363 ~ 14495 ~ 16680 ~ 16057 ~ 177
                                                                                                                                                    Helix Angle (θ)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Powerful Helix (45° to 60°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Without TorsionStandard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Weak Helix (15 to 25°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Without TorsionPowerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)
                                                                                                                                                    Base-Blade Availability--IncludedIncluded--IncludedIncludedIncludedIncluded-IncludedIncludedIncludedIncludedIncluded-------------IncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncludedIncluded
                                                                                                                                                    Length Under Neck (ℓ1)(mm)------------------------44 ~ 65--------------------
                                                                                                                                                    Link----StraightStraight--------------StraightStraightStraightStraightStraightStraightStraightStraightStraight----------------

                                                                                                                                                    Loading...

                                                                                                                                                    Related Categories to HSS Square End Mill