Taper Radius End Mills (Carbide)
Days to Ship |
- All
- 8 Days or Less
- 10 Days or Less
- 12 Days or Less
|
-
Days to Ship: |
8 Days or more
|
-
Days to Ship: |
8 Days or more
|
-
Days to Ship: |
8 Days or more
|
-
Days to Ship: |
10 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Specifications |
---|
Single Angle (θ)(Degree)
|
---|
Tip Diameter (D)(φ)
|
---|
Model
|
---|
Work Material
|
---|
Flute Length (l)(mm)
|
---|
R Size(mm)
|
---|
Number of Flutes(sheet)
|
---|
Link Diameter (d)(mm)
|
---|
Overall Length (L)(mm)
|
---|
Coating
|
---|
| ![TSC Series Carbide End Mill for Runner Grooves, for Trapezoid Runner Grooves/2-Flute](//content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110600012660/110600012660_001.jpg?$product_view_c$)
| ![For Rib Grooves, Taper Type with Corner Rounding FXS-RB-TPCR](//mx.misumi-ec.com/en/linked/material/fs/OSG1/PHOTO/223000434187.jpg?$product_view_c$)
| ![Carbide Reverse Cutter (Carbide Solid Reverse Taper End Mill)](//mx.misumi-ec.com/en/linked/material/fs/EIK1/PHOTO/CSRT-A.jpg?$product_view_c$)
| ![One Cut Super Radius End Mill DV-OCSRTN](//mx.misumi-ec.com/en/linked/material/fs/DJT1/PHOTO/223005164676.jpg?$product_view_c$)
|
---|
Brand | MISUMI | OSG | EIKOSHA | DIJET |
---|
Product Series | TSC Series Carbide End Mill for Runner Grooves, for Trapezoid Runner Grooves/2-Flute | For Rib Grooves, Taper Type with Corner Rounding FXS-RB-TPCR | Carbide Reverse Cutter (Carbide Solid Reverse Taper End Mill) | One Cut Super Radius End Mill DV-OCSRTN |
---|
Days to Ship |
8 Days or more
|
8 Days or more
|
8 Days or more
|
10 Days or more
|
---|
Specifications | | | | |
---|
Single Angle (θ)(Degree) | 5 ~ 15 | 0.5 ~ 1.5 | 0.5 ~ 5 | 0°50' ~ 1° |
---|
Tip Diameter (D)(φ) | 1.5 ~ 4 | 1 ~ 1.5 | 2 ~ 12 | 2 ~ 16 |
---|
Model | Tapered Radius | Tapered Radius | Tapered Radius | Tapered Radius |
---|
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Titanium[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Cast Iron[○] |
---|
Flute Length (l)(mm) | 3 ~ 6.5 | 8 ~ 12 | 3 ~ 25 | 3 ~ 24 |
---|
R Size(mm) | 0 ~ 1 | 0.2 | 0.3 ~ 0.5 | 0.5 ~ 3 |
---|
Number of Flutes(sheet) | 2 | multi-edged | 2 | 3 |
---|
Link Diameter (d)(mm) | 4 ~ 8 | 4 | 3 ~ 12 | 6 ~ 20 |
---|
Overall Length (L)(mm) | 40 ~ 50 | 45 | 40 ~ 70 | 70 ~ 220 |
---|
Coating | For High Hardness (Silicone-Based) | TiAlN | Non-Coated | - |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Single Angle (θ)(Degree)
-
Tip Diameter (D)(φ)
- 1
- 1.2
- 1.5
- 2
- 2.5
- 3
- 4
- 5
- 6
- 8
- 10
- 12
- 16
-
Model
-
Work Material
-
Flute Length (l)(mm)
- 3
- 3.5
- 4
- 4.5
- 5
- 6
- 6.5
- 7.5
- 8
- 9
- 10
- 12
- 15
- 18
- 20
- 24
- 25
-
R Size(mm)
- 0
- 0.2
- 0.3
- 0.5
- 0.8
- 1
- 1.2
- 1.5
- 2
- 3
-
Number of Flutes(sheet)
-
Link Diameter (d)(mm)
-
Overall Length (L)(mm)
- 40
- 45
- 50
- 60
- 70
- 80
- 90
- 100
- 110
- 115
- 130
- 135
- 140
- 150
- 155
- 165
- 175
- 180
- 220
-
Coating
Narrow search by specifying Manufacturer
Related Categories to Taper Radius End Mills (Carbide)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy