(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
XAL Series Carbide Radius End Mill, 4-Flute/Short Model
MISUMI
The 4-blade type that simultaneously achieves improved efficiency and tool cost reduction can be selected from 17 sizes [C-Value]
Days to Ship: | 8 Days or more |
---|
HRRS, HM Coated 4-Flute Short Shank Radius
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Powerful Helix (45° to 60°)
•Coating: HARD MAX
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
SAGVR2T SA Coated Carbide Radius 2-Flute
S&K
[Features]
· Ideal for corner rounding or cutting curved surfaces.
· Can also be used to prevent chipped corners.
Days to Ship: | 10 Days or more |
---|
4-Flute, Corner R, Long Type FX-CR-MG-EML
OSG
Long shank type to enable machining deep parts. Can be also used as a corner chipping countermeasure.
Days to Ship: | 8 Days or more |
---|
Carbide Ultra FX Super End Mill (Corner Radius Short Type) FXS-CR-EMS
OSG
Radius end mill for high-speed processing with high rigidity. High speed machining of hardened steel is also possible.
Days to Ship: | 8 Days or more |
---|
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Maximum: Carbide End Mill Unimax Series, Vo.12, 2010 –
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, ±0.005 Radius Precision
MISUMI
A high precision radius end mill for shrink fit holder. Achieves high accuracy and high efficiency machining
Days to Ship: | 8 Days or more |
---|
C-CRS UT Coated 2-Flute Radius
UNION TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 2
•Coating: TiCN
Days to Ship: | 9 Days or more |
---|
XAL Series Carbide Radius End Mill, 3-Flute, 45° Torsion/Regular Model
MISUMI
3-blade 45° helix radius that's resistant to chattering is available at an affordable price [C-Value]
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Uneven Lead 4-Flute Radius End Mill
MISUMI
Introducing a new addition to the TSC series: the long-awaited unequal lead 4-flute radius end mill (helix angle of 40° / 43°)
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
Ideal for corner rounding and contour machining of molds and machine parts.
Days to Ship: | 8 Days or more |
---|
2-Flute, Corner R Long Type FX-CR-MG-EDL
OSG
Long shank type to enable machining deep parts. Can be also used as a corner chipping countermeasure.
Days to Ship: | 8 Days or more |
---|
3-Flute, Short, Corner R Type for Copper / Aluminum Alloy CA-CR-ETS
OSG
Even with aluminum part machining requiring large volumes of cutting, the unique groove form simultaneously achieves superior chip discharge performance, large cutting depth and a high feed rate.
Days to Ship: | 8 Days or more |
---|
HLRS2000 HM Coated 2 Flute Long-Neck Radius
UNION TOOL
•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Blade Diameter Tolerance (mm): 0~-0.015
Days to Ship: | 8 Days or more |
---|
NS TOOL
•Model: Regular Type
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: Non-Coated
•R Precision (µm): 0.02~-0.02
Days to Ship: | 8 Days or more |
---|
End Mill with 2 Carbide Flutes and Corner Radius KSER-2
KYOWASEIKO
Lineup with blade length from 1 to 10 times the blade diameter.
Days to Ship: | 10 Days or more |
---|
CoroMill Plura HD, Carbide Solid Radius End Mill (with Square Center-Cut Oil Hole)
SANDVIK
[Features]
· Internal lubrication gives good chip discharge properties.
· Twice the cutting depth that was conventionally possible
· Ideal for everything from shoulder cutting to full grooving.
· With reinforced edge lines, assures long product life even with intense machining.
Days to Ship: | 10 Days or more |
---|
GSX MILL VL Multi-Blade Radius 2.5D for Ti/SUS GSXVL6T-R-2.5D
Nachi-Fujikoshi
[Features]
· Unequal division and unequal lead enable high-speed and high-grade processing.
· For SUS/heat-resistant alloy.
Days to Ship: | 8 Days or more |
---|
MISUMI
Achieves high efficiency machining using the high feed. The 3-blade structure suppresses the occurrence of chattering
Days to Ship: | 8 Days or more |
---|
MISUMI
The 4-blade composite radius achieves the high efficiency machining by high feed
Days to Ship: | 8 Days or more |
---|
MISUMI
Avoids the interference of tools in deep engraving and achieves the high efficiency machining by high feed
Days to Ship: | 8 Days or more |
---|
MISUMI
Avoids the interference of tools in deep engraving and achieves the high efficiency machining by high feed
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Radius End Mill, 4-Flute, 45° Torsion/Regular Model
MISUMI
4-Blade Radius for High-Efficiency and High-Speed Machining [C-Value]
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Radius End Mill, 2-Flute/Short Model
MISUMI
Radius end mills are available at low prices [C-Value]
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 3-Flute, 45° Spiral/Stub Model
MISUMI
3-blade stub blade length with rigidity that's ideal for high feed machining
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 3-Flute, 45° Spiral/Short Model
MISUMI
A 3-blade high-feed radius that's resistant to chattering
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute/No Side Blade
MISUMI
High-rigidity type that does not easily cause chattering even on the corners of a pocket
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Stub Model
MISUMI
Short blade length type with the same magnification as the blade diameter
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Short Model
MISUMI
Achieves high efficiency machining using the "high feed"
Days to Ship: | Same day or more |
---|
Show Stock Products
TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Short, Long Neck Model
MISUMI
Long neck type with interference prevention can be selected from a number of effective lengths
Days to Ship: | Same day or more |
---|
Show Stock Products
TSC Series Carbide Radius End Mill (for Shrinkage Fitting), 3-Flute, 45° Spiral/Stub Model
MISUMI
Further suppresses chattering using the shrink-fit holder
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill (for Shrinkage Fitting), 4-Flute, 45° Spiral/Stub Model
MISUMI
Further suppresses chattering using the shrink-fit holder
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Stub Model
MISUMI
A popular multi-functional square with stub blade length
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Short Model
MISUMI
A short blade length that allows plunging without chattering
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Regular Model
MISUMI
Resistant to chattering, it has improved durability and excellent cutting performance
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Long Shank, Short Model
MISUMI
The long shank type is ideal for processing deep sections
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Stub Model
MISUMI
A popular multi-functional radius with stub blade length
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Short Model
MISUMI
Equipped with a radius for anti-chipping
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 4-Flute, 45° Regular Model
MISUMI
A multi-functional 4-blade radius-equipped type that compatible with high-efficiency and high-speed processing
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 2-Flute Stub Model
MISUMI
2-Blade Radius for Shrink-Fit Holder
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 2-Flute/1.5D Flute Length (Stub) Model
MISUMI
Stub blade length with excellent edge rigidity
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 2-Flute/Short Model
MISUMI
Rich variations that can be selected from the stock and manufactured products
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 2-Flute/Regular Model
MISUMI
Classic radius with regular blade length
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, ±0.02 Radius Precision
MISUMI
4-blade radius for shrink-fit that's capable of high feed
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, Regrinding
MISUMI
Stub blade length that's ideal for high-speed machining
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
R Size(mm) |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Model |
Overall Length (L)(mm) |
Link Diameter (d)(mm) |
Length Under Neck (ℓ1)(mm) |
Processing Applications |
Coating |
Helix Angle (Θ) |
R Precision(µm) |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | UNION TOOL | S&K | OSG | OSG | UNION TOOL | MISUMI | UNION TOOL | MISUMI | MISUMI | Nachi-Fujikoshi | OSG | OSG | UNION TOOL | NS TOOL | KYOWASEIKO | SANDVIK | Nachi-Fujikoshi | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Carbide Ultra FX Super End Mill (Corner Radius Short Type) FXS-CR-EMS | TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, ±0.005 Radius Precision | XAL Series Carbide Radius End Mill, 3-Flute, 45° Torsion/Regular Model | 3-Flute, Short, Corner R Type for Copper / Aluminum Alloy CA-CR-ETS | CoroMill Plura HD, Carbide Solid Radius End Mill (with Square Center-Cut Oil Hole) | GSX MILL VL Multi-Blade Radius 2.5D for Ti/SUS GSXVL6T-R-2.5D | XAL Series Carbide Radius End Mill, 4-Flute, 45° Torsion/Regular Model | TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 3-Flute, 45° Spiral/Stub Model | TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 3-Flute, 45° Spiral/Short Model | TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute/No Side Blade | TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Stub Model | TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Short Model | TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Short, Long Neck Model | TSC Series Carbide Radius End Mill (for Shrinkage Fitting), 3-Flute, 45° Spiral/Stub Model | TSC Series Carbide Radius End Mill (for Shrinkage Fitting), 4-Flute, 45° Spiral/Stub Model | TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Stub Model | TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Short Model | TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Regular Model | TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Long Shank, Short Model | TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Stub Model | TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Short Model | TSC Series Carbide Radius End Mill, 4-Flute, 45° Regular Model | TSC Series Carbide Radius End Mill, 2-Flute/1.5D Flute Length (Stub) Model | TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, ±0.02 Radius Precision | TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, Regrinding | ||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||
Flute Diameter (D)(φ) | 3 ~ 20 | 2 ~ 12 | 3 ~ 20 | 16 ~ 20 | 6 ~ 25 | 0.8 ~ 6 | 2 ~ 6 | 3 ~ 6 | 3 ~ 12 | 2 ~ 25 | 3 ~ 20 | 6 ~ 12 | 3 ~ 20 | 0.4 ~ 6 | 1 ~ 6 | 1 ~ 4 | - | 6 ~ 20 | 4 ~ 12 | 4 ~ 20 | 4 ~ 12 | 4 ~ 12 | 4 ~ 12 | 1 ~ 12 | 2 ~ 12 | 2 ~ 12 | 3 ~ 12 | 2 ~ 12 | 2 ~ 20 | 4 ~ 16 | 3 ~ 12 | 3 ~ 12 | 3 ~ 12 | 3 ~ 12 | 3 ~ 20 | 3 ~ 22 | 3 ~ 12 | 3 ~ 20 | 3 ~ 20 | 2 ~ 12 | 1 ~ 12 | 1 ~ 20 | 1 ~ 20 | 2 ~ 12 | 1 ~ 12 |
R Size(mm) | 0.1 ~ 3 | 0.3 ~ 4 | 0.5 ~ 5 | 0.5 ~ 3 | 0.2 ~ 3 | 0.05 ~ 1 | 0.2 ~ 0.5 | 0.3 ~ 2 | 0.2 ~ 2 | 0.2 ~ 6.5 | 0.2 ~ 3 | 0.5 ~ 3 | 0.2 ~ 3 | 0.05 ~ 1 | 0.2 ~ 2 | - | 0.5 ~ 6.35 | 0.3 ~ 3 | 0.813 ~ 2.438 | 0.813 ~ 2.607 | 0.813 ~ 2.438 | 0.813 ~ 2.438 | 0.2 ~ 2 | 0.1 ~ 3 | 0.5 ~ 2 | 0.5 ~ 2 | 0.75 ~ 3 | 0.5 ~ 2 | 0.5 ~ 3 | 1 ~ 3 | 0.3 ~ 1 | 0.3 ~ 1 | 0.5 ~ 1 | 0.3 ~ 2 | 0.2 ~ 2 | 0.2 ~ 2 | 0.5 ~ 1 | 0.2 ~ 3 | 0.2 ~ 3 | 0.2 ~ 3 | 0.1 ~ 3 | 0.1 ~ 3 | 0.1 ~ 3 | 0.3 ~ 1 | 0.1 ~ 3 |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] / Titanium[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Cast Iron[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] | Heat-Treated Steel[○] / Stainless Steel[○] | Stainless Steel[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] |
Flute Length (ℓ)(mm) | 8 ~ 38 | 2 ~ 12 | 10 ~ 45 | 48 ~ 56 | 15 ~ 50 | 0.48 ~ 4.8 | 3 ~ 9 | 10 ~ 15 | 16 ~ 38 | 4 ~ 50 | 8 ~ 38 | 20 ~ 40 | 8 ~ 38 | 0.4 ~ 6 | 3 ~ 18 | 1 ~ 40 | - | 15 ~ 50 | 8 ~ 24 | 8 ~ 40 | 8 ~ 24 | 8 ~ 24 | 18 ~ 38 | 3 ~ 30 | 2 ~ 12 | 4 ~ 24 | 1.2 ~ 5 | 2 ~ 12 | 4 ~ 40 | 6 ~ 24 | 4.5 ~ 18 | 4.5 ~ 18 | 4.5 ~ 18 | 5 ~ 26 | 5 ~ 56 | 4.5 ~ 30 | 4.5 ~ 18 | 5 ~ 38 | 5 ~ 56 | 3 ~ 18 | 1.5 ~ 18 | 2 ~ 40 | 3 ~ 60 | 3 ~ 18 | 1.5 ~ 18 |
Number of Flutes(sheet) | 4 | 4 | 2 | 4 | 6 ~ 8 | 4 | 4 | 2 | 3 | 4 | 4 | 2 | 3 | 2 | 2 | 2 | 4 | 6 | 3 | 4 | 3 | 4 | 4 | 2 | 3 | 3 | 4 | 4 | 4 | 4 | 3 | 4 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 2 | 2 | 2 | 2 | 4 | 4 |
Model | Regular Type | Long Neck Radius | Regular Type | Regular Type | Regular Type | Long Neck Radius | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Long Neck Radius | Regular Type | Regular Type | Regular Type | Regular Type | High-Feed Radius | High-Feed Radius | High-Feed Radius | High-Feed Radius | Regular Type | Regular Type | High-Feed Radius | High-Feed Radius | High-Feed Radius | High-Feed Radius | High-Feed Radius | Long Neck Radius | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type | Regular Type |
Overall Length (L)(mm) | 50 ~ 100 | 45 ~ 75 | 50 ~ 115 | 140 ~ 160 | 90 ~ 180 | 50 ~ 120 | 50 | 45 ~ 50 | 60 ~ 100 | 50 ~ 120 | 50 ~ 125 | 90 ~ 110 | 50 ~ 105 | 50 ~ 120 | 45 ~ 60 | 50 ~ 80 | 57 ~ 104 | 50 ~ 100 | 50 ~ 100 | 50 ~ 150 | 80 ~ 160 | 80 ~ 160 | 60 ~ 100 | 50 ~ 75 | 50 ~ 100 | 50 ~ 100 | 60 ~ 110 | 50 ~ 100 | 50 ~ 130 | 70 ~ 180 | 40 ~ 65 | 40 ~ 65 | 60 ~ 100 | 60 ~ 100 | 60 ~ 130 | 80 ~ 200 | 60 ~ 100 | 60 ~ 110 | 60 ~ 130 | 35 ~ 60 | 40 ~ 75 | 40 ~ 110 | 45 ~ 125 | 35 ~ 60 | 40 ~ 75 |
Link Diameter (d)(mm) | 4 ~ 20 | 3 ~ 12 | 6 ~ 20 | 16 ~ 20 | 6 ~ 25 | 4 ~ 6 | 6 | 6 | 6 ~ 12 | 6 ~ 25 | 6 ~ 20 | 6 ~ 12 | 6 ~ 20 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 6 ~ 20 | 6 ~ 20 | 6 ~ 12 | 6 ~ 20 | 6 ~ 12 | 6 ~ 12 | 6 ~ 12 | 4 ~ 12 | 4 ~ 12 | 4 ~ 12 | 6 ~ 12 | 4 ~ 12 | 4 ~ 20 | 4 ~ 16 | 6 ~ 12 | 6 ~ 12 | 6 ~ 12 | 6 ~ 12 | 6 ~ 20 | 6 ~ 20 | 6 ~ 12 | 6 ~ 20 | 6 ~ 20 | 4 ~ 12 | 4 ~ 12 | 4 ~ 20 | 4 ~ 20 | 4 ~ 12 | 4 ~ 12 |
Length Under Neck (ℓ1)(mm) | - | 6 ~ 36 | - | - | - | 2 ~ 48 | - | - | - | - | - | - | - | 1 ~ 60 | - | - | - | - | - | - | 35 ~ 108 | 35 ~ 108 | - | - | - | - | 7.5 ~ 24 | - | - | - | - | - | 14 ~ 68 | 18 ~ 70 | 26 ~ 92 | 10 ~ 18 | 14 ~ 68 | 18 ~ 73 | 26 ~ 92 | - | 14 ~ 45 | 17 ~ 45 | 23 ~ 55 | - | 14 ~ 45 |
Processing Applications | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove | Flat Surface / Side Surface / Curved Surface | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | - | - | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Flat Surface / Side Surface / Curved Surface / Inclined Cutting |
Coating | For General Steel (AlCrN etc.) | - | TiAlN | TiAlN | TiAlN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | TiCN | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | TiAlN | TiAlN | Non-Coated | For High Hardness (Silicone-Based) | Non-Coated | Non-Coated | - | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) |
Helix Angle (Θ) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | - | Powerful Helix (45° to 60°) | Others | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Others | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | No Helix/ None | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) |
R Precision(µm) | ±0.02 | - | 0~+0.04 | - | - | - | ±0.005 | - | ±0.02 | ±0.02 | -0.032~-0.059 ~ -0.014~-0.028 | - | - | - | 0.02~-0.02 | - | - | - | - | - | - | - | ±0.02 | ±0.02 | ±0.015 | ±0.015 | ±0.02 | ±0.015 | ±0.015 | ±0.015 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 ~ ±0.02 | ±0.01 ~ ±0.02 | ±0.01 ~ ±0.02 | ±0.02 | ±0.01 ~ ±0.02 |
Loading...
[5-56/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy