(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lubricators

A lubricator is a device for filling oil for the purpose of lubricating the equipment. The container is made of polyethylene, which is easy to process and waterproof. Baby type and mug type with elongated nozzles are common. Types with caps of various colors are useful because you can see at a ...Readmore

A lubricator is a device for filling oil for the purpose of lubricating the equipment. The container is made of polyethylene, which is easy to process and waterproof. Baby type and mug type with elongated nozzles are common. Types with caps of various colors are useful because you can see at a glance what oil is which by the color of the cap. The filter net cap keeps the lubricating oil clean because no dust gets inside. A pistol oiler is suitable when the lubricating oil is to be inserted deep. The standard nozzle is 100 mm, but can be replaced with a 150 to 500 mm nozzle as an option. There is also a precision oil plunger suitable for precision lubrication with a nozzle inner diameter of only 0.3 mm. If you use a flexible pipe and a funnel with a filter to transfer the lubricating oil, there is no need to worry about soiling the surroundings.  ▲ Close

Days to Ship
  • All
  • Same day
  • 7 Days or Less
  1. 1
  • TRUSCO Oiler (Vertical Type)

    TRUSCO Oiler (Vertical Type)

    Trusco Nakayama

    Polyethylene oil syringe.[Features]· The tip nozzle is thin, allowing it to be inserted easily even in a narrow place.· Can be hung anywhere with the attached hook.· Material: soft polyethylene.[Applications]· Suitable for industrial lubricating oil such as machine oil.

    • Volume Discount
    Days to Ship: Same day

    Show Stock Products

  • Jet Oiler (Baby Type)

    Jet Oiler (Baby Type)

    FURUPLA

    •Nozzle Length (mm): 120•Amount Of Content: 1 pc.

    • Volume Discount
    Days to Ship: Same day or more

    Show Stock Products

  • Oil-Can (Horizontal-Type)

    Oil-Can (Horizontal-Type)

    Trusco Nakayama

    [Features]· Suitable for industrial lubricating oil such as machine oil.· The tip nozzle is thin, allowing it to be inserted easily even in a narrow place.

    • Volume Discount
    Days to Ship: Same day

    Show Stock Products

Loading...

  1. 1

Related Categories to Lubricators