Chain Slings
A chain sling is a type of sling used for lifting work that uses a chain, a hook, and a ring. It is more heat-resistant than a wire rope and a fiber belt and suitable for high temperature environments. Various hanging operations are possible depending on combinations of sling parts. 1, 2 or 4 chains can be suspended on 1 master ring. A master link with sub-link is suitable for suspending 3 or more chains because it can easily balance the loads. There are various types of hooks such as grip latch hooks, sling hooks, and foundry hooks. The material is a special steel alloy that is resistant to rust and features high durability. There is also a type that is more resistant to rust with mechanical galvanizing surface treatment. There are also many types that take safety into consideration, such as a type in which the latch is integrated with the hook and a type with a stopper.
-
Coupling (Eye Type)
ZOJIRUSHI
•Product Model: Sling
•Others: Option
•Material: Steel
•Application: For joining the Master Link and chain.
•Amount Of Content: 1 pc.
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Model
|
---|
Working Load(kg)
|
---|
Others
|
---|
|
|
---|
Brand | ZOJIRUSHI |
---|
Product Series | Coupling (Eye Type) |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Product Model | Sling |
---|
Working Load(kg) | 1000 |
---|
Others | Option |
---|
Loading...
Specification/Dimensions
-
Product Model
-
Metric / Inch
-
Working Load(kg)
-
Others
Narrow search by specifying Manufacturer
Related Categories to Chain Slings
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy