(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Clamp / Hanging Belt

Lifting clamps and sling belts are tools used for hoisting heavy objects such as steel plates and steel beams and conveying/transferring them. Lifting clamps are used to hoist the objects in the shape to which steel wires and hooks cannot be used. The types of lifting clamps include cam-clamp type fo ...Readmore

Lifting clamps and sling belts are tools used for hoisting heavy objects such as steel plates and steel beams and conveying/transferring them. Lifting clamps are used to hoist the objects in the shape to which steel wires and hooks cannot be used. The types of lifting clamps include cam-clamp type for vertical lifting, side lifting and horizontal lifting, as well as screw-type that supports operation in all orientations: select the type of products according to the weight and material of the goods to be conveyed. Cam-clamp type holds on to the object even tighter when it tries to get loose from the cam; this makes cam type ideal for carrying steel plates and steel H beams safely. Screw type lifting clamps are suitable for conveying objects with unstable center of gravity. Sling belts, also called as lifting belt sling, are made with materials woven from nylon fiber, metal fiber, etc. They exert their features even at work sites that may be exposed to water and moisture.  ▲ Close