- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.
Box Type Containers
Box-type containers are box-shaped containers used to store and deliver industrial parts and food. They are characterized by versatility, superior weight resistance and outstanding strength. They can contain beverages, and all containers can be stacked and transported together with TP standard containers that have a fixed size bottom shape. They include thin food containers for confectionery, baking, and lunch boxes, containers with a partition function that is convenient for managing small parts, and those that have superior chemical resistance and durability and can be used even when boiled in boiling water. When using a box type container, check the size of the contents, consider whether they can be contained within the effective inner dimensions and can be loaded into the container, and consider the bottom reinforcement type if putting heavy items in. If necessary, select the container color and the presence or absence of a lid according to the application.
-
Partition Panel for Container
GIFU PLASTIC
•Product Model: Box Type Container
•Body Material: Polypropylene (PP)
•Color: White
•Others: Option
•Height (mm): 110
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Color
|
---|
Product Model
|
---|
Material (Body)
|
---|
Others
|
---|
| ![Partition Panel for Container](//mx.misumi-ec.com/en/linked/material/fs/GPK1/PHOTO/t010002617495.jpg?$product_view_c$)
|
---|
Brand | GIFU PLASTIC |
---|
Product Series | Partition Panel for Container |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Color | White |
---|
Product Model | Box Type Container |
---|
Material (Body) | Polypropylene (PP) |
---|
Others | Option |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Color
-
Product Model
-
Material (Body)
-
Others
Narrow search by specifying Manufacturer
Related Categories to Box Type Containers
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy