(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook and Loop Tape & Straps

Magic tapes and bundling belts are packing products that use the adhesive function to securely fix and bond. Magic tape is commonly called hook-and-loop fastener. The loop-shaped surface and the hook-shaped surface are bonded together. It is widely used, and is also used for fixing clothes and b ...Readmore

Magic tapes and bundling belts are packing products that use the adhesive function to securely fix and bond. Magic tape is commonly called hook-and-loop fastener. The loop-shaped surface and the hook-shaped surface are bonded together. It is widely used, and is also used for fixing clothes and bags. Bundling belts can be firmly fixed simply by pulling the belt with a dedicated fixing device such as a triglide, and can bundle objects easily. The material is made of polyester, polypropylene, etc. and has heat resistance, water resistance and UV resistance. Hook-and-loop locks with adhesives on both sides has three times the adhesive strength of magic tape, so are suitable for fixing small accessories and preventing slippage.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  1. 1
  • Hook and Loop Fastener Tape Set, Rear Side Adhesive

    Hook and Loop Fastener Tape Set, Rear Side Adhesive

    Trusco Nakayama

    Standard "Hook and Loop Fastener tape" adhesion hook and loop set.[Features]· As it is a fiber product, it is light and can be cut into the size of your choice.· By simply pressing it, it can be firmly fixed and easily peeled off.· Has superior heat resistance, water resistance, and ultraviolet resistance as it is made from 100% polyester.· Back surface is applied with synthetic rubber-based adhesive and can be fixated by simply peeling off its rele...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hook and Loop Fastener Band Strap

    Hook and Loop Fastener Band Strap

    Trusco Nakayama

    Made of double-sided binding band processed into an easy-to-use strap shape.[Features]· Can be used repeatedly, as one side has plastic hooks and the other has woven loops to form a double-sided hook and loop fastener-type tape.· Zip ties which utilize MAGILOCK made of plastic, and have powerful binding capacity.· When binding it with the cable, the tip can be inserted into the hole to fix to the cable.[Applications]· Simple temporary fixi...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Hook and Loop Tape & Straps