Line Tape
Line tape is a tape that is applied indoors, such as in factories, so that the work area divisions and work routes can be clearly seen. They are colorful and color-coded according to the work purpose to prevent mistakes during work. Guide tapes for AGVs (automated guided vehicles) also use magnetism to guide AGVs. Non-magnetic rugs can be used to feel magnetism even when laid on the tape. All line tapes use a special adhesive, so they fit on uneven floors. It adheres perfectly, but is easy to peel off and leaves no marks. A plastic core line tape is convenient for places where dust-proof type is required such as cleanroom. There are various products with different materials, tape widths, adhesives, etc. depending on the purpose of use.
-
| Special Price |
Days to Ship: |
Same day
|
Show Stock Products
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Model
|
---|
Color
|
---|
Width(mm)
|
---|
Length(m)
|
---|
Thickness(mm)
|
---|
|
|
---|
Brand | NITTO DENKO |
---|
Product Series | Line Tape E Series E-A |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Product Model | Adhesive Tape |
---|
Color | Yellow series |
---|
Width(mm) | 50 |
---|
Length(m) | 50 |
---|
Thickness(mm) | 0.16 |
---|
Loading...
Specification/Dimensions
-
Product Model
-
Color
-
Metric / Inch
-
Width(mm)
-
Length(m)
-
Thickness(mm)
Narrow search by specifying Manufacturer
Related Categories to Line Tape
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy