(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fluoropolymer Tape

Fluoropolymer tapes and sealing tapes feature various excellent properties, including heat resistance, chemical resistance and electrical insulation. In addition to being used as binding tape, fluoropolymer tapes can also be used to make the paper move more smoothly through a printer by leveraging the properties of fluoropolymer. Various types of tape are available, such as antistatic tapes that prevent the generation of static electricity and tapes that can accommodate a wide temperature range, so choose a suitable product according to the application. Sealing tapes are effective for eliminating small gaps by being applied to piping joints, and increasing the closeness of pipe connections. Sealing tapes are made of fluoropolymer and used in various situations due to their excellent chemical resistance. They are wound onto a reel, so they can be cut any way you like.
Days to Ship
  • All
  • Same day
  1. 1
Brand
Product Series
Days to Ship
Product Model
Color
Width(mm)
Length(m)
Thickness(mm)

    Sealing Tape Width 13 mm Length 5 m/15 m

    Brand

    THREEBOND

    Product Series

    Sealing Tape Width 13 mm Length 5 m/15 m

    Days to Ship Same day

    Show Stock Products

    Product ModelNon-Adhesive Tape
    ColorWhite series
    Width(mm)13
    Length(m)5
    Thickness(mm)0.1

    Loading...

    1. 1

    Related Categories to Fluoropolymer Tape