- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.
Protective Tape
Protective tape is a tape used for fixing sheets that protect surfaces such as floors and walls that you do not want to stain, and for protecting paint coats on buildings. Protective tape has excellent water resistance, moisture resistance, weather resistance, etc., depending on the intended use. The main materials are polyester and polyethylene. It has the feature of being able to easily cut straight by hand, eliminating the need for cutting tools such as cutters and scissors. Protective tape is intended to be peeled off again even after using for a long time, so there will be little glue and contamination, and can be removed cleanly without damaging the floor or wall material. It is also important to select a tape width suitable for the place to be protected.
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Model
|
---|
Color
|
---|
Width(mm)
|
---|
Length(m)
|
---|
Thickness(mm)
|
---|
|
|
---|
Brand | TERAOKA |
---|
Product Series | P-Cut Tape No.4140 |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Product Model | Adhesive Tape |
---|
Color | Red series / Blue series / Yellow series / Green series / Transparent |
---|
Width(mm) | 50 |
---|
Length(m) | 25 |
---|
Thickness(mm) | 0.155 |
---|
Loading...
Specification/Dimensions
-
Product Model
-
Color
-
Metric / Inch
-
Width(mm)
-
Length(m)
-
Thickness(mm)
Narrow search by specifying Manufacturer
Related Categories to Protective Tape
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy