Tape Cutters & Bag Sealers
Tape cutters and bag sealers are tools that are used to cut the required amount by setting a band-shaped adhesive tape, or to squeeze the bag opening for sealing. Materials such as steel and stainless steel are used. There are two types of tape cutters: a handy type that can be held by hand, and a stationary type that can be used by placing on a benchtop or floor. OPP tape or craft paper tape etc. are set in the handy type, and is often used for packaging. Among the stationary types, there are also electric types, which can improve work efficiency on production lines. All are made of lightweight and strong ABS resin or durable steel. Bag sealers are used to pack small parts at the work site and seal the neck. Twist the mouth of the bag and insert it into the slit and it will be sealed with tape. It is important to use a stable sealer for work using both hands.
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Model
|
---|
Color
|
---|
Width(mm)
|
---|
| ![Auto Taper TCE-700](//mx.misumi-ec.com/en/linked/material/fs/NCB1/PHOTO/TCE-700.jpg?$product_view_c$)
|
---|
Brand | NICHIBAN |
---|
Product Series | Auto Taper TCE-700 |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Product Model | Accessories |
---|
Color | Blue series |
---|
Width(mm) | 137 |
---|
Loading...
Specification/Dimensions
-
Product Model
-
Color
-
Metric / Inch
-
Width(mm)
Narrow search by specifying Manufacturer
Related Categories to Tape Cutters & Bag Sealers
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy