(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tape supplies are products mainly used for packaging and making marks when protecting floors, etc. In addition to OPP tapes, filament tapes and craft paper tapes, tape supplies include protective tapes and masking tapes. OPP tapes, filament tapes and craft paper tapes are used for packaging, etc ...Readmore
Tape supplies are products mainly used for packaging and making marks when protecting floors, etc. In addition to OPP tapes, filament tapes and craft paper tapes, tape supplies include protective tapes and masking tapes. OPP tapes, filament tapes and craft paper tapes are used for packaging, etc., due to their strong adhesion. Protective tapes and masking tapes have less adhesive force; on the other hand, they are easy to peel off and do not leave any marks behind after they are once applied, which makes them suitable for masking or making marks in painting work. The materials used in these tapes vary by application: fabric, craft paper, vinyl, etc. Additionally, different adhesives, such as rubber-based and special-acrylic-based types, are used for different adhesive force required. Other products include waterproofing tapes, repairing tapes, double-sided tapes in different adhesive force, fluoropolymer tapes and polyimide tapes with excellent heat/chemical-resistant properties; select the product that is most suitable according to the usage environment. ▲ Close
Days to Ship |
|
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Color |
Width(mm) |
Length(m) |
Thickness(mm) |
Brand | TERAOKA | THREEBOND | NICHIBAN |
---|---|---|---|
Product Series | |||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
Product Model | Adhesive Tape | Non-Adhesive Tape | Accessories |
Color | Red series / Blue series / Yellow series / Green series / Transparent | White series | Blue series |
Width(mm) | 50 | 13 | 137 |
Length(m) | 25 | 5 | - |
Thickness(mm) | 0.155 | 0.1 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy