Lab Tape, Paper Products & Plastic Bags
Lab tape, paper products, and plastic bags are consumables such as tape and plastic bags used in factories and research facilities. In this context, they include lab tape, special plastic bags, labels and aluminum tape. Lab tape is tape with a special coating, such as fluoropolymer adhesive tape, glass tape and silica tape. It can be used for a wide range of things such as metal, plastic and glass. Some types of tape have electrical properties, heat resistance, weather resistance, and chemical resistance. Special plastic bags are specially structured plastic bags that are strongly hermetically sealed. Some of them have high gas barrier properties and can be used in measuring air pollution. Labels can be selected according to the application, such as heat-resistant labels with high heat-resistance temperature, sequentially numbered labels suitable for organizing and classification, and bordered labels that can be easily peeled off.
-
Days to Ship: |
8 Days or more
|
-
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Model
|
---|
Color
|
---|
Width(mm)
|
---|
Length(m)
|
---|
Thickness(mm)
|
---|
Loading...
Specification/Dimensions
-
Product Model
-
Color
-
Metric / Inch
-
Width(mm)
-
Length(m)
-
Thickness(mm)
Narrow search by specifying Manufacturer
Related Categories to Lab Tape, Paper Products & Plastic Bags
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy