(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Laboratory Jack Load Resistant 8–45 kg
AS ONE
•Product Model: Laboratory Jack
•Footnote: It is stationary load.
•Amount Of Content: 1 unit
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Withstand load(kg) |
Extension Range(mm) |
Brand | AS ONE |
---|---|
Product Series | |
Days to Ship |
Same day
Show Stock Products |
Product Model | Laboratory Jack |
Withstand load(kg) | 25 |
Extension Range(mm) | 75~245 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy