(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Beaker Borosilicate Glass Capacity (ml) 10–10000
AS ONE
• Product Model: Beaker and Measuring Cup
• Material: Borosilicate Glass
• Heat Resistant Temperature (°c): 250
• Amount Of Content: 1 pc.
Days to Ship: | Same day |
---|
Show Stock Products
AS ONE
• Product Model: Beaker and Measuring Cup
• Material: PP
• Feature: Features outstanding chemical resistance.
• Material: PP (Polypropylene)
• Amount Of Content: 1 pc.
Days to Ship: | Same day |
---|
Show Stock Products
Stainless Steel Beaker Capacity (ml) 100–10000
AS ONE
• Product Model: Beaker and Measuring Cup
• Material: Stainless
• Material: SUS304
• Footnote: Size does not include the beaker opening.
• Amount Of Content: 1 pc.
Days to Ship: | Same day |
---|
Show Stock Products
AS ONE
• Product Model: Beaker and Measuring Cup
• Material: PP
• Feature: It can be stacked, saving storage space.
• Material: PP (Polypropylene)
Days to Ship: | Same day |
---|
Show Stock Products
AS ONE
• Product Model: Beaker and Measuring Cup
• Material: PP
• Material: PP (Polypropylene, Translucent)
Days to Ship: | Same day |
---|
Show Stock Products
Volumetric Cylinder Hard Glass Capacity (ml) 5–2000
AS ONE
It has a ring that prevents dripping and rolling. The cushion is useful in preventing breakage.
Days to Ship: | Same day |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Capacity(ml) |
Material |
Gradations(ml) |
Brand | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | Sanplatec |
---|---|---|---|---|---|---|---|
Product Series | |||||||
Days to Ship |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Product Model | Beaker and Measuring Cup | Beaker and Measuring Cup | Beaker and Measuring Cup | Beaker and Measuring Cup | Beaker and Measuring Cup | Graduated Cylinder | Beaker and Measuring Cup |
Capacity(ml) | 300 | 1000 ~ 3000 | 1000 | 200 | 200 | 10 | 200 |
Material | Borosilicate Glass | PP | Stainless | PP | PP | Rigid glass | TPX |
Gradations(ml) | Approximately 50 | 50 ~ 100 | 100 | 50 | 20 | 0.1 | 20 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy