- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.
Metal Lab Containers
Metal containers are made of materials such as stainless steel, steel, enamel and aluminum. They are more durable than glass and resin, and have excellent washability. These containers are used for preserving, storing, weighing and transporting liquids and solids. Lidless types include bowls, vats and trays, and there are small types that are easy to carry around. Choose a product that can be stacked or has the optimal length-to-width ratio for efficient use of space. Cups may have a measuring scale. Lidded types include tanks and bottles. They prevent the splashing of contents and contamination from external sources. Large metal containers are fitted with a platform truck for ease of transportation. In addition, there are vacuum and pressurized vessels for storing gases and liquids at a fixed pressure.
-
Stainless Steel Square Pot
AS ONE
A stackable square pot.
[Features]
· Made of SUS34, which has excellent corrosion and rust resistance.
· Pots of the same size can be stacked for convenient storage.
[Applications]
· They have a shape that can be neatly stored, making them ideal as storage containers in refrigerators, etc.
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Capacity
|
---|
Material
|
---|
|
|
---|
Brand | AS ONE |
---|
Product Series | Stainless Steel Square Pot |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Capacity | Approx. 0.6 L ~ Approx. 1.8 L |
---|
Material | Stainless |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Capacity
-
Material
Narrow search by specifying Manufacturer
Related Categories to Metal Lab Containers
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy