(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 6 Days or more |
---|
Hand Wrap Capacity 200 ml/500 ml
AS ONE
• Others: Option
• Main Body Material: PE (polyethylene)
• Tube Material: Denatured PTFE (Ethylene Tetrafluoride)
• Pump Material: Brass / nickel plating
Days to Ship: | Same day |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Washing Bottle Colorful Varie Large Mouth
AS ONE
• Product Model: Washing Bottle
• Feature: Chemicals can be identified by the cap color. An integrally molded lid and nozzle prevent liquid leakage.
• Material: PE (polyethylene)
• Amount Of Content: 1 pc.
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Capacity |
Brand | AS ONE | AS ONE | AS ONE | AS ONE |
---|---|---|---|---|
Product Series | ||||
Days to Ship | 6 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
Product Model | Dispenser | - | Others | Washing Bottle |
Capacity | 40ml | 200ml ~ 500ml | - | 500ml |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy