(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
AS ONE
• Product Model: Fluororesin (PTFE) Container
• Shape: Round shape
• Application: For storing high purity reagents / ultra-pure water. With minimal aging, it can be stored for long periods.
• Footnote: SCC (washed with ultra-pure water and clean-packed) products are also available. See P.1878.
• Feature: Main body and cap are manufactured from highly-grade fluoropolymer with less ion elution than before. Ideal for storage of highly-pure or highly caustic chemicals. Highly smooth surface, penetration and absorption of liquid chemicals and g
Days to Ship: | Same day |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Square Bottles, Capacity 5 L–10 L
AS ONE
A square bottle with nozzle made of HDPE (high density polyethylene).
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Shape |
Capacity |
Brand | AS ONE | AS ONE | AS ONE |
---|---|---|---|
Product Series | |||
Days to Ship |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
Product Model | Fluororesin (PTFE) Container | PE (Polyethylene) Container | PE (Polyethylene) Container |
Shape | Round shape | Round shape | Square Type |
Capacity | 100mL | 1200mL | 5L |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy