(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Label Printers

Label printers are used for managing equipment and other purposes. Characters are printed on a tape with a sticker and attached to equipment for management. Label printers are available in 2 types: a thermosensitive type that does not use ink and a thermal transfer type that transfers the ink. Choose a suitable product considering ink costs and other factors. They can print on various media, such as ribbons, masking sheets and magnet tapes. With label printers that can be connected to a computer, you can easily edit the layout and text. If there is a wide range of background colors, it is possible to increase identification rates as well. Some label printers even feature an automated cutting function and a quiet design. By using a label printer to manage equipment, you can identify what is stored where at a glance.
Days to Ship
  • All
  • Same day
  • 10 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Brand
Tape color (cartridge)
Tape width (cartridge)

    Tepra PRO Tape (Heat Resistant Type)

      Name Land Tape 18 mm White Text Blue

        Name Land Tape 18 mm White Text Red

        Brand

        AS ONE

        CASIO

        CASIO

        Product Series

        Tepra PRO Tape (Heat Resistant Type)

        Name Land Tape 18 mm White Text Blue

        Name Land Tape 18 mm White Text Red

        Days to Ship Same day

        Show Stock Products

        10 Days or more 10 Days or more
        Product TypeCartridgeCartridgeCartridge
        Brand-Name LandName Land
        Tape color (cartridge)WhiteBlueRed
        Tape width (cartridge)6 ~ 91818

        Loading...

        1. 1

        Related Categories to Label Printers