(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Connector Cordsets

A cable with a nylon connector is a connection cable attached to a connector used for power supply, signal input/output or connecting two cables together. Many types of cable with nylon connectors are available, and they are used with various measuring instruments and factory automation equi ...Readmore

A cable with a nylon connector is a connection cable attached to a connector used for power supply, signal input/output or connecting two cables together. Many types of cable with nylon connectors are available, and they are used with various measuring instruments and factory automation equipment. Some types have a mechanism for locking after connection, while others have excellent waterproofing or employ a round cable for excellent impact resistance. Some harnesses used inside devices have a function that prevents incorrect insertion. The single-end cut-off type is ideal for processing at the worksite, but care is required because no protective measures have been taken for the drain wires on the cut-off side. It is important to select a cable with a nylon connector that is suitable for the purpose and application of use.  ▲ Close

  1. 1
  • D3100 Connector Harness

    D3100 Connector Harness

    MISUMI

    Withstand Voltage 1,500 VAC, Rated Voltage 250 VAC or Less

    • For Power Supply
    • For Signal
    • Caulking
    • Gold Plated
    Days to Ship: 9 Days or more
  • Mini-Universal MATE-N-lOK Connector Harness

    Mini-Universal MATE-N-lOK Connector Harness

    MISUMI

    Misumi’s cable featuring TE Connectivity Mini Universal MATE-N-LOK connector. This cable allows for the connection of control devices via the MATE-N-LOK connectors. These nylon connectors are suitable for compact, high-density devices. This cordset contains sockets for relays and a panel for mounting a socket. The male and female contacts fit into the housing interior without being exposed and can be used for power supply. Male...Readmore

    • Device Internal Wiring
    • Caulking
    • Tin-Plated
    Days to Ship: 9 Days or more
  • EI Series Connector Harness

    EI Series Connector Harness

    MISUMI

    Harness for 2.5 mm pitch Measuring Equipment

    • For Signal
    • Device Internal Wiring
    • Caulking
    • Tin-Plated
    Days to Ship: 9 Days or more
  • XH Connector Harness

    XH Connector Harness

    MISUMI

    Misumi’s cable featuring JST’s XH series connector. The XH connector was developed based on JST’s highly reliable and versatile NH series connectors. These wire-to-board connectors are typically used to power a PC board. The XH connector is very small with a mounting height of 9.8 mm. It is constructed with a folded beam contact and box-shaped shrouded header. This cordset comes equipped with one female XH connector at o...Readmore

    • Device Internal Wiring
    • Caulking
    • Tin-Plated
    Days to Ship: 9 Days or more
  • VH Connector Harness

    VH Connector Harness

    MISUMI

    Misumi’s cable featuring JST’s VH series connector. This cordset permits a reliable connection to printed circuit boards. It can be used for multiple applications like signal, power supply and output circuits that are present in electronic products. These nylon connectors are suitable for compact, high-density devices. This cordset comes equipped with one female VH connector at one end and the option for another connector or loose wires...Readmore

    • Device Internal Wiring
    • Caulking
    • Tin-Plated
    Days to Ship: 9 Days or more
  • PH Connector Harness

    PH Connector Harness

    MISUMI

    2 mm pitch High-density Packaging Nylon Harness

    • Device Internal Wiring
    • Caulking
    • Tin-Plated
    Days to Ship: 9 Days or more
  • EL Connector Harness

    EL Connector Harness

    MISUMI

    Misumi’s cable featuring JST’s EL series connector. The EL series are disconnectable crimp style wire-to-wire connectors. The EL connector allows easy insertion and secure installation of contacts. A smooth connection is still possible even when pried during mating. The contacts for the EL connector can be easily inserted into the connector housings. The plug housing and the receptacle housing can be smoothly mated even if they are mecha...Readmore

    • For Power Supply
    • For Signal
    • Caulking
    • Tin-Plated
    Days to Ship: 9 Days or more
  • SM Series Connector Harness

    SM Series Connector Harness

    MISUMI

    Harness with Small Size 2.5 mm pitch lock mechanism.

    • Caulking
    • Tin-Plated
    Days to Ship: 9 Days or more
  • CLO7 Waterproof Connector Harness

    CLO7 Waterproof Connector Harness

    MISUMI

    Waterproof Nylon Connector Harness

    • IP64
    • Relay
    • Outdoor Wiring
    • Caulking
    • Tin-Plated
    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to Nylon Connector Cordsets