(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Circular Cordset - RNJC Series, Relay, Panel Mountale Connector
MISUMI
Lightweight / Strong / Compact Harness.
Days to Ship: | 10 Days or more |
---|
NET Connector Straight/Panel Mountable
MISUMI
Harness for UL/CSA Standard Supported Connector.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - Sensor, Actuator, HR10A Series Connector
MISUMI
A best-selling product that can be used in sensors, etc.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - MS Series, 300-600V
MISUMI
Misumi Original MS Connector. Introduced at low cost
Days to Ship: | 10 Days or more |
---|
Circular Cordset - PTL Series, Realy Connector
MISUMI
Small Model General Purpose Connector Harness.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - DIN Assembly Connector
MISUMI
DIN connector harness that can be used in PC and measuring instruments.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - XS5 Series, Waterproof Connector
OMRON
Omron Automation is a leader in industrial automation that includes industries like Motion, Sensing, Robotics, Automotive and many others. Omron provides unmatched quality and reliability for numerous manufacturing environments. These are water resistive Smartclick connectors that reduce installation work. They contain a newly developed lock mechanism that is compatible with round M12 connectors. Only requires a 1/8 turn to lock.
[Features]
•New lock mechanism makes connection simple
•Reduction in jamming due to exposed fluids or dust
•Movable lock allows connection to a threaded M12 connector as well
•Click sound indicates secure connection
•Has IP67 degree of protection
Days to Ship: | 8 Days or more |
---|
Circular Cordset - PRC04 Series, Push-Pull, Relay Connector
MISUMI
High-reliability connector harnesses that are resistant to vibration •impact.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - R04 Series, Relay Connector
MISUMI
Uses the R04 connector with superior waterproof properties
Days to Ship: | 10 Days or more |
---|
Circular Cordset - MS Extension, Panel Mountable Connector
MISUMI
Round harness ideal for power applications
Days to Ship: | 10 Days or more |
---|
Circular Cordset - MS Extension, Drip-Proof, Panel Mountable Connector
MISUMI
IP66 category compatible that can withstand harsh industrial environments
Days to Ship: | 10 Days or more |
---|
Circular Cordset - JL04 Series, Waterproof, Panel Mountable Cordset
MISUMI
Highly reliable Misumi cordset with Japan Aviation Electronics connectors. This cordset contains connectors that possess an environment-resistant structure that prevents water, oil, and dust from entering from the outside thanks to its IP67 class and dust-proof capabilities. The connectors are compatible with MIL-C-5015 and conventional MS connectors. This cordset has multiple cable options to choose from including flex, bend-resistant and oil-resistant. The cordset is optimal for circuit connections of industrial equipment.
[Features]
•Single-ended or Double-ended cordset
•Gauge (AWG): 12 to 18
•Shell Sizes: 18, 20, 22, and 24
•Oil-resistant
•Max. Voltage: 600V
•Flexible or Bend-resistant cable
•Available as a straight connector model or panel mount connector model.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - CNCS Series, Panel Mountable, Relay Connector
MISUMI
Metal connector of superior strength is used
Days to Ship: | 10 Days or more |
---|
Circular Cordset - NR Series, Realy, Panel Mountable Connector
MISUMI
Excellent reliability since it is strengthened with a one-touch lock.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - NJW Series, Panel Mountable, Relay Connector
MISUMI
It is a connector with excellent waterproofing.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - NRW Series, Panel Mounted, Realy Connector
MISUMI
Harness with waterproof function and excellent shock resistance.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - PRC04 Series, Push-Pull Connector
MISUMI
Highly reliable Misumi cordset with Tajimi Electronics push-pull connectors. This cordset can be chosen with oil-resistant or non-oil-resistant cable. The cable has a shielding option which will protect against electromagnetic interference if necessary. Not only is this cable also flexible but the PRC04 series connectors are lightweight connectors, easily detachable and do not slacken from vibrations and shocks. The attached connectors provide excellent workability in narrow spaces.
[Features]
•Single-ended or Double-ended cordset
•Gauge (AWG): 16 to 23
•Number of Pins: 8, 12, 14, 19, 21 and 37
•Shielded or Unshielded
•Max. Voltage: 300V
Days to Ship: | 10 Days or more |
---|
Circular Cordset - PRC03 Series, Push-Pull, Panel Mountable Connector
MISUMI
Very convenient to connect between devices.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - PRC03 Series, Push-Pull, Relay Connector
MISUMI
Please use the extension of the straight connector harness.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - PRC05 Series, Push-Pull, Panel Mountable Connector
MISUMI
Very convenient to connect between devices.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - PRC05 Series, Relay Connector
MISUMI
Very convenient for cable extension.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - R03 Series Connector
MISUMI
Harness for highly reliable R03 Connector.
Days to Ship: | 10 Days or more |
---|
MISUMI
Harness for Extension of R03 Series
Days to Ship: | 10 Days or more |
---|
Circular Cordset - R04 Series, Waterproof Connector
MISUMI
Uses the R04 connector with superior waterproof properties
Days to Ship: | 10 Days or more |
---|
Circular Cordset - HR10A Series, Relay Connector
MISUMI
Ultra-small HR10A relay harness with one-touch operation.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - XS2 Series, Sensor, Actuator, Waterproof, M13 Connector
MISUMI
Waterproofing and dust-proofing performance harness of IP67 category.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - Mini-DIN Assembly, Moldered, Panel Mountable Connector
MISUMI
Mini DIN Free Length Harness.
For complete product overview and details on Circular Cordset - Mini-DIN Assembly, Moldered, Panel Mountable Connector see the sections below:
Days to Ship: | 8 Days or more |
---|
Circular Cordset - JL05 Series, Panel Mountable Connector
MISUMI
Original harness using JL05 connector.
Days to Ship: | 10 Days or more |
---|
Circular Cordset - XS5/XS6 Series, Industiral Ethernet, M12 Connector
OMRON
Omron Automation is an industrial automation leader that creates fully integrated solutions for sensing, motion, safety, robotics, and factory automation. OMRON XS5/XS6 Industrial Ethernet Connectors provide solutions for the open field Ethernet network protocols such as EtherCAT and Ethernet/IP. They are used in a wide variety of industries such as automotive, food & beverage, semiconductor, and electronics.
[Features]
•Ideal for in-panel wiring and PUR cables for wiring outside of panels
•Resistance to harsh environments with IP67 protection.
•SmartClick Connectors that provide one-step (1/8th turn) connection
•PUR Cables are AWG26 with an outer diameter of 6.0 mm.
•Cables are available in blue, yellow, and green colors
•PUR cables are available in 10 lengths from 0.5 to 20 m
•Strengthened shield for higher noise resistance
•Double-shielded cables are PUR cables with overall braiding and individual foil shield on each wire pair to reduce EMC interference
•Ideal for FA environments in which EMI is an issue
•Copper foil tape is added to the M12 connector to improve communication characteristics, in addition to a double shield structure
•Waterproof
•Ideal for FA environments in which EMI is an issue
Days to Ship: | 8 Days or more |
---|
Oil-Resistant Connector XS5□R Fluororesin Cable
OMRON
Smart Click oil-resistant connector designed to achieve greater oil-resistant performance
[Features]
· Entry of oil from the cable is blocked by the fluororesin.
· Entry of oil from the cable joint is blocked by the advanced sealing method.
· Omron's proprietary gap-free structure to block.
[Patented] Smart Click structure + O-ring
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Connector type |
Connector manufacturer |
CN1 |
CN2 |
Number of cores |
Cable rated voltage(V) |
Cable shape |
Length(m) |
Shipping date |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | OMRON | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | OMRON | OMRON |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Circular Cordset - RNJC Series, Relay, Panel Mountale Connector | Circular Cordset - MS Extension, Drip-Proof, Panel Mountable Connector | Circular Cordset - JL04 Series, Waterproof, Panel Mountable Cordset | Circular Cordset - CNCS Series, Panel Mountable, Relay Connector | Circular Cordset - NR Series, Realy, Panel Mountable Connector | Circular Cordset - NJW Series, Panel Mountable, Relay Connector | Circular Cordset - NRW Series, Panel Mounted, Realy Connector | Circular Cordset - PRC03 Series, Push-Pull, Panel Mountable Connector | Circular Cordset - PRC05 Series, Push-Pull, Panel Mountable Connector | Circular Cordset - XS2 Series, Sensor, Actuator, Waterproof, M13 Connector | Circular Cordset - Mini-DIN Assembly, Moldered, Panel Mountable Connector | Circular Cordset - XS5/XS6 Series, Industiral Ethernet, M12 Connector | ||||||||||||||||||
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Connector type | NJC | NET | HR10 | MS | PLT | DIN | - | PRC04 | R04 | MS | MS | JL04 | NCS | NR | NJW | NRW | PRC04 | PRC03 | PRC03 | PRC05 | PRC05 | R03 | R03 | R04 | HR10 | XS2 | Mini-DIN | JL05 | - | - |
Connector manufacturer | Nanaboshi Electric Mfg. Co., Ltd. | Nanaboshi Electric Mfg. Co., Ltd. | Hirose Electric Group | Misumi | Misumi | Marushin Electric Mfg. | - | Tajimi Electronics | Tajimi Electronics | Japan Aviation Electronics | DDK Ltd. | Japan Aviation Electronics | Nanaboshi Electric Mfg. Co., Ltd. | Nanaboshi Electric Mfg. Co., Ltd. | Nanaboshi Electric Mfg. Co., Ltd. | Nanaboshi Electric Mfg. Co., Ltd. | Tajimi Electronics | Tajimi Electronics | Tajimi Electronics | Tajimi Electronics | Tajimi Electronics | Tajimi Electronics | Tajimi Electronics | Tajimi Electronics | Hirose Electric Group | Omron | Misumi / Marushin Electric Mfg. | Japan Aviation Electronics | - | - |
CN1 | Male straight / Male relay straight / Male panel mount / Female straight / Female relay straight / Female panel mount | Male straight / Male relay straight / Male panel mount / Female straight / Female relay straight / Female panel mount | Male straight / Male panel mount / Female straight / Female panel mount | Male straight / Male angle / Male relay straight / Male panel mount / Female straight / Female angle / Female relay straight / Female panel mount | Male relay straight / Female straight | Male straight / Female straight | Female straight / Female angle | Male relay straight / Female relay straight | Male relay straight / Female relay straight | Male straight / Male angle / Male relay straight / Male panel mount / Female straight / Female angle / Female relay straight / Female panel mount | Male straight / Male angle / Male relay straight / Male panel mount / Female straight / Female angle / Female relay straight / Female panel mount | Male panel mount / Female straight | Male straight / Male relay straight / Male panel mount / Female straight / Female relay straight / Female panel mount | Male straight / Male relay straight / Male panel mount / Female straight / Female relay straight / Female panel mount | Male straight / Male relay straight / Male panel mount / Female straight / Female relay straight / Female panel mount | Male straight / Male relay straight / Male panel mount / Female straight / Female relay straight / Female panel mount | Male straight / Male panel mount / Female straight / Female panel mount | Male straight / Male panel mount / Female straight / Female panel mount | Male relay straight / Female relay straight | Male straight / Male panel mount / Female straight / Female panel mount | Male relay straight / Female relay straight | Male straight / Male panel mount / Female straight / Female panel mount | Male relay straight / Female relay straight | Male straight / Male panel mount / Female straight / Female panel mount | Male relay straight / Female relay straight | Male straight / Female straight | Male straight / Female straight / Female panel mount | Male straight / Male panel mount / Female straight / Female panel mount | Male straight / Male angle / Female straight | Female straight |
CN2 | Male straight / Male relay straight / Female straight / Female relay straight / Cut off / Y terminal / Circular Terminal / Mark tube only | Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Mark tube only | Male relay straight / Female straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off | Male straight / Cut off | Male straight / Male relay straight / Female straight / Female relay straight / Cut off / Y terminal / Mark tube only | Male straight / Male relay straight / Female straight / Female relay straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Mark tube only | Male straight / Female straight / Cut off / Mark tube only | Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Mark tube only | Male straight / Female straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Mark tube only | Male straight / Female straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Mark tube only | Male straight / Male relay straight / Female straight / Female relay straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Mark tube only | Male straight / Male relay straight / Female straight / Female relay straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Mark tube only | Male straight / Male relay straight / Female straight / Female relay straight / Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off / Y terminal / Mark tube only | Male straight / Male relay straight / Female straight / Female relay straight / Cut off / Y terminal / Mark tube only | Cut off / Y terminal / Mark tube only | Male straight / Female straight / Cut off | Cut off / Y terminal / Mark tube only | Male straight / Male angle / Cut off | Male straight / Cut off |
Number of cores | 3 ~ 24 | 2 ~ 8 | 4 ~ 12 | 2 ~ 37 | 2 ~ 8 | - | 4 | 8 ~ 37 | 2 ~ 12 | 2 ~ 37 | 2 ~ 17 | 3 ~ 7 | 2 ~ 4 | 2 ~ 16 | 2 ~ 24 | 2 ~ 16 | 8 ~ 37 | 2 ~ 7 | 2 ~ 7 | 2 ~ 12 | 2 ~ 12 | 2 ~ 12 | 2 ~ 12 | 2 ~ 12 | 4 ~ 12 | 4 | 4 ~ 8 | 9 ~ 36 | 4 | 4 |
Cable rated voltage(V) | 150 / 300 / Less than 100 | 600 | 30 / 300 | 300 / 600 | 150 / 300 / Less than 100 | 100 / 150 / 300 | 300 | 150 / 300 | 150 / 300 / Less than 100 | 300 / 600 | 300 / Less than 100 | 600 | 300 | 150 / 300 / Less than 100 | 300 | 300 / Less than 100 | 150 / 300 / Less than 100 | 300 / Less than 100 | 300 / Less than 100 | 150 / 300 / Less than 100 | 150 / 300 / Less than 100 | 150 / 300 / Less than 100 | 150 / 300 / Less than 100 | 150 / 300 / Less than 100 | 30 | 30 / 150 / Less than 100 | 30 / 300 | 300 | 30 | 30 |
Cable shape | Circular | Circular | Circular | Circular | Circular | Circular | - | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular |
Length(m) | - | - | - | - | - | - | 0.3 ~ 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.3 ~ 15 | 2 ~ 5 |
Shipping date | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy