(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High Frequency Coaxial Connector Harness
MISUMI
Microwaves Supported SMA Connector Harness
Days to Ship: | 8 Days or more |
---|
Flex Type With Both Ends Connector
MISUMI
BNC Connector Harness of Trailing Cable
Days to Ship: | 8 Days or more |
---|
BNC Harness Series BNC ⇔ SMA BNC ⇔ SMB Conversion Harness
MISUMI
BNC ⇔ SMA ⇔ SMB Conversion Coaxial Harness
Days to Ship: | 8 Days or more |
---|
Misumi Original Coaxial Connector Harness
MISUMI
Misumi’s 50 Ohm quality coaxial cable is suited to handle your data transmission and audio needs. These specific cables are designed for data and wireless communications. This cable comes equipped with a BNC connector on one end and the option for different connectors on the other. The second connector options include bayonet, screw-in, or one-touch. This cable allows the ability to establish different types of connections to suit your application.
[Features]
•50 Ω Cable
•Connector 1: BNC type
•Connector 2 options: BNC (bayonet), SMA (screw-in) or SMB (one-touch)
•Connector Shapes: Straight Plug or Straight Jack
•Length can be specified in 0.1 m increments
Days to Ship: | 10 Days or more |
---|
Material Grade BNC Connector Free Length Harness
MISUMI
Free combination harness of same material cost
Days to Ship: | 10 Days or more |
---|
Flex Type With One End Connector
MISUMI
BNC Connector Harness of Trailing Cable
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
SMA / SMB Connector Harness General-Purpose Cable Both Ends Straight
MISUMI
General-purpose Harness of SMA, SMB Connector
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Cable type |
CN1 |
CN2 |
Cable color |
Cable length(m) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|
Product Series | SMA / SMB Connector Harness General-Purpose Cable Both Ends Straight | ||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
| |||||
Cable type | Other | Other | 1.5D-2V | 1.5D-2V | 1.5D-2V ~ RG58AU | Other | 1.5C-2V ~ 5D-2V | 1.5C-2V ~ RG58AU | 1.5D-2V |
CN1 | SMA | BNC | BNC | BNC | BNC ~ SMB | BNC | BNC | BNC | SMA ~ SMB |
CN2 | SMA | BNC | SMA | BNC ~ Other | BNC ~ SMB | Other | Other | BNC | SMA ~ SMB |
Cable color | - | Other | Ash | Ash | Black / Ash | Other | Black / Ash | Black / Ash | Ash |
Cable length(m) | 0.25 ~ 1.5 | 0.5 ~ 8 | 0.5 | - | 0.1 ~ 5 ~ 0.3 ~ 50 | 0.5 ~ 8 | 0.5 ~ 8 | 0.5 ~ 10 | 0.3 ~ 5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy