(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN / Network Cable

LAN and reduced wiring network cables are wiring cables used for Ethernet connections. Pair cables with modular connectors on both ends are generally called LAN cables, which are used for connecting to devices and circuits whose connections are interfaced with connectors. The cables are avail ...Readmore

LAN and reduced wiring network cables are wiring cables used for Ethernet connections. Pair cables with modular connectors on both ends are generally called LAN cables, which are used for connecting to devices and circuits whose connections are interfaced with connectors. The cables are available in various types, such as the connector / terminal block conversion unit cables, industrial Ethernet connector cables, PCB connector cables, ribbon cables, and more. Conductor specifications can be classified into "solid wire" types with 8 solid copper wire cores with larger diameters, or "stranded wire" types where each of 8 conductors is made of bundles of 7 smaller-gauge wires. LAN and reduced wiring network cables are offered with different characteristics for different situations, such as vibration resistance and heat resistance, and it is important to use a cable suited to the application.  ▲ Close

Days to Ship
  • All
  • Same day
  • 5 Days or Less
  • 8 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 15 Days or Less
  1. 1
  • LAN & Network Cables - CC-Link, CCNC

    LAN & Network Cables - CC-Link, CCNC

    JMACS

    [Features]• Specialist cable for use with Japan's FA open field network system CC-Link.• This product is CC-Link compliant.• Standard cable for fixed wiring and cable for movable parts suitable for the wiring of movable parts of Cableveyors and the like are available.

    • Volume Discount
    Days to Ship: 8 Days or more
  • LAN & Network Cables - CAT6e, Shielded, STP

    LAN & Network Cables - CAT6e, Shielded, STP

    Nippon Seisen

    Bulk industrial ethernet communication cable comprised of 4 twisted pairs of wires with excellent noise resistance.[Features]・CAT6 cable standard with 1 Gbps transfer speed.・ Single braided shielding (STP or F/UTP) that helps to reduce electromagnetic interference (EMI).・Light blue, PVC cable sheath.・Comes in a spool of 100-meter lengths.・RoHS 10 compliant.

    • Volume Discount
    Days to Ship: 11 Days or more
  • LAN & Network Cables - Ethernet, Industrial-Grade for Profibus-DP Network Application

    LAN & Network Cables - Ethernet, Industrial-Grade for Profibus-DP Network Application

    JMACS

    Specialized cable developed for PROFIBUS-DP network communication.[Features]· Supports high-speed transmission at 12 Mbps to fully utilize the performance of PROFIBUS-DP.· Also supports PROFIBUS-FMS.· Has excellent noise suppression due to the use of aluminum foil laminated PET tape and high-density braided double shield, for stable transmission quality in communication applications.· Lead-free vinyl compound with superior fl...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • LAN & Network Cables - CAT6e, UTP

    LAN & Network Cables - CAT6e, UTP

    Nippon Seisen

    A UTP cable that meets TIA/EIA-568B.2-1 Cat.6 performance standards. Use with gigabit Ethernet and other high-speed LAN systems. Length markers included.

    • Volume Discount
    Days to Ship: 11 Days or more
  • LAN & Network Cables - Device-Net, Flexible, UL Standard

    LAN & Network Cables - Device-Net, Flexible, UL Standard

    JMACS

    Dedicated cable for use with the factory automation network system DeviceNet.[Features]・ Easy to handle, with a focus on flexibility.・ Sheath (outer coating) uses a lead-free, oil and heat resistant PVC compound, with excellent flexibility.・ Cable demonstrates excellent flame retardance, required in ODVA's DeviceNet specification (vertical tray flame test).・ Since it is compatible with UL/c-UL standards, it can be used with confidence inter...Readmore

    • Volume Discount
    Days to Ship: Same day or more

    Show Stock Products

  • LAN & Network Cables - CC-Link, NACC, UL Standard

    LAN & Network Cables - CC-Link, NACC, UL Standard

    MISUMI

    CC-LINK Ver.1.10 Free LengthFor complete product overview and details on LAN & Network Cables - CC-Link, NACC, UL Standard see the sections below:

    • Volume Discount
    • ULAWM
    • CC-Link
    Days to Ship: 5 Days or more
  • LAN & Network Cables - Ethernet, Industrial-Grade for CAN Network

    LAN & Network Cables - Ethernet, Industrial-Grade for CAN Network

    JMACS

    Specialized cable developed for CAN network communication[Features]・Product lineup includes cable for fixed wiring as well as for movable parts suitable for wiring in cableveyor.・Provides superior noise resistance thanks to dual shielded cable for fixed wiring and high density braid shielded cable for movable parts.· A lead-free vinyl compound with superior flexibility and oil and heat resistance performance is used for the sheath.・Stan...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • LAN & Network Cables - CAT5e, Shielded, STP

    LAN & Network Cables - CAT5e, Shielded, STP

    Nippon Seisen

    Cat.5e cable with EMI countermeasure shield for electromagnetic interference.

    • Volume Discount
    Days to Ship: 11 Days or more
  • LAN & Network Cables - Device-Net, Earthquake Resistant, UL Standard

    LAN & Network Cables - Device-Net, Earthquake Resistant, UL Standard

    MISUMI

    300 V Device-Net Low Price and Free Length

    • Volume Discount
    • UL LISTED
    • DeviceNet
    • Strand Wire
    • Double Shield
    • Twisted Pair
    • 300 V
    Days to Ship: 5 Days or more
  • LAN & Network Cables - CC-Link, Double Shielded

    LAN & Network Cables - CC-Link, Double Shielded

    Kuramo Electric

    Cable for CC-Link.[Features]•Double shielded, 10 Mbps transmission rate, RS-485 compatible•Variants available for specific applications•FANC-110SBH: Standard type (oil resistant and heat resistant to 75 °C, conforming to UL/cUL AWM standard)•EM110SBH: Eco-type (heat resistant polyethylene sheath)•WR-FANC-110SBH: Outdoor and piping use (polyethylene sheath).•LT-FANC-110SBH: Cold resistant type•PW110SBH: Power line emb...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • LAN & Network Cables - Ethernet, Industrial-Grade

    LAN & Network Cables - Ethernet, Industrial-Grade

    Kuramo Electric

    [Features]•Network cable that complies with the FA (Factory Automation) open network CompoNet specifications for sensors and actuators proposed by ODVA•KOMP-FⅠ: Flexible, heat resistant (90 ℃), flame retardant (vertical-tray flame test), UL13 (CL2) certification, CSAAWM•KOMP-FⅡ: Flexible, oil resistant, heat resistant (90 ℃), flame retardant (vertical-tray flame test), UL13 (PLTC), UL444 (CM) certification•KOMP-RⅠ: Flexible, oil resist...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • LAN & Network Cables - Ethernet, Industrial-Grade for PNET

    LAN & Network Cables - Ethernet, Industrial-Grade for PNET

    JMACS

    Industrial-grade Ethernet cable designed to work with PROFINET, EtherCAT, EtherNet/IP and MECHATROLINK-III. These double shielded cables prevent EMI interferences from common manufacturing automation components such as motors, encoders, ultrasonic welding machines and more. Enhanced to handle the industrial-grade EtherCAT protocol, these cables ensure network reliability in all environments.[Features]•Full double shielding ...Readmore

    • Volume Discount
    Days to Ship: 11 Days or more
  • LAN & Network Cables - Ethernet, Industrial-Grade, IETP-SB

    LAN & Network Cables - Ethernet, Industrial-Grade, IETP-SB

    JMACS

    Shielded (dual shield) Ethernet cable for industrial use, meeting EMI shielding requirement in the FA field

    • Volume Discount
    Days to Ship: 8 Days or more
  • LAN & Network Cables - CAT5e, UTP

    LAN & Network Cables - CAT5e, UTP

    Nippon Seisen

    This Cat.5e compatible gigabit UTP cable has a wide margin and an outer covering made from lead-free PVC. Length markings included.

    • Volume Discount
    Days to Ship: 11 Days or more

Loading...

  1. 1

Related Categories to LAN / Network Cable