(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fiber Optic Cable Accessories

Optical fiber cables (optional/others) are used when installing cables for protection, fixing, maintenance, etc., in addition to extension and relaying of cables. There are connectors that relay cables, dust caps that protect the adapters and connectors used for extension from scratches and dirt, an ...Readmore

Optical fiber cables (optional/others) are used when installing cables for protection, fixing, maintenance, etc., in addition to extension and relaying of cables. There are connectors that relay cables, dust caps that protect the adapters and connectors used for extension from scratches and dirt, and cleaners that clean the tips of connectors. There are differences in the shape of the connector such as spectacle-shaped and circular, differences in thickness such as 2 mm and 3 mm, and there are types of adapters for 1 core, 2 cores, single mode, multi-mode etc. It is necessary to select according to the intended use. Use sleeve holders, module holders, fiber holders, etc. to fix, hold and align cables that are messy and easily entangled.  ▲ Close

  1. 1
  • IE-Line V04 Connector Series

    IE-Line V04 Connector Series

    Weidmuller

    [Features]· PROFINET certified IP67 compatible connector (V04 type)

    • Volume Discount
    Days to Ship: 7 Days or more

Loading...

  1. 1

Related Categories to Fiber Optic Cable Accessories