(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN Adapters

  1. 1
  • Panel Mounting Model/UTP/CAT6

    Panel Mounting Model/UTP/CAT6

    MISUMI

    CAT6 / RJ45 connector to relay between jacks

    • Volume Discount
    • UL
    • CAT6
    Days to Ship: 8 Days or more
  • Panel Mounting Model (STP/CAT5e/CAT6)

    Panel Mounting Model (STP/CAT5e/CAT6)

    MISUMI

    Since it uses round hole processing, troublesome square hole processing is unnecessary and results in reduced man-hours.

    • Volume Discount
    Days to Ship: Same day

    Show Stock Products

  • Relay Model/UTP/CAT5e (Straight Connection)

    Relay Model/UTP/CAT5e (Straight Connection)

    MISUMI

    Straight Connection CAT5e Relay Connector.

    • Volume Discount
    • UL
    • CAT5
    Days to Ship: 8 Days or more
  • UTP/CAT6 Relay (Straight Connection)

    UTP/CAT6 Relay (Straight Connection)

    MISUMI

    Straight Connection CAT6 Relay Connector.

    • Volume Discount
    • UL
    • CAT6
    Days to Ship: 8 Days or more
  • Panel Mounting Model/UTP/CAT5e

    Panel Mounting Model/UTP/CAT5e

    MISUMI

    CAT5e / RJ45 connector to relay between jacks

    • Volume Discount
    • UL
    • CAT5e
    Days to Ship: 8 Days or more
  • Panel Mounting Angle Model/STP/CAT5e

    Panel Mounting Angle Model/STP/CAT5e

    MISUMI

    Angle Model RJ45 Connector with Shield

    • Volume Discount
    Days to Ship: 8 Days or more
  • Modular jack LAN relay outlet CAT6

    Modular jack LAN relay outlet CAT6

    Asahi Electric

    [Features]A LAN outlet that allows for simple ELPA LAN setup by inserting the cable plug.

    • Volume Discount
    Days to Ship: 8 Days or more
  • LAN Cable Relay Adapter

    LAN Cable Relay Adapter

    ESCO

    [Product Specifications]・Category 5e Compliance・RJ45Relay Connecter 2 Pcs 、Simplicity Waterproof Tape 2 Pcs・Connecter Size …14.7×29.8×16.3(H)mm・Simplicity Waterproof Tape Length …50cm・For Outdoor LAN cable (EA764BF-110 To -130) And Gap For LAN cable (EA764BF-200)Relay Most suitable.

    • Volume Discount
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to LAN Adapters