(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN Cables

LAN cable (with connector) is a communication cable for connecting a personal computer and peripheral network devices. As a signal line for sending electrical signals, a stranded wire consisting of eight wires twisted in pairs is generally used to prevent external noise. The signal line is covered with rubber or plastic, and the connector attached to the tip is used by inserting it into the LAN port attached to each device. STP cables with signal lines protected by a metal shield such as aluminum prevent stronger electromagnetic noise and are suitable for use in noisy environments such as factories. It is also effective to prevent signal leakage from inside, and single shield or double shield can be selected. The categories are divided into CAT6, CAT5e, CAT5, etc. depending on the communication speed, and the higher the number, the faster the communication speed. Cable lengths vary, so choose as needed.
  1. 1
Brand
Product Series
Days to Ship
Category
Shield Structure
Shield Details
FA Network Standard
Connector Type
Cable Conductor
Conductor Size
No. of Cores (No. of Connection Pins)
Cable Outer Diameter
Color
Length
Length: Fixed
Cable Feature
Sheath Material
UL
PoE (Power Supply)

    CC-Link IE, EtherCAT Supporting CAT5e STP (Stranded Wire / Double Shield) Highly Flexible LAN Cable

      Category 7 LAN Cable (20 m / Navy Blue)

        LAN Cable - CAT5e, High-Flex

          Enhanced Category 5 Single Wire LAN Cable (1 m / Red)

          Brand

          MISUMI

          Sanwa Supply

          Oki Densen

          Sanwa Supply

          Product Series

          CC-Link IE, EtherCAT Supporting CAT5e STP (Stranded Wire / Double Shield) Highly Flexible LAN Cable

          Category 7 LAN Cable (20 m / Navy Blue)

          LAN Cable - CAT5e, High-Flex

          Enhanced Category 5 Single Wire LAN Cable (1 m / Red)

          Days to Ship 9 Days or more 8 Days or more 8 Days or more 6 Days or more
          CategoryCAT5e-CAT5e-
          Shield StructureShielded・STP-Shielded・STP-
          Shield DetailsDouble Layer Shield-Double Layer Shield-
          FA Network StandardCC-LINK IE / EtherNet IP / EtherCAT-No Standard-
          Connector Type--RJ45-RJ45-
          Cable ConductorStranded Wire-Stranded Wire-
          Conductor SizeAWG26(0.12sq)-AWG26(0.12sq)-
          No. of Cores (No. of Connection Pins)8 Core-8 Core-
          Cable Outer Diameter6.0 to 6.9-6.0 to 6.9-
          ColorBlack-Black-
          Length--Fixed-
          Length: Fixed--1.0 to 1.9 ~ 10.0 to 19.9-
          Cable FeatureOil-Resistant / Heat-Resistant / Flame Retardant / Flex Resistant-Oil-Resistant / Flex Resistant-
          Sheath MaterialPVC-PVC-
          UL--Cable Compatible / Connector Incompatible-
          PoE (Power Supply)Compatible-Non-Compatible-

          Loading...

          1. 1

          Related Categories to LAN Cables