(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Audio Video Cable Components

Some AV cables input/output only audio or video, some can input/output both of them, some support 4K video signals, and some are used to distribute output. There are various shapes of connectors including RCA terminals, S terminals, D terminals, etc. in the shape of the connector part, and you ...Readmore

Some AV cables input/output only audio or video, some can input/output both of them, some support 4K video signals, and some are used to distribute output. There are various shapes of connectors including RCA terminals, S terminals, D terminals, etc. in the shape of the connector part, and you must be select one according to the device to be connected. Many cables and connectors are made of metals, and there are products with wire rods made of high purity pure oxygen-free copper to prevent image and sound quality degradation, products with sheath made of a material with titanium powder to prevent noise contamination, products with 24-gold plated connectors to prevent rust and other types of aging, sound quality deterioration, etc.  ▲ Close