(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI
Convenient to connect USB terminals from the outside of panel box to the inside of the panel box without allowing outside medium into the sensitive interior of the panel box.
Days to Ship: | 8 Days or more |
---|
MISUMI
USB adapters for mounting Φ 22 mm panel (dust-proof model)
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Connector type CN1 |
Connector type CN2 |
Type |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
|
Connector type CN1 | A female | A female / B female |
Connector type CN2 | A female / B female | A female / B female |
Type | - | Adapter |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy