(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

USB Cable Supplies

There are three types of USB cables, A, B, and C, depending on the shape of the connector. The A and B types can be connected to PCs and PC peripheral devices, and the C type can be connected to smartphones. In addition, the side to be inserted is called the male, and the side inserted into is ca ...Readmore

There are three types of USB cables, A, B, and C, depending on the shape of the connector. The A and B types can be connected to PCs and PC peripheral devices, and the C type can be connected to smartphones. In addition, the side to be inserted is called the male, and the side inserted into is called the female, and you must selected a USB cable connector for the purpose. The number such as "USB2.0" written on the product indicates the transfer rate standard, and the larger the number, the faster the transfer rate. In addition, depending on the type of internal cable, there are two types: one that can perform both data communication and charging, and the other that is dedicated to only one, and you must select a product by confirming the application and standard in advance.  ▲ Close