(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screws and spacers are parts used to secure parts and to keep a certain amount of space. The screws fasten the parts together and secure them so that they do not come off. It can be easily fastened and removed. Screw materials include steel, alloy steel, aluminum, plastic, etc. On the other han ...Readmore
Screws and spacers are parts used to secure parts and to keep a certain amount of space. The screws fasten the parts together and secure them so that they do not come off. It can be easily fastened and removed. Screw materials include steel, alloy steel, aluminum, plastic, etc. On the other hand, spacers are used when fastening parts with a certain interval between them. It has functions such as supporting the electronic circuit board to be fixed, preventing the arrangement of reinforcing bars, ensuring rebar covering, etc. The material is resin, metal, etc. with high insulation performance. The hexagonal spacer, which serves as both a spacer and a screw, can be adjusted for length when connected. It is necessary to select screws and spacers according to the place of use and space. ▲ Close
Days to Ship |
|
---|
MISUMI
Male to female threaded hexagonal spacers and pipe bushings are used to keep a consistent distance between different mating materials like printed circuit boards and terminal blocks.[Features]・Semi-hollow, threaded-style hexagonal pipe spacers.・Available in either Duracon, free-cutting brass, or stainless steel.・No minimum or maximum order quantity.・Compatible with M2-M5 (mm) screws.
Days to Ship: | Same day or more |
---|
Show Stock Products
Flathead Screw/Stainless Steel【10-4,000 Pieces Per Package】
MISUMI
Made of Small pan screw, stainless steel.
Days to Ship: | 8 Days or more |
---|
Small Pan Screw Set/Stainless Steel【10-2,000 Pieces Per Package】
MISUMI
Made of Small pan screw set, stainless steel.
Days to Ship: | 8 Days or more |
---|
MISUMI
Female to Female threaded hexagonal spacers and pipe bushings are used to keep a consistent distance between different mating materials like printed circuit boards and terminal blocks.[Features]・Hollow, threaded-style hexagonal pipe spacers.・Available in either Duracon, free-cutting brass, or stainless steel.・No minimum or maximum order quantity.・Compatible with M2-M5 (mm) screws.
Days to Ship: | 6 Days or more |
---|
MISUMI
Spacer tubes and pipe bushings are used to keep a consistent distance between different mating materials like printed circuit boards and terminal blocks.[Features]・Hollow, unthreaded style pipe spacers.・Available in either Duracon, free-cutting brass, or stainless steel.・No minimum or maximum order quantity.・Compatible with M2-M5 (mm) screws.
Days to Ship: | Same day or more |
---|
Show Stock Products
X PCB Supporter (CS Series)【100 Pieces Per Package】
MISUMI
Recommended for PCB repairFor complete product overview and details on Spacers - X PCB Supporter, Nylon 66, CS Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Y PCB Supporter (MCS Series)【100 Pieces Per Package】
MISUMI
Easy-to-remove, single-prop snap-locking PCB spacer made of white Nylon 66. It meets UL93V-2 standards.
Days to Ship: | 8 Days or more |
---|
T PCB Supporter (MMR Series, MMS Series)【100 Pieces Per Package】
MISUMI
When used by gluing the baseFor complete product overview and details on Spacers - Adhesive PCB Mount, Nylon 66, MMR and MMS Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Pipe-model Hollow Spacer【4-14 Pieces Per Package】
MISUMI
A hollow, unthreaded round pipe spacers that are used to keep a consistent distance between different mating materials.
Days to Ship: | 8 Days or more |
---|
Hexagonal Male-Male Spacer【4 Pieces Per Package】
MISUMI
Stepped hexagonal both male screws spacer of both ends conduction model
Days to Ship: | 8 Days or more |
---|
Hexagon Male-Female Spacer【1-500 Pieces Per Package】
MISUMI
A hexagonal spacer made of free-cutting steel that is used to adjust printed circuit boards and terminal blocks to a fixed height.[Features]•Both male and female hexagonal spacer are available.•No minimum or maximum order quantity.
Days to Ship: | 6 Days or more |
---|
Small Pan Screw (Chromate Finish)【10-3,000 Pieces Per Package】
MISUMI
Made of Small pan screw, iron (chromate)
Days to Ship: | 8 Days or more |
---|
Flathead Screw (Chromate Finish)【10-2,000 Pieces Per Package】
MISUMI
Made of Consists of flathead screw / iron (chromate finish)
Days to Ship: | 8 Days or more |
---|
Small Pan Screw Set (Chromate Finish)【10-1,200 Pieces Per Package】
MISUMI
Made of Small pan screw set, iron (chromate finish)
Days to Ship: | 8 Days or more |
---|
Washer (Chromate Finish)【10 Pieces Per Package】
MISUMI
Made of washer / iron (chromate finish)
Days to Ship: | 8 Days or more |
---|
Hexagonal Nut (Chromate Finish)【10 Pieces Per Package】
MISUMI
Made of Hexagon nut / iron (chromate finish).
Days to Ship: | 8 Days or more |
---|
Small Pan Screw/Stainless Steel【10-6,000 Pieces Per Package】
MISUMI
Made of Small pan screw, stainless steel.
Days to Ship: | 8 Days or more |
---|
Polycarbonate Screw【10 Pieces Per Package】
MISUMI
Made of Polycarbonate screws.For complete product overview and details on Screws - Various Shapes, Polycarbonate, PCNABE/PCSARA Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Polyphenylene Sulfide Screws【10 Pieces Per Package】
MISUMI
Made of polyphenylene sulfide.
Days to Ship: | 8 Days or more |
---|
MISUMI
A male to male stepped hexagonal spacer made of either free-cutting brass or DURACON (POM).
Days to Ship: | 8 Days or more |
---|
Hexagonal Spacer/Both Ends Insulation Model (Male-Male)
MISUMI
Stepped hexagonal spacer for both screws, insulation model for both ends
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Hexagon Spacer/Insulation (Male-Female)
MISUMI
A male to female hexagonal spacer made or iron that features a DURACON insulation and a chromate finish.
Days to Ship: | 8 Days or more |
---|
Square-Model Spacer/Brass Vertical Model
MISUMI
Square model spacer, Duracon brass, vertical model
Days to Ship: | 6 Days or more |
---|
Square-Model Spacer/Duracon Vertical Model
MISUMI
Square model spacer, Duracon vertical model
Days to Ship: | 6 Days or more |
---|
Square-Model Spacer/Brass Vertical Model with Duracon Seat
MISUMI
Square model spacer, brass vertical model with Duracon seat
Days to Ship: | 8 Days or more |
---|
Resin Washer/Duracon (POM)【10 Pieces Per Package】
MISUMI
Made of resin washer, Duracon (POM)
Days to Ship: | 8 Days or more |
---|
Fluorine Resin Washer【10 Pieces Per Package】
MISUMI
Fluorine resin washer.For complete product overview and details on Spacers - Washer, Fluorine Resin, TT Series see the sections below:
Days to Ship: | 8 Days or more |
---|
PCB Supporter/Screw Model【100 Pieces Per Package】
MISUMI
[Specifications]·A circuit board supporter with double-sided tape. ·This eliminates the need for hole machining in the chassis and panels, helping to save labor during installation.
Days to Ship: | 8 Days or more |
---|
Screw set MT series【4-50 Pieces Per Package】
Takachi Electronics Enclosure
[Features]Screw set (MT)For complete product overview and details on Screws - Sets, Various Materials, MT Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy