(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable Clip (Steel/Resin Coating)【20 Pieces Per Package】
MISUMI
Metal cable clip with resin coating
Days to Ship: | 8 Days or more |
---|
Cable Clip (Steel)【20 Pieces Per Package】
MISUMI
High rigidity, double processed trivalent chromate and galvanized steel cable clip that has great rust resistance. It is convenient for organizing cable, wiring, and corrugated metal tubing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Insulok Nylon Clip Standard Grade【25-100 Pieces Per Package】
Hellermann Tyton
[Features]
Can be secured reliably and robustly using screws. Nylon Clip. Standard Grade. For indoor use.
Days to Ship: | 6 Days or more |
---|
Cable Clip (Nylon)【20-100 Pieces Per Package】
MISUMI
Cable clip that does not damage the electric wire, since it is made of nylon
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Clip (Nylon/Economical)【100 Pieces Per Package】
MISUMI
Low Cost Nylon Cable Clip
For complete product overview and details on Cable Clip - Nylon, Economy Model see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Nylon Cable Clip (One-touch Mounted)【100 Pieces Per Package】
MISUMI
A one-touch fixed cable clip with double-sided tape that can be easily mounted on metal and plastic surfaces.
Days to Ship: | 8 Days or more |
---|
Nylon Cable Clip (4-Step Adjusting System)【100 Pieces Per Package】
MISUMI
4-stage adjustable cable clip with double-sided tape.
Days to Ship: | 8 Days or more |
---|
Cable Clip (Stainless Steel)【20 Pieces Per Package】
MISUMI
Stainless steel cable clip with high rigidity that boast an excellent rust resistance.
Days to Ship: | 8 Days or more |
---|
Cable Clip (Stainless Steel/Resin Coating)【20 Pieces Per Package】
MISUMI
Cable clip that combines the excellent rust resistance of stainless steel with the cable protection of a resin coating.
Days to Ship: | 8 Days or more |
---|
Cable Clip (Flexible/Resin Coating)【100 Pieces Per Package】
MISUMI
Cable clip that can be attached based on the thickness of the wire
Days to Ship: | 8 Days or more |
---|
Nylon Cable Clip (2-Step Adjusting System)【100 Pieces Per Package】
MISUMI
A cable clip with a 2-stage, adjustable locking mechanism that allows for larger diameter cable and wires to be bundled together. The double-sided tape coupled with the insert allows for a dual mounting method.
Days to Ship: | 8 Days or more |
---|
Nylon Cable Clip (with Sponge)【10 Pieces Per Package】
MISUMI
Cable clip that does not damage the electric wire, since it has a sponge
Days to Ship: | 8 Days or more |
---|
Cable Clip (for Flat Cables/with Sponge)【10 Pieces Per Package】
MISUMI
A rectangular cable clip for flat cables that comes lined with a urethane foam sponge to help prevent damage to the cables when fixing them into place using the integrated push-lock system. The clip comes with double sided tape to make mounting easy.
Days to Ship: | 8 Days or more |
---|
Marking seriesone touch marker clip【50 Pieces Per Package】
Hellermann Tyton
[Features]
Requires less use of mounting tools compared with band-shaped identifier cable ties that are used for classification of wires, indication, and identification. Enables securing using one touch and can be removed and reused after mounting.
Days to Ship: | 10 Days or more |
---|
Insulok nylon clip weatherproof grade【100 Pieces Per Package】
Hellermann Tyton
[Features]
You can select a size to match the diameter of the wire. Type secured using screws. Suitable for use indoors or outdoors.
Days to Ship: | 7 Days or more |
---|
Nylon and generic types【100 Pieces Per Package】
KSS
[Features]
KSS of Taiwan is a World Class wiring accessories manufacturer and their general purpose cable clip made of nylon enables bundling of wires and securing 12 sizes from φ3.2 to φ36.7 mm
Days to Ship: | 7 Days or more |
---|
Nylon Clamp NK【100 Pieces Per Package】
Kitagawa Industries
Because there is a slip resistor on the connecting surface of the screw clamp, there is no misalignment when being tightened.
[Features]
· Enables speedy fixing without injuring the cable.
Days to Ship: | Same day |
---|
Show Stock Products
Wire Clamp【20-100 Pieces Per Package】
Shinagawa Shoko
Very reliable with a lock that closes easily and doesn’t slip off. This double-sided tape is a dry edge type, and paper that has peeled off can be removed easily.
[Features]
· Thanks to a new manufacturing method, the cut surface is not prone to fraying after being cut.
· Contributes to improved efficiency of cutting work.
· Tube does not readily collapse, providing superior wire insertability.
· Excellent flexibility, elasticity, and stretching properties thanks to a braided structure.
· A standard product and a flame retardant product (UL, CSA standard certified product) are available.
· This product was assessed as flame retardant in a Railway Rolling Stock Material Combustion Test.
Days to Ship: | 8 Days or more |
---|
NK clamp【100 Pieces Per Package】
Nix
[Features]
Cable clip made of 66 nylon convenient for securing cables, tubes, etc.
Days to Ship: | 8 Days or more |
---|
UL clamp【100 Pieces Per Package】
Nix
[Features]
Cable clip enabling flexible securing regardless of the shape or diameter of the bundle wires. Can be used in conjunction with adhesive tape and screws.
Days to Ship: | 8 Days or more |
---|
Nylon Clip【100 Pieces Per Package】
Nix
[Features]
Cable clip made of 66 nylon with serrated protrusions that prevent slipping when tightened.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
- T-pins and wood screws can also be used.
[Use]
- Metal fixtures to prevent vibration of wall and floor rolling pipes, such as SGP pipes and VP pipes.
- Restraining band for lightweight pipes, wiring, etc.
Days to Ship: | 7 Days or more |
---|
Cord Clip with Adhesive【10 Pieces Per Package】
ESCO
[Product Specifications]
・Size …A:25mm、B:15mm、C:25mm、D:5mm、E:0.5mm
・Material …Iron
・Qty. Per Unit …10Piece
・Tape adhesive Addapted
Days to Ship: | 8 Days or more |
---|
Cable Clips - Polypropylene, 7 to 10 mm
ESCO
[Product Specifications]
・Material-Polypropylene
・For the wood screws, see page 1149 and above.
・Cable dia.…7 to 10mm
・Wood screw…3.5mm
・Qty. / unit…10 pcs
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Outer Diameter Of Cable Used(mm) |
Mold Mounting Method |
Material |
Color |
Brand | MISUMI | MISUMI | Hellermann Tyton | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Hellermann Tyton | Hellermann Tyton | KSS | Kitagawa Industries | Shinagawa Shoko | Nix | Nix | Nix | Trusco Nakayama | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Insulok Nylon Clip Standard Grade【25-100 Pieces Per Package】 | Nylon Cable Clip (One-touch Mounted)【100 Pieces Per Package】 | Nylon Cable Clip (4-Step Adjusting System)【100 Pieces Per Package】 | Cable Clip (Stainless Steel/Resin Coating)【20 Pieces Per Package】 | Nylon Cable Clip (2-Step Adjusting System)【100 Pieces Per Package】 | Cable Clip (for Flat Cables/with Sponge)【10 Pieces Per Package】 | Insulok nylon clip weatherproof grade【100 Pieces Per Package】 | |||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 7 Days or more | 7 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 7 Days or more |
Specifications |
|
|
|
| ||||||||||||||||||||
Outer Diameter Of Cable Used(mm) | - | - | - | - | - | - | - | - | - | - | - | 1.6 to 3.5 ~ 13 to 18 | - | - | - | - | - | - | - | - | - | - | - | - |
Mold Mounting Method | Screw Mount | Screw Mount | - | - | Screw Mount | Paste | Paste | Screw Mount | Screw Mount | Screw Mount | Paste / Other | Paste / Other | Paste | - | - | - | - | - | - | - | - | - | - | - |
Material | Resin Coating | Metal | - | - | Nylon | Nylon | Nylon | Metal | Resin Coating | Metal | Nylon | Nylon | Nylon | - | - | - | - | - | - | - | - | - | - | - |
Color | - | Silver | - | - | White | Black | Black | Silver | Black | Black | Grey | Grey | Grey | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy