(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cable Bushings - Grommets, with Rubber Membrane【5 Pieces Per Package】
MISUMI
Grommet with rubber membrane. 1 pack contains 5 pieces. The incoming line outer diameter is φ4.5 mm ~ φ80 mm.
Days to Ship: | Same day |
---|
Show Stock Products
Cable Bushings - Core Stopper Series【100 Pieces Per Package】
MISUMI
Low-price cord stopper that is used to securely attach a power cord to a chassis or panel box while protecting it from pulling and twisting forces.
[Features]
•Flat and round cable compatibility.
•Can be used with the KT-1 cord stopper mounting tool to make mounting even easier.
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Blind Caps, Black【100 Pieces Per Package】
MISUMI
Black blind cap that can be mounted with one-touch operation
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Blind Caps, Gray or Ivory【100 Pieces Per Package】
MISUMI
Ivory color and gray color of the blind cap
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Flexible Model, U-Shaped, Grooved【100 Pieces Per Package】
MISUMI
Protection bushing that is suitable for mounting a modified shape opening.
Days to Ship: | Same day |
---|
Show Stock Products
Cable Bushings - Side Slot Entry
MISUMI
Rubber bushings used with cable entry housing systems to prevent outside medium from entering a control box or control panel.
Days to Ship: | 6 Days or more |
---|
Cable Bushings - Ring-Shaped with Slit【100 Pieces Per Package】
MISUMI
The attachment of a bushing is possible by allowing the wires to pass through the panel hole.
Days to Ship: | 8 Days or more |
---|
Cable Bushings - PMF Protective Vent
Takachi Electronics Enclosure
PMF Type Protective Vent
[Features]
The protective vent can adjust for the pressure changes within the enclosure, where hot and cold differences in temperature are generated. It does so via a membrane filter that allows ventilation, but not water or dust.
In addition, there are measures to discharge water vapor to prevent condensation within the enclosure.
There are specifications for IP68 (water depth 2M/1hr.) waterproof and dustproof performance, for flame resistance in the range from -40°C to 125°C, and for harsh environments such as outdoor workplaces.
Added high air flow PMF-12HA.
For outdoor installation, mounting on a side surface is recommended.
This product is for use only in the electronics industry.
Not to be used for production facilities dealing with foodstuffs, cosmetics, drugs, or medical devices.
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Hidden, M Screw【1-100 Pieces Per Package】
MISUMI
Hidden cap to close the M screw round hole
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Locknut Connector for Cable Glands【10 Pieces Per Package】
MISUMI
A non-threaded locknut that can be used with panel mounted cable glands.
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Snap-in Entry【100 Pieces Per Package】
MISUMI
A flame retardant, snap-in style, cable bushing that can be mounted and fixed to a round hole on a panel with a thickness of 0.8 mm to 3.2 mm with no tools required.
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Threaded, with Edge Protector【1-10 Pieces Per Package】
MISUMI
Screw tightening-model wire protection bushing. (It is not a mechanism for holding the wire, but rather is a mechanism which the wire passes through.)
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Standard Model, U-Shaped【5 Pieces Per Package】
MISUMI
Protective bushing that can be mounted to edges of a square hole.
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Flexible Model, U-Shaped
MISUMI
Opening protective bushing with excellent flexibility
Days to Ship: | 8 Days or more |
---|
Cable Bushings - Grommet with Film, SG Series【10 Pieces Per Package】
Takachi Electronics Enclosure
The SG series grommet with film allows the user to customize the diameter of the through hole by drilling the size they need. The grommet protects the wiring by attaching to through holes in control panels, relay boxes, limit switches and other electrical applications.
Days to Ship: | Same day |
---|
Show Stock Products
Cable Bushings - Grommet, NG Series【10 Pieces Per Package】
Takachi Electronics Enclosure
The NG series grommet protects wiring by attaching to through holes in control panels, relay boxes, limit switches and other electrical applications.
Days to Ship: | Same day |
---|
Show Stock Products
Edge protection: edge protectors with adhesive【1-50 Pieces Per Package】
Hellermann Tyton
[Features]
· Includes adhesive for firm, rapid, and precise mounting to the panel cutout.
· Transparent adhesive for a beautiful finish.
· 20 m reeled version available to be cut to desired lengths, as well as a convenient bagged version for smaller 250 mm cut lengths.
· A small box on the reeled version provides reference gradations when cutting, and it can be used as a functional storage box.
Days to Ship: | 8 Days or more |
---|
Edge-guard【5 Pieces Per Package】
Denka Electron
Bushing for thin plates that can be installed to the edge of the opening.
[Features]
· Corresponds with trends towards thinner the plate thicknesses.
· Also supports ultra thin 0.8 mm thicknesses.
Days to Ship: | 6 Days or more |
---|
Cable Bushings - Multi-Link, Double-Entry
Murrplastik
Rubber bushing for multi-link cable gland
Days to Ship: | 6 Days or more |
---|
Cable Bushings - Push Button, COB/VP Series
Kasuga Electric Works
[Features]
Cable bushing that can be selected as an accessory for opening and closing devices.
Days to Ship: | 7 Days or more |
---|
Free Bushing【100 Pieces Per Package】
Hellermann Tyton
[Features]
· Convenient for protection of wiring that passes over the cross section of the panel, etc.
· Resistant to vibrations and shocks, has excellent wear resistance, possesses excellent protection performance for electric wires and more.
· It can be installed simply by snapping it into the edge of the opening.
· When it is used for an opening with a large outer circumference, more can be added for use.
· It is made of 6-nylon, providing flexibility and corresponding to holes of any shape.
[Applications]
· For home appliances (washing machine, refrigerator, other devices), OA devices, entertainment devices, semiconductor manufacturing devices, electronic distribution board equipment, construction machinery, heavy-duty vehicles, as well as electronic machine parts.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takachi Electronics Enclosure | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Hellermann Tyton | Denka Electron | Murrplastik | Kasuga Electric Works | Hellermann Tyton |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Cable Bushings - Grommets, with Rubber Membrane【5 Pieces Per Package】 | Cable Bushings - Core Stopper Series【100 Pieces Per Package】 | Cable Bushings - Blind Caps, Gray or Ivory【100 Pieces Per Package】 | Cable Bushings - Flexible Model, U-Shaped, Grooved【100 Pieces Per Package】 | Cable Bushings - Ring-Shaped with Slit【100 Pieces Per Package】 | Cable Bushings - Locknut Connector for Cable Glands【10 Pieces Per Package】 | Cable Bushings - Threaded, with Edge Protector【1-10 Pieces Per Package】 | Cable Bushings - Standard Model, U-Shaped【5 Pieces Per Package】 | Cable Bushings - Grommet with Film, SG Series【10 Pieces Per Package】 | Edge protection: edge protectors with adhesive【1-50 Pieces Per Package】 | |||||||||||
CAD |
|
|
| ||||||||||||||||||
Days to Ship |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 6 Days or more | 6 Days or more | 7 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy