(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Lock nuts for waterproof Cable Gland OA-WS series【10 Pieces Per Package】
OHM Electric
Lock nuts for waterproof Cable Gland OA-WS series.
Days to Ship: | 8 Days or more |
---|
AGP Model Rubber Packing【5-10 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
· A dedicated rubber packing product for the AG and AGSP series.
· Use when the mounting partner side is a painted or cast product with extensive of surface unevenness.
· Sizes ranging from M12 to M50 are available.
· If the mounting partner side is a flat surface, rubber packing is not required.
· Also, if the mounting partner side is a flat surface, the presence or absence of rubber packing will have no impact on waterproof properties.
· Products other than the AG and AGSP series include an O-ring, so rubber packing is not required.
Days to Ship: | 8 Days or more |
---|
OA-QW Series Waterproof Insulation Cap【10 Pieces Per Package】
OHM Electric
Conforms to protection grade IP67. For waterproofing various wiring relay parts. Can be installed after assembly for protection with ease.
[Main Specifications]
· Rated voltage: 600 VAC/DC
· Operating ambient temperature: -25 to + 80°C
· Internal space (mm): ø14.6 x 50
· Model number: Oil resistant (black rubber bushing) OA-QWxxxxxSN
Weather Resistance (Blue Rubber Bushing) OA-QWxxxxxSEN
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | OHM Electric | Takachi Electronics Enclosure | OHM Electric |
---|---|---|---|
Product Series | Lock nuts for waterproof Cable Gland OA-WS series【10 Pieces Per Package】 | OA-QW Series Waterproof Insulation Cap【10 Pieces Per Package】 | |
CAD |
| ||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy